Menu Search

Stud Mount Levelling Feet - Metal Rigid Base

In stock

Stud Mount Leveling Feet with a Rigid Metal Base is an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Thread Length Base Diameter View
$70.619 - $78.2482 Request the lead time here
M16 x 100
124.0 mm
$56.108 - $62.1695 1 In stock
M8
40.0 mm
$211.3713 - $234.2064 4 In stock
M20
120.0 mm
$38.4427 - $42.5958 2 In stock
M16 x 100
124.0 mm
$79.0311 - $87.569 Request the lead time here
M12
50.0 mm
$70.2723 - $77.8641 Request the lead time here
M10
50.0 mm
$68.6357 - $76.0506 Request the lead time here
M12
50.0 mm
$217.5019 - $240.9993 Request the lead time here
M24
200.0 mm
120.0 mm
$58.6294 - $64.9635 Request the lead time here
M10
40.0 mm
$66.2053 - $73.3577 Request the lead time here
M20 x 100
124.0 mm
$153.1575 - $169.7036 Request the lead time here
M16
80.0 mm
$38.4427 - $42.5958 Request the lead time here
M20 x 100
124.0 mm
$81.3606 - $90.1503 Request the lead time here
M12
60.0 mm
$5.5231 - $10.1743 Request the lead time here
M6
Hexagonal
18.0 mm
36.0 mm
$5.6487 - $10.4055 Request the lead time here
M6
Hexagonal
38.0 mm
36.0 mm
$5.8351 - $10.7491 Request the lead time here
M8
Hexagonal
38.0 mm
36.0 mm
$6.3426 - $11.6837 Request the lead time here
M10
Hexagonal
38.0 mm
36.0 mm
$5.8351 - $10.7491 Request the lead time here
M10
Hexagonal
18.0 mm
36.0 mm
$5.5816 - $10.2818 Request the lead time here
M8
Hexagonal
18.0 mm
36.0 mm
$1.7739 - $3.2678 Request the lead time here
M10
Hexagonal
55.0 mm
17.0 mm
  • of 2
Stud Mount Leveling Feet - Thread Size - M16 x 100 ; ; Base Diameter - 124.0 mm | 4.882 in ; Material - NBR 80 Rubber

493685

Price Range
$78.2482 - $70.619

Stock Levels
Request the lead time here
Attributes
  • Material
    NBR 80 Rubber
  • Base Diameter
    124.0 mm
  • Base Height
    23.5 mm
  • Load Capacity
    20000.0 N
  • Overall Height
    134.0 mm
Stud Mount Leveling Feet - Thread Size - M8 ; ; Base Diameter - 40.0 mm | 1.575 in ;

550107

Price Range
$62.1695 - $56.108

Stock Levels
1 In stock
Attributes
  • Base Material
    303 Stainless Steel
  • Pad Material
    NBR
  • Base Diameter
    40.0 mm
  • Load Capacity
    450.0 kg
  • Overall Height
    72.0 mm
Stud Mount Leveling Feet - Thread Size - M20 ; ; Base Diameter - 120.0 mm | 4.724 in ;

550114

Price Range
$234.2064 - $211.3713

Stock Levels
4 In stock
Attributes
  • Base Material
    303 Stainless Steel
  • Pad Material
    NBR
  • Base Diameter
    120.0 mm
  • Load Capacity
    3000.0 kg
  • Overall Height
    224.0 mm
Stud Mount Leveling Feet - Thread Size - M16 x 100 ; ; Base Diameter - 124.0 mm | 4.882 in ; Material - Galvanised Steel

493684

Price Range
$42.5958 - $38.4427

Stock Levels
2 In stock
Attributes
  • Material
    Galvanised Steel
  • Base Diameter
    124.0 mm
  • Base Height
    20.5 mm
  • Load Capacity
    20000.0 N
  • Overall Height
    134.0 mm
Stud Mount Leveling Feet - Thread Size - M12 ; ; Base Diameter - 50.0 mm | 1.969 in ;

550110

Price Range
$87.569 - $79.0311

Stock Levels
Request the lead time here
Attributes
  • Base Material
    303 Stainless Steel
  • Pad Material
    NBR
  • Base Diameter
    50.0 mm
  • Load Capacity
    750.0 kg
  • Overall Height
    65.0 mm
Stud Mount Leveling Feet - Thread Size - M10 ; ; Base Diameter - 50.0 mm | 1.969 in ;

550109

Price Range
$77.8641 - $70.2723

Stock Levels
Request the lead time here
Attributes
  • Base Material
    303 Stainless Steel
  • Pad Material
    NBR
  • Base Diameter
    50.0 mm
  • Load Capacity
    600.0 kg
  • Overall Height
    94.0 mm
Stud Mount Leveling Feet - Thread Size - M12 ; ; Base Diameter - 50.0 mm | 1.969 in ;

550111

Price Range
$76.0506 - $68.6357

Stock Levels
Request the lead time here
Attributes
  • Base Material
    303 Stainless Steel
  • Pad Material
    NBR
  • Base Diameter
    50.0 mm
  • Load Capacity
    750.0 kg
  • Overall Height
    90.0 mm
Stud Mount Leveling Feet - Thread Size - M24 ; Thread Length - 200.0 mm | 7.874 in ; Base Diameter - 120.0 mm | 4.724 in ; Material - Mild Steel

550106

Price Range
$240.9993 - $217.5019

Stock Levels
Request the lead time here
Attributes
  • Material
    Mild Steel
  • Base Diameter
    120.0 mm
  • Load Capacity
    3750.0 kg
  • Overall Height
    256.0 mm
  • Thread Length
    200.0 mm
Stud Mount Leveling Feet - Thread Size - M10 ; ; Base Diameter - 40.0 mm | 1.575 in ;

550108

Price Range
$64.9635 - $58.6294

Stock Levels
Request the lead time here
Attributes
  • Base Material
    303 Stainless Steel
  • Pad Material
    NBR
  • Base Diameter
    40.0 mm
  • Load Capacity
    600.0 kg
  • Overall Height
    72.0 mm
Stud Mount Leveling Feet - Thread Size - M20 x 100 ; ; Base Diameter - 124.0 mm | 4.882 in ; Material - NBR 80 Rubber

493689

Price Range
$73.3577 - $66.2053

Stock Levels
Request the lead time here
Attributes
  • Material
    NBR 80 Rubber
  • Base Diameter
    124.0 mm
  • Base Height
    23.5 mm
  • Load Capacity
    20000.0 N
  • Overall Height
    134.0 mm
Stud Mount Leveling Feet - Thread Size - M16 ; ; Base Diameter - 80.0 mm | 3.15 in ;

550113

Price Range
$169.7036 - $153.1575

Stock Levels
Request the lead time here
Attributes
  • Base Material
    303 Stainless Steel
  • Pad Material
    NBR
  • Base Diameter
    80.0 mm
  • Load Capacity
    2000.0 kg
  • Overall Height
    171.0 mm
Stud Mount Leveling Feet - Thread Size - M20 x 100 ; ; Base Diameter - 124.0 mm | 4.882 in ; Material - Galvanised Steel

493688

Price Range
$42.5958 - $38.4427

Stock Levels
Request the lead time here
Attributes
  • Material
    Galvanised Steel
  • Base Diameter
    124.0 mm
  • Base Height
    20.5 mm
  • Load Capacity
    20000.0 N
  • Overall Height
    134.0 mm
Stud Mount Leveling Feet - Thread Size - M12 ; ; Base Diameter - 60.0 mm | 2.362 in ;

550112

Price Range
$90.1503 - $81.3606

Stock Levels
Request the lead time here
Attributes
  • Base Material
    303 Stainless Steel
  • Pad Material
    NBR
  • Base Diameter
    60.0 mm
  • Load Capacity
    1250.0 kg
  • Overall Height
    140.0 mm
Stud Mount Leveling Feet - Thread Size - M6 ; Base Diameter - 36.0 mm | 1.417 in ; ; Material - Rubber

499439

Price Range
$10.1743 - $5.5231

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Type
    Hexagonal
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Material
    Rubber
Stud Mount Leveling Feet - Thread Size - M6 ; Base Diameter - 36.0 mm | 1.417 in ; ; Material - Rubber

499440

Price Range
$10.4055 - $5.6487

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Type
    Hexagonal
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Material
    Rubber
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 36.0 mm | 1.417 in ; ; Material - Rubber

499442

Price Range
$10.7491 - $5.8351

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Type
    Hexagonal
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Material
    Rubber
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 36.0 mm | 1.417 in ; ; Material - Rubber

499491

Price Range
$11.6837 - $6.3426

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Type
    Hexagonal
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Material
    Rubber
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 36.0 mm | 1.417 in ; ; Material - Rubber

499443

Price Range
$10.7491 - $5.8351

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Type
    Hexagonal
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Material
    Rubber
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 36.0 mm | 1.417 in ; ; Material - Rubber

499441

Price Range
$10.2818 - $5.5816

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Type
    Hexagonal
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Material
    Rubber
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 17.0 mm | 0.669 in ; ; Material - Nylon

499330

Price Range
$3.2678 - $1.7739

Stock Levels
Request the lead time here
Attributes
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon;Steel
  • Material
    Nylon