Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| $1.094 - $2.0152 | Request the lead time here |
M8
|
|
|
1.496 in
38.0 mm
|
||
| $0.7897 - $3.0177 | 12 In stock |
M8
|
|
|
1.26 in
32.0 mm
|
||
| $1.2225 - $2.2522 | Request the lead time here |
M10
|
|
|
1.496 in
38.0 mm
|
||
| $1.2065 - $2.2226 | Request the lead time here |
M10
|
|
|
1.89 in
48.0 mm
|
||
| $2.0335 - $3.746 | Request the lead time here |
M8
|
|
|
1.496 in
38.0 mm
|
||
| $0.563 - $1.0372 | 66 In stock |
M6
|
|
|
0.787 in
20.0 mm
|
||
| $1.3191 - $2.4301 | 10 In stock |
M10
|
|
|
1.89 in
48.0 mm
|
||
| $1.2548 - $2.3116 | Request the lead time here |
M10
|
|
|
1.89 in
48.0 mm
|
||
| $0.6756 - $1.2446 | 604 In stock |
M6
|
|
|
0.787 in
20.0 mm
|
||
| $1.0856 - $1.9996 | Request the lead time here |
M8
|
|
|
1.496 in
38.0 mm
|
||
| $1.3191 - $2.4301 | Request the lead time here |
M10
|
|
|
1.89 in
48.0 mm
|
||
| $1.0543 - $1.9422 | 14 In stock |
M16 x 25
|
|
|
|
||
| $82.2455 - $91.1307 | Request the lead time here |
M24
|
Bolt-Down
|
|
3.937 in
100.0 mm
|
||
| $1.0778 - $1.9855 | 469 In stock |
M10
|
|
|
1.26 in
32.0 mm
|
||
| $1.3907 - $1.541 | Request the lead time here |
M10
|
|
|
1.496 in
38.0 mm
|
||
| $1.4366 - $1.5917 | Request the lead time here |
M10
|
|
|
1.496 in
38.0 mm
|
||
| $1.3031 - $2.4003 | 210 In stock |
M10
|
|
|
1.496 in
38.0 mm
|
||
| $0.8745 - $1.6108 | 11 In stock |
M8
|
|
|
1.496 in
38.0 mm
|
||
| $1.854 - $3.4153 | Request the lead time here |
M8
|
|
|
1.89 in
48.0 mm
|
||
| $0.806 - $1.4847 | 750 In stock |
M8
|
|
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue