Menu Search

Stud Protection Caps

In stock

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter Compatible Thread Sizes (All) Compatible Thread Type View
$0.1621 - $0.2985 Request the lead time here
3/8-19
BSP
$0.107 - $0.4088 23 In stock
13/16-16
UNF
$0.1465 - $0.2698 Request the lead time here
1/4-19
BSP
$0.2433 - $0.4484 28 In stock
3/4-14
BSP
$0.1158 - $0.2133 42 In stock
3/4-16
UNF
$0.1135 - $0.2092 Request the lead time here
11/16-16
UNF
$0.1208 - $0.2225 2026 In stock
9/19-18
UNF
Stud Protection Cap - Compatible Thread Type - BSP Compatible Thread Sizes - 3/8-19 ; Inside Diameter - 16.3 mm | 0.642 in

110853

Price Range
$0.2985 - $0.1621

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Type
    BSP
  • Compatible Thread Sizes (All)
    3/8-19
Stud Protection Cap - Compatible Thread Type - UNF Compatible Thread Sizes - 13/16-16 ; Inside Diameter - 20.2 mm | 0.795 in

110858

Price Range
$0.4088 - $0.107

Stock Levels
23 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Type
    UNF
  • Compatible Thread Sizes (All)
    13/16-16
Stud Protection Cap - Compatible Thread Type - BSP Compatible Thread Sizes - 1/4-19 ; Inside Diameter - 12.8 mm | 0.504 in

110857

Price Range
$0.2698 - $0.1465

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Type
    BSP
  • Compatible Thread Sizes (All)
    1/4-19
Stud Protection Cap - Compatible Thread Type - BSP Compatible Thread Sizes - 3/4-14 ; Inside Diameter - 26.0 mm | 1.024 in

110855

Price Range
$0.4484 - $0.2433

Stock Levels
28 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Type
    BSP
  • Compatible Thread Sizes (All)
    3/4-14
Stud Protection Cap - Compatible Thread Type - UNF Compatible Thread Sizes - 3/4-16 ; Inside Diameter - 18.6 mm | 0.732 in

110854

Price Range
$0.2133 - $0.1158

Stock Levels
42 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Type
    UNF
  • Compatible Thread Sizes (All)
    3/4-16
Stud Protection Cap - Compatible Thread Type - UNF Compatible Thread Sizes - 11/16-16 ; Inside Diameter - 17.0 mm | 0.669 in

110859

Price Range
$0.2092 - $0.1135

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Type
    UNF
  • Compatible Thread Sizes (All)
    11/16-16
Stud Protection Cap - Compatible Thread Type - UNF Compatible Thread Sizes - 9/19-18 ; Inside Diameter - 13.8 mm | 0.543 in

110856

Price Range
$0.2225 - $0.1208

Stock Levels
2026 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Type
    UNF
  • Compatible Thread Sizes (All)
    9/19-18