Menu Search

Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes 3-1/2 in ; Class Pressure Rating (All) 125, 150

Item code:

34348

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $4.2933
100 - 499 $2.4533
500 + $2.3306
Standard pack: 100

Order in multiple of 10

Total price

$42.93

10 x $4.2933

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Polyethylene
Class Pressure Rating (All) 125, 150

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us