Menu Search

Superball Open Linear Ball Bushings

In production

Superball Open Linear Ball Bushings are intended for high precision movement and smooth motion in demanding applications. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. This bushing type has three times the load capacity and a life span of 27 times that of traditional linear bushings and is only intended for use with hardened shafts. They have an open part design that permits them to be used in cojunction with shaft support rails.

It provides self-alignment, which extends travel life by minimising friction between the shaft and balls and allowing for slight misalignments between the shaft and the bearing.

It can withstand temperatures from -20C to +80C and is ideal for applications such as automation systems, food packaging machines, and manufacturing processes.

  • This bushing type has three times the load capacity and a life span of 27 times that of traditional linear bushings.
  • Have an open part design that permits them to be used in cojunction with shaft support rails.
  • It provides self-alignment, which extends travel life by minimising friction between the shaft and balls.
Material: Nickel Plated Steel, Steel Series Code: SRL1743, SRL1742

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
14 results
Product SKUs information
Item Code Price range Availability l2 Dyn. load C max. N d1 tol. h6 d2 tol. h6 l3 l1 w1 View
$63.6771 - $70.5564 Request the lead time here
24.7
1320.0
16.0
26.0
1.35
36.0
9.0
$149.6805 - $165.851 Request the lead time here
81.8
2900.0
30.0
47.0
1.90
68.0
14.0
$249.52 - $276.4764 Request the lead time here
77.4
8100.0
50.0
75.0
2.70
100.0
22.5
$78.142 - $86.5839 Request the lead time here
24.7
1320.0
16.0
26.0
1.35
36.0
9.0
$56.4446 - $62.5426 Request the lead time here
22.7
1260.0
12.0
22.0
1.35
32.0
6.5
$70.3593 - $77.9604 Request the lead time here
22.7
1260.0
12.0
22.0
1.35
32.0
6.5
$122.1657 - $135.3637 Request the lead time here
43.8
2850.0
25.0
40.0
1.90
58.0
11.5
$211.3137 - $234.1426 Request the lead time here
60.4
5900.0
40.0
62.0
2.20
80.0
19.5
$124.0525 - $137.4543 Request the lead time here
81.8
2900.0
30.0
47.0
1.90
68.0
14.0
$238.9071 - $264.717 Request the lead time here
77.4
8100.0
50.0
75.0
2.70
100.0
22.5
$94.1792 - $104.3537 Request the lead time here
31.3
1720.0
20.0
32.0
1.65
45.0
9.0
$74.9975 - $83.0997 Request the lead time here
31.3
1720.0
20.0
32.0
1.65
45.0
9.0
$99.3678 - $110.1028 Request the lead time here
43.8
2850.0
25.0
40.0
1.90
58.0
11.5
$177.3525 - $196.5125 Request the lead time here
60.4
5900.0
40.0
62.0
2.20
80.0
19.5
Superball Open Linear Ball Bushing - 16.0; 26.0; 36.0; Steel

20157135

Price Range
$70.5564 - $63.6771

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • l2
    24.7
  • l3
    1.35
Superball Open Linear Ball Bushing - 30.0; 47.0; 68.0; Nickel Plated Steel

20157975

Price Range
$165.851 - $149.6805

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    68.0
  • l2
    81.8
  • l3
    1.90
Superball Open Linear Ball Bushing - 50.0; 75.0; 100.0; Nickel Plated Steel

20157999

Price Range
$276.4764 - $249.52

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    100.0
  • l2
    77.4
  • l3
    2.70
Superball Open Linear Ball Bushing - 16.0; 26.0; 36.0; Nickel Plated Steel

20157944

Price Range
$86.5839 - $78.142

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • l2
    24.7
  • l3
    1.35
Superball Open Linear Ball Bushing - 12.0; 22.0; 32.0; Steel

20157111

Price Range
$62.5426 - $56.4446

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • l2
    22.7
  • l3
    1.35
Superball Open Linear Ball Bushing - 12.0; 22.0; 32.0; Nickel Plated Steel

20157937

Price Range
$77.9604 - $70.3593

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • l2
    22.7
  • l3
    1.35
Superball Open Linear Ball Bushing - 25.0; 40.0; 58.0; Nickel Plated Steel

20157968

Price Range
$135.3637 - $122.1657

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • l2
    43.8
  • l3
    1.90
Superball Open Linear Ball Bushing - 40.0; 62.0; 80.0; Nickel Plated Steel

20157982

Price Range
$234.1426 - $211.3137

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
  • l2
    60.4
  • l3
    2.20
Superball Open Linear Ball Bushing - 30.0; 47.0; 68.0; Steel

20157197

Price Range
$137.4543 - $124.0525

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    68.0
  • l2
    81.8
  • l3
    1.90
Superball Open Linear Ball Bushing - 50.0; 75.0; 100.0; Steel

20157234

Price Range
$264.717 - $238.9071

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    100.0
  • l2
    77.4
  • l3
    2.70
Superball Open Linear Ball Bushing - 20.0; 32.0; 45.0; Nickel Plated Steel

20157951

Price Range
$104.3537 - $94.1792

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • l2
    31.3
  • l3
    1.65
Superball Open Linear Ball Bushing - 20.0; 32.0; 45.0; Steel

20157159

Price Range
$83.0997 - $74.9975

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • l2
    31.3
  • l3
    1.65
Superball Open Linear Ball Bushing - 25.0; 40.0; 58.0; Steel

20157173

Price Range
$110.1028 - $99.3678

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • l2
    43.8
  • l3
    1.90
Superball Open Linear Ball Bushing - 40.0; 62.0; 80.0; Steel

20157210

Price Range
$196.5125 - $177.3525

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
  • l2
    60.4
  • l3
    2.20