Menu Search

Swing Handle Locks

In production

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Swing Handle Latches are ideal for standard size cabinets and enclosures, and can implement multiple locking points.

A Swing Handle Latch can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Key Locking and Padlocking options
  • Material: Zinc Alloy and Polyamide (PA)
  • Handle Finish options: Matt, E-Coat, Sand Blasting Chrome Plated, Bright Chrome and Powder Coating
  • Colours: Chrome, Black and Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Item Code Price range Availability Handle Length Colour Latch Material Finish Handle Width View
$53.284 - $59.0404 Request the lead time here
176.0 mm
Black
Die Cast Zinc Alloy
Matt
49.0 mm
$23.817 - $26.39 Request the lead time here
160.0 mm
Black
Powder Coated
35.0 mm
$26.0819 - $28.8998 Request the lead time here
160.0 mm
Black
PA
No Finish
35.0 mm
$12.8046 - $14.188 Request the lead time here
160.0 mm
Black
PA
No Finish
35.0 mm
$20.7329 - $22.9728 Request the lead time here
160.0 mm
Black
PA
No Finish
35.0 mm
$8.9713 - $9.9405 Request the lead time here
160.0 mm
Black
PA
No Finish
35.0 mm
$11.4851 - $12.0895 Request the lead time here
85.0 mm
Black
PA
Black Polyamide
35.0 mm
$11.4851 - $12.0895 Request the lead time here
85.0 mm
Black
PA
Black Polyamide
35.0 mm
$11.4062 - $12.6385 Request the lead time here
162.0 mm
Black
Die Cast Zinc Alloy
Powder Coated
33.6 mm
$42.5148 - $47.1077 Request the lead time here
160.0 mm
Natural
PA
Chrome Plated
35.0 mm
$28.9529 - $32.0808 Request the lead time here
173.5 mm
Black
Die Cast Zinc Alloy
E-Coat
41.5 mm
$35.0245 - $38.8083 Request the lead time here
160.0 mm
Black
Powder Coated
35.0 mm
$29.2888 - $32.453 Request the lead time here
160.0 mm
Natural
Die Cast Zinc Alloy
Chrome Plated
35.0 mm
$29.2896 - $32.4538 Request the lead time here
160.0 mm
Black
Zamak
Black Powder Coated
35.0 mm
$22.7979 - $25.2609 Request the lead time here
142.0 mm
Natural
Die Cast Zinc Alloy
Bright Chrome
33.5 mm
$11.9451 - $13.2355 Request the lead time here
133.5 mm
Black
Die Cast Zinc Alloy
Powder Coated
36.0 mm
$43.2648 - $47.9389 Request the lead time here
174.0 mm
Black
Die Cast Zinc Alloy
E-Coat
42.0 mm
$12.5678 - $13.9256 Request the lead time here
162.0 mm
Black
Polyamide
No Finish
33.6 mm
$4.4319 - $4.9109 Request the lead time here
162.0 mm
Black
Polyamide
No Finish
33.6 mm
$26.2095 - $48.2807 Request the lead time here
160.0 mm
Black
PA
No Finish
35.0 mm
  • of 3
Swing Handle - Black ; Handle Length - 176.0 mm | 6.929 in; Handle Width - 49.0 mm | 1.929 in; Die Cast Zinc Alloy ; Black

20023911

Price Range
$59.0404 - $53.284

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    176.0 mm
  • Handle Width
    49.0 mm
  • Panel Thickness Range
    1.5 - 2.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cover Material
    PA66
Swing Handle - Black ; Handle Length - 160.0 mm | 6.299 in; Handle Width - 35.0 mm | 1.378 in; ; Black

108223234E

Price Range
$26.39 - $23.817

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Cover Material
    Stainless Steel
  • Colour
    Black
  • Handle Finish
    Powder Coated
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

208200547E

Price Range
$28.8998 - $26.0819

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    28.5 mm
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

208203234E

Price Range
$14.188 - $12.8046

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    24.5 mm
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

208200536E

Price Range
$22.9728 - $20.7329

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    26.5 mm
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

2182036E

Price Range
$9.9405 - $8.9713

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    26.5 mm
Swing Handle - Mounting Hole Length - 75.0 mm | 2.953 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

708201234

Price Range
$12.0895 - $11.4851

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    85.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    24.5 mm
Swing Handle - Mounting Hole Length - 75.0 mm | 2.953 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

708201147

Price Range
$12.0895 - $11.4851

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    85.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    28.5 mm
Swing Handle - Black ; Handle Length - 162.0 mm | 6.378 in; Handle Width - 33.6 mm | 1.323 in; Zinc Alloy ; Black

20025151

Price Range
$12.6385 - $11.4062

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    162.0 mm
  • Handle Width
    33.6 mm
  • Panel Thickness Range
    2.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cover Material
    Polyamide
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Natural

108220547E

Price Range
$47.1077 - $42.5148

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Natural
  • Maximum Grip
    28.5 mm
Swing Handle - Black ; Handle Length - 173.5 mm | 6.831 in; Handle Width - 41.5 mm | 1.634 in; Die Cast Zinc Alloy ; Black

20023935

Price Range
$32.0808 - $28.9529

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    173.5 mm
  • Handle Width
    41.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Handle Finish
    E-Coat
Swing Handle - Black ; Handle Length - 160.0 mm | 6.299 in; Handle Width - 35.0 mm | 1.378 in; ; Black

108223247E

Price Range
$38.8083 - $35.0245

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Cover Material
    Stainless Steel
  • Colour
    Black
  • Handle Finish
    Powder Coated
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Die Cast Zinc Alloy; Natural

10811110534E

Price Range
$32.453 - $29.2888

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Natural
  • Maximum Grip
    24.5 mm
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zamak; Black

10812120547E

Price Range
$32.4538 - $29.2896

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    28.5 mm
Swing Handle - Natural ; Handle Length - 142.0 mm | 5.591 in; Handle Width - 33.5 mm | 1.319 in; Die Cast Zinc Alloy ; Natural

20023904

Price Range
$25.2609 - $22.7979

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    142.0 mm
  • Handle Width
    33.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cover Material
    Zinc Alloy
  • Colour
    Natural
Swing Handle - Black ; Handle Length - 133.5 mm | 5.256 in; Handle Width - 36.0 mm | 1.417 in; Zinc Alloy ; Black

20028282

Price Range
$13.2355 - $11.9451

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    133.5 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    1.0 - 4.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cover Material
    Zinc Alloy
Swing Handle - Black ; Handle Length - 174.0 mm | 6.85 in; Handle Width - 42.0 mm | 1.654 in; Die Cast Zinc Alloy ; Black

20023928

Price Range
$47.9389 - $43.2648

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    174.0 mm
  • Handle Width
    42.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Handle Finish
    E-Coat
Swing Handle - Black ; Handle Length - 162.0 mm | 6.378 in; Handle Width - 33.6 mm | 1.323 in; PA ; Black

20024956

Price Range
$13.9256 - $12.5678

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    162.0 mm
  • Handle Width
    33.6 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Full Material
    Polyamide
  • Cover Material
    Polyamide
Swing Handle - Black ; Handle Length - 162.0 mm | 6.378 in; Handle Width - 33.6 mm | 1.323 in; PA ; Black

20024987

Price Range
$4.9109 - $4.4319

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    162.0 mm
  • Handle Width
    33.6 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Full Material
    Polyamide
  • Cover Material
    Polyamide
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

10812123236E

Price Range
$48.2807 - $26.2095

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    26.5 mm