Menu Search

Swivel Foot Spindle

In production

Swivel Foot Spindle Assemblies are ideal for use where a large area needs clamped. Use this alternative spindle assembly when the clamping force needs to be spread over a larger area and surface area than covered by the spindle provided with the toggle clamp.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length View
$10.4631 - $11.5934 Request the lead time here
M5
24.3 mm
$12.3905 - $13.7291 Request the lead time here
M6
37.6 mm
$14.318 - $15.8647 Request the lead time here
M8
49.8 mm
Spindle Assembly - Overall Length - 40.0 mm | 1.575 in; Thread Length - 24.3 mm | 0.957 in; M5; Steel

493820

Price Range
$11.5934 - $10.4631

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Overall Length
    40.0 mm
  • Thread Length
    24.3 mm
  • Head Diameter
    12.0 mm
  • Tip Shape
    Flat
Spindle Assembly - Overall Length - 50.0 mm | 1.969 in; Thread Length - 37.6 mm | 1.48 in; M6; Steel

493821

Price Range
$13.7291 - $12.3905

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Length
    50.0 mm
  • Thread Length
    37.6 mm
  • Head Diameter
    12.0 mm
  • Tip Shape
    Flat
Spindle Assembly - Overall Length - 65.0 mm | 2.559 in; Thread Length - 49.8 mm | 1.961 in; M8; Steel

493822

Price Range
$15.8647 - $14.318

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Length
    65.0 mm
  • Thread Length
    49.8 mm
  • Head Diameter
    20.0 mm
  • Tip Shape
    Flat