Menu Search

T-Bolt Hose Clamps

In stock

T-Bolt Hose Clamps are designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal and have sturdy construction with complete bushings. They also enable dependable handling in big diameter applications with considerable vibration.

They are long-lasting and resistant to corrosion and wear. The bridge, strong rings, and 3-point welds provide strength and security, while the elevated bolt head simplifies tightening. Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.

  • Material: Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
21 results
Product SKUs information
Item Code Price range Availability Width Minimum Inside Diameter Special Features Maximum Inside Diameter View
$4.9219 - $5.4536 48 In stock
$7.082 - $7.847 959 In stock
$4.5713 - $5.0651 17 In stock
$2.5594 - $4.7146 19 In stock
$6.4408 - $7.1366 915 In stock
$6.2514 - $6.9268 31 In stock
$2.3771 - $2.634 420 In stock
$2.4044 - $2.6641 957 In stock
$6.0474 - $6.7007 669 In stock
$4.1384 - $4.5855 39 In stock
$2.3315 - $2.5833 871 In stock
$3.3953 - $3.762 679 In stock
$3.9344 - $4.3594 310 In stock
$4.2033 - $4.4245 20 In stock
$2.2441 - $2.4865 108 In stock
$4.3771 - $4.6074 25 In stock
$8.2527 - $9.1442 896 In stock
$4.521 - $8.3281 38 In stock
$4.1837 - $4.404 21 In stock
$4.4826 - $4.7185 27 In stock
  • of 2
Hose Clamp 92.0 mm 97.0 mm 24.0 mm Stainless Steel

600498

Price Range
$5.4536 - $4.9219

Stock Levels
48 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M8x75
Hose Clamp 98.0 mm 103.0 mm 24.0 mm Stainless Steel

600499

Price Range
$7.847 - $7.082

Stock Levels
959 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M8x80
Hose Clamp 60.0 mm 63.0 mm 22.0 mm Stainless Steel

600492

Price Range
$5.0651 - $4.5713

Stock Levels
17 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M8x60
Hose Clamp 17.0 mm 19.0 mm 18.0 mm Stainless Steel

600480

Price Range
$4.7146 - $2.5594

Stock Levels
19 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M5x40
Hose Clamp 80.0 mm 85.0 mm 24.0 mm Stainless Steel

600496

Price Range
$7.1366 - $6.4408

Stock Levels
915 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M8x75
Hose Clamp 47.0 mm 79.0 mm 24.0 mm Stainless Steel

600495

Price Range
$6.9268 - $6.2514

Stock Levels
31 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M8x70
Hose Clamp 29.0 mm 31.0 mm 20.0 mm Stainless Steel

600484

Price Range
$2.634 - $2.3771

Stock Levels
420 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M6x50
Hose Clamp 26.0 mm 28.0 mm 18.0 mm Stainless Steel

600483

Price Range
$2.6641 - $2.4044

Stock Levels
957 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M5x40
Hose Clamp 68.0 mm 73.0 mm 24.0 mm Stainless Steel

600494

Price Range
$6.7007 - $6.0474

Stock Levels
669 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M8x70
Hose Clamp 64.0 mm 67.0 mm 22.0 mm Stainless Steel

600493

Price Range
$4.5855 - $4.1384

Stock Levels
39 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M8x70
Hose Clamp 23.0 mm 25.0 mm 18.0 mm Stainless Steel

600482

Price Range
$2.5833 - $2.3315

Stock Levels
871 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M5x40
Hose Clamp 32.0 mm 35.0 mm 20.0 mm Stainless Steel

600485

Price Range
$3.762 - $3.3953

Stock Levels
679 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M6x50
Hose Clamp 56.0 mm 59.0 mm 22.0 mm Stainless Steel

600491

Price Range
$4.3594 - $3.9344

Stock Levels
310 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M6x60
Hose Clamp 40.0 mm 43.0 mm 20.0 mm Stainless Steel

600487

Price Range
$4.4245 - $4.2033

Stock Levels
20 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M6x50
Hose Clamp 20.0 mm 22.0 mm 18.0 mm Stainless Steel

600481

Price Range
$2.4865 - $2.2441

Stock Levels
108 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M5x40
Hose Clamp 44.0 mm 47.0 mm 22.0 mm Stainless Steel

600488

Price Range
$4.6074 - $4.3771

Stock Levels
25 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M6x60
Hose Clamp 104.0 mm 112.0 mm 24.0 mm Stainless Steel

600500

Price Range
$9.1442 - $8.2527

Stock Levels
896 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M8x80
Hose Clamp 52.0 mm 55.0 mm 22.0 mm Stainless Steel

600490

Price Range
$8.3281 - $4.521

Stock Levels
38 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M6x60
Hose Clamp 36.0 mm 39.0 mm 20.0 mm Stainless Steel

600486

Price Range
$4.404 - $4.1837

Stock Levels
21 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M6x50
Hose Clamp 48.0 mm 51.0 mm 22.0 mm Stainless Steel

600489

Price Range
$4.7185 - $4.4826

Stock Levels
27 In stock
Attributes
  • Material
    Stainless Steel
  • Full Material
    Stainless Steel
  • Special Features (All)
    Bolt: M6x60