Menu Search

T-Bolt Hose Clamps

In stock

T-Bolt Hose Clamps are designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal and have sturdy construction with complete bushings. They also enable dependable handling in big diameter applications with considerable vibration.

They are long-lasting and resistant to corrosion and wear. The bridge, strong rings, and 3-point welds provide strength and security, while the elevated bolt head simplifies tightening. Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.

  • Material: Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Width Minimum Inside Diameter Special Features Maximum Inside Diameter View
25 In stock
22.0 mm
44.0 mm
47.0 mm
896 In stock
24.0 mm
104.0 mm
112.0 mm
310 In stock
22.0 mm
56.0 mm
59.0 mm
679 In stock
20.0 mm
32.0 mm
35.0 mm
39 In stock
22.0 mm
64.0 mm
67.0 mm
871 In stock
18.0 mm
23.0 mm
25.0 mm
27 In stock
22.0 mm
48.0 mm
51.0 mm
610 In stock
24.0 mm
86.0 mm
91.0 mm
957 In stock
18.0 mm
26.0 mm
28.0 mm
669 In stock
24.0 mm
68.0 mm
73.0 mm
17 In stock
22.0 mm
60.0 mm
63.0 mm
915 In stock
24.0 mm
80.0 mm
85.0 mm
31 In stock
24.0 mm
47.0 mm
79.0 mm
38 In stock
22.0 mm
52.0 mm
55.0 mm
959 In stock
24.0 mm
98.0 mm
103.0 mm
48 In stock
24.0 mm
92.0 mm
97.0 mm
21 In stock
20.0 mm
36.0 mm
39.0 mm
108 In stock
18.0 mm
20.0 mm
22.0 mm
20 In stock
20.0 mm
40.0 mm
43.0 mm
420 In stock
20.0 mm
29.0 mm
31.0 mm
  • of 2
T-Bolt Hose Clamp - Inside Diameter Range - 44.0 - 47.0 mm | 1.732 - 1.85 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600488


Stock Levels
25 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 104.0 - 112.0 mm | 4.094 - 4.409 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600500


Stock Levels
896 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 56.0 - 59.0 mm | 2.205 - 2.323 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600491


Stock Levels
310 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 32.0 - 35.0 mm | 1.26 - 1.378 in ; Width - 20.0 mm | 0.787 in ; Slip-On

600485


Stock Levels
679 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 64.0 - 67.0 mm | 2.52 - 2.638 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600493


Stock Levels
39 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 23.0 - 25.0 mm | 0.906 - 0.984 in ; Width - 18.0 mm | 0.709 in ; Slip-On

600482


Stock Levels
871 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 48.0 - 51.0 mm | 1.89 - 2.008 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600489


Stock Levels
27 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 86.0 - 91.0 mm | 3.386 - 3.583 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600497


Stock Levels
610 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 26.0 - 28.0 mm | 1.024 - 1.102 in ; Width - 18.0 mm | 0.709 in ; Slip-On

600483


Stock Levels
957 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 68.0 - 73.0 mm | 2.677 - 2.874 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600494


Stock Levels
669 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 60.0 - 63.0 mm | 2.362 - 2.48 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600492


Stock Levels
17 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 80.0 - 85.0 mm | 3.15 - 3.346 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600496


Stock Levels
915 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 47.0 - 79.0 mm | 1.85 - 3.11 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600495


Stock Levels
31 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 52.0 - 55.0 mm | 2.047 - 2.165 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600490


Stock Levels
38 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 98.0 - 103.0 mm | 3.858 - 4.055 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600499


Stock Levels
959 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 92.0 - 97.0 mm | 3.622 - 3.819 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600498


Stock Levels
48 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 36.0 - 39.0 mm | 1.417 - 1.535 in ; Width - 20.0 mm | 0.787 in ; Slip-On

600486


Stock Levels
21 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 20.0 - 22.0 mm | 0.787 - 0.866 in ; Width - 18.0 mm | 0.709 in ; Slip-On

600481


Stock Levels
108 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 40.0 - 43.0 mm | 1.575 - 1.693 in ; Width - 20.0 mm | 0.787 in ; Slip-On

600487


Stock Levels
20 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
T-Bolt Hose Clamp - Inside Diameter Range - 29.0 - 31.0 mm | 1.142 - 1.22 in ; Width - 20.0 mm | 0.787 in ; Slip-On

600484


Stock Levels
420 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017