Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tapered Conical Knobs have a flat top and narrows as the knob reaches the base. The cone design is durable and resistant to oils, fuels, and greases for use on shift or control levers, machine tools, jigs, fixtures, and push-pull rods.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Length | Thread Size | Knob Style | End Type | Mount Type | Mount Style | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.625 - $1.1512 | Request the lead time here |
|
M5
|
|
|
|
|
||
| $0.7771 - $1.4313 | 17 In stock |
|
M6
|
|
|
|
|
||
| $0.7094 - $1.3069 | Request the lead time here |
|
M6
|
|
|
|
|
||
| $0.6925 - $1.2758 | 419 In stock |
|
M5
|
|
|
|
|
||
| $2.1622 - $3.9829 | Request the lead time here |
|
M12
|
|
|
|
|
||
| 466375 | $1.7736 - $3.2673 | 18 In stock |
|
M10
|
|
|
|
|
|
| $1.7061 - $3.1428 | 28 In stock |
|
M10
|
|
|
|
|
||
| $1.5878 - $2.9249 | 15 In stock |
|
M8
|
|
|
|
|
||
| $2.0945 - $3.8584 | 20 In stock |
|
M12
|
|
|
|
|
||
| $1.3513 - $2.4892 | Request the lead time here |
|
M8
|
|
|
|
|
||
| $3.8536 - $4.27 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Long Tapered Knob
|
Conical
|
Threaded Hole
|
Male
|
||
| $12.5193 - $13.8719 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
| $21.0757 - $23.3526 | Request the lead time here |
3.543 in
90.0 mm
|
M12
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
| $17.7576 - $19.676 | Request the lead time here |
3.15 in
80.0 mm
|
M10
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
| $7.0148 - $7.7727 | Request the lead time here |
1.102 in
28.0 mm
|
M5
|
Long Tapered Knob
|
Conical
|
Threaded Blind Hole
|
Female
|
||
| $3.3442 - $3.7055 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Long Tapered Knob
|
Conical
|
Threaded Blind Hole
|
Female
|
||
| $3.6885 - $4.0871 | Request the lead time here |
2.362 in
60.0 mm
|
M10
|
Long Tapered Knob
|
Conical
|
Threaded Blind Hole
|
Female
|
||
| $7.0252 - $7.7841 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Long Tapered Knob
|
Conical
|
Threaded Blind Hole
|
Female
|
||
| $15.6317 - $17.3204 | Request the lead time here |
2.559 in
65.0 mm
|
M10
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
| $25.1096 - $27.8222 | Request the lead time here |
4.016 in
102.0 mm
|
M12
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male