Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Inside Diameter | Overall Height | View | |
---|---|---|---|---|---|---|
$0.0505 - $0.056 | 83509 In stock |
Blue
|
0.433 in
11.0 mm
|
|
||
$0.079 - $0.0874 | 52369 In stock |
Blue
|
1.031 in
26.2 mm
|
|
||
$0.1251 - $0.1386 | 17 In stock |
Blue
|
1.307 in
33.2 mm
|
|
||
$0.127 - $0.1407 | Request the lead time here |
Blue
|
0.386 in
9.8 mm
|
|
||
$0.2132 - $0.2362 | 22 In stock |
Blue
|
1.642 in
41.7 mm
|
|
||
$0.0551 - $0.0609 | 3024 In stock |
Blue
|
1.031 in
26.2 mm
|
|
||
$0.2892 - $0.3204 | 524 In stock |
Blue
|
1.886 in
47.9 mm
|
|
||
$0.0964 - $0.1068 | 310 In stock |
Blue
|
0.665 in
16.9 mm
|
|
||
$0.1267 - $0.1404 | 3147 In stock |
Blue
|
0.819 in
20.8 mm
|
|
||
$0.0819 - $0.1509 | 16047 In stock |
Blue
|
0.61 in
15.5 mm
|
|
||
$0.0644 - $0.2462 | 1843 In stock |
Yellow
|
0.835 in
21.2 mm
|
|
||
$0.084 - $0.1548 | 20 In stock |
Yellow
|
0.787 in
20.0 mm
|
|
||
$0.9374 - $1.7269 | Request the lead time here |
Blue
|
1.87 in
47.5 mm
|
|
||
$0.266 - $0.4902 | Request the lead time here |
Yellow
|
1.161 in
29.5 mm
|
|
||
$0.0486 - $0.0896 | Request the lead time here |
Yellow
|
0.551 in
14.0 mm
|
|
||
$0.0442 - $0.0815 | Request the lead time here |
Yellow
|
0.472 in
12.0 mm
|
|
||
$0.0617 - $0.1135 | 11 In stock |
Blue
|
0.673 in
17.1 mm
|
|
||
$0.2479 - $0.4565 | 20 In stock |
Blue
|
0.984 in
25.0 mm
|
|
||
$0.0739 - $0.1362 | Request the lead time here |
Blue
|
0.488 in
12.4 mm
|
|
||
$0.0591 - $0.1089 | Request the lead time here |
Yellow
|
0.709 in
18.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue