Menu Search

Telescopic Stays

In production

These Telescopic Stays, are used in various applications to support and control the movement of lids. These lids provide stability, safety, and convenience by firmly holding lids in up to ten different positions.

It is an excellent, low-cost alternative to a gas strut when positional control is required, and the mass of the item to be held is modest, as it can sustain up to 135 kg. Ideal for various applications in which weight must be maintained or supported at varying angles.Prevents the lid from shutting accidentally due to wind outside, draft inside or from an uneven installation. It can be used for safety opening upwards as a hatch, as well as a door for lateral movement.

It is simple to install and requires little upkeep. It works by extending the arm until it locks into the desired position. Close by either fully extending the stay before returning it to the closed position (basic models) or slightly extending and closing (reversible model). All of this has a lifespan of 20,000 locks. Commonly used for applications such as electrical boxes, machinery covers, or other industrial applications.

  • It can sustain up to 135 kg.
  • Up to 10 adjustment positions.
  • It has a lifespan of 20,000 lock movements.
Material: Steel, Stainless Steel, Carbon Steel Colour: , Silver Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
5 results
Product SKUs information
Item Code Price range Availability Number of Positions Closed Length Extended Length Maximum Load Capacity Screw Hole Diameter Type View
$40.766 - $45.1701 Request the lead time here
6
215.0 mm
Basic
$40.766 - $45.1701 Request the lead time here
10
215.0 mm
Basic
Request the lead time here
1
230.0 mm
458.0 mm
6.5 mm
Reversible
$29.3976 - $32.5735 Request the lead time here
5
141.0 mm
Basic
Request the lead time here
1
230.0 mm
458.0 mm
6.5 mm
Reversible
Telescopic Stay - Universal; 215.0 mm; 373.0 mm; Carbon Steel

1253260

Price Range
$45.1701 - $40.766

Stock Levels
Request the lead time here
Attributes
  • Closed Length
    215.0 mm
  • Thickness
    9.6 mm
  • Type
    Basic
  • Hinge Type
    Cover Stay
  • Action Type
    Slider
Telescopic Stay - Universal; 215.0 mm; 373.0 mm; Carbon Steel

1253259

Price Range
$45.1701 - $40.766

Stock Levels
Request the lead time here
Attributes
  • Closed Length
    215.0 mm
  • Thickness
    9.6 mm
  • Type
    Basic
  • Hinge Type
    Cover Stay
  • Action Type
    Slider
Telescopic Stay - Universal; 44.0 mm; 100.0 mm; Steel

17963


Stock Levels
Request the lead time here
Attributes
  • Closed Length
    230.0 mm
  • Extended Length
    458.0 mm
  • Distance Between Fixing Holes
    100.0 mm
  • Thickness
    4.0 mm
  • Base Length
    44.0 mm
Telescopic Stay - Universal; 141.0 mm; 134.0 mm; Carbon Steel

1253258

Price Range
$32.5735 - $29.3976

Stock Levels
Request the lead time here
Attributes
  • Closed Length
    141.0 mm
  • Thickness
    9.6 mm
  • Type
    Basic
  • Hinge Type
    Cover Stay
  • Action Type
    Slider
Telescopic Stay - Universal; 44.0 mm; 100.0 mm; Stainless Steel

17940


Stock Levels
Request the lead time here
Attributes
  • Closed Length
    230.0 mm
  • Extended Length
    458.0 mm
  • Distance Between Fixing Holes
    100.0 mm
  • Thickness
    4.0 mm
  • Base Length
    44.0 mm