Thick Door Quarter Turn Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Key Type | Grip Length | Grip Range | Maximum Compatible Door Thickness | View | |
|---|---|---|---|---|---|---|---|
| $7.99 - $8.8532 | Request the lead time here |
|
|
|
|
||
| $10.2495 - $11.3567 | Request the lead time here |
|
|
|
|
||
| $10.3531 - $11.4716 | Request the lead time here |
|
|
|
|
||
| $7.99 - $8.8532 | Request the lead time here |
|
|
|
|
||
| $7.9906 - $8.8538 | Request the lead time here |
|
|
|
|
||
| $20.3753 - $37.5334 | 50 In stock |
|
|
|
|
||
| $9.3484 - $10.3584 | Request the lead time here |
|
|
|
|
||
| $8.717 - $9.6588 | Request the lead time here |
|
|
|
|
||
| $9.7059 - $10.7545 | Request the lead time here |
|
|
|
|
||
| $8.7169 - $9.6586 | 46 In stock |
|
|
|
|
||
| $8.7646 - $9.7115 | Request the lead time here |
|
|
|
|
||
| $8.717 - $9.6588 | Request the lead time here |
|
|
|
|
||
| $8.7646 - $9.7115 | Request the lead time here |
|
|
|
|
||
| $8.8531 - $9.8096 | Request the lead time here |
|
|
|
|
||
| $20.5811 - $37.9126 | Request the lead time here |
|
|
|
|
||
| $17.3287 - $31.9214 | Request the lead time here |
|
|
|
|
||
| $10.6299 - $11.7782 | Request the lead time here |
8.0 mm Square Key
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
||
| $11.9335 - $13.2227 | Request the lead time here |
8.0 mm Triangle Key
|
2.126 in
54.0 mm
|
2.126 in
54.0 mm
|
1.575 in
40.0 mm
|
||
| $12.9469 - $14.3455 | Request the lead time here |
3.0 mm Double Bit Key
|
2.756 in
70.0 mm
|
2.756 in
70.0 mm
|
1.969 in
50.0 mm
|
||
| $11.6363 - $12.8935 | Request the lead time here |
8.0 mm Square Key
|
2.598 in
66.0 mm
|
2.598 in
66.0 mm
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue