Menu Search

Threaded O-ring Plugs - BSP/Gas Threads

In stock

Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE
  • Colour: Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Overall Diameter Threaded Length Compatible Thread Sizes (All) View
$0.8494 - $1.5647 Request the lead time here
62.0 mm
13/4 x 11
$0.3638 - $0.9095 18 In stock
37.0 mm
7/8 x 14
$0.308 - $0.7702 313 In stock
32.0 mm
3/4 x 14
$0.2644 - $0.6608 1711 In stock
27.0 mm
1/2 x 14
$0.3953 - $1.5103 1268 In stock
40.0 mm
1 x 11
$0.2419 - $0.4457 457 In stock
22.0 mm
3/8 x 19
$0.5331 - $2.0371 112 In stock
50.0 mm
11/4 x 11
$1.075 - $1.1912 10 In stock
68.0 mm
2 x 11
$0.202 - $0.3723 681 In stock
19.0 mm
1/4 x 19
$0.7922 - $1.4594 181 In stock
56.0 mm
11/2 x 11
$0.1531 - $0.1696 513 In stock
16.0 mm
1/8 x 28
$0.2808 - $0.702 915 In stock
29.5 mm
5/8 x 14
Threaded O-Ring Plug 13/4 x 11 BSP ThreadsGas Threads Overall Diameter - 62.0 mm | 2.441 in Yellow HDPE

498687

Price Range
$1.5647 - $0.8494

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Compatible Thread Sizes (All)
    13/4 x 11
  • Overall Diameter
    62.0 mm
Threaded O-Ring Plug 7/8 x 14 BSP ThreadsGas Threads Overall Diameter - 37.0 mm | 1.457 in Yellow HDPE

498559

Price Range
$0.9095 - $0.3638

Stock Levels
18 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Compatible Thread Sizes (All)
    7/8 x 14
  • Overall Diameter
    37.0 mm
Threaded O-Ring Plug 3/4 x 14 BSP ThreadsGas Threads Overall Diameter - 32.0 mm | 1.26 in Yellow HDPE

498558

Price Range
$0.7702 - $0.308

Stock Levels
313 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Compatible Thread Sizes (All)
    3/4 x 14
  • Overall Diameter
    32.0 mm
Threaded O-Ring Plug 1/2 x 14 BSP ThreadsGas Threads Overall Diameter - 27.0 mm | 1.063 in Yellow HDPE

498556

Price Range
$0.6608 - $0.2644

Stock Levels
1711 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Compatible Thread Sizes (All)
    1/2 x 14
  • Overall Diameter
    27.0 mm
Threaded O-Ring Plug 1 x 11 BSP ThreadsGas Threads Overall Diameter - 40.0 mm | 1.575 in Yellow HDPE

498684

Price Range
$1.5103 - $0.3953

Stock Levels
1268 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Compatible Thread Sizes (All)
    1 x 11
  • Overall Diameter
    40.0 mm
Threaded O-Ring Plug 3/8 x 19 BSP ThreadsGas Threads Overall Diameter - 22.0 mm | 0.866 in Yellow HDPE

498683

Price Range
$0.4457 - $0.2419

Stock Levels
457 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Compatible Thread Sizes (All)
    3/8 x 19
  • Overall Diameter
    22.0 mm
Threaded O-Ring Plug 11/4 x 11 BSP ThreadsGas Threads Overall Diameter - 50.0 mm | 1.969 in Yellow HDPE

498685

Price Range
$2.0371 - $0.5331

Stock Levels
112 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Compatible Thread Sizes (All)
    11/4 x 11
  • Overall Diameter
    50.0 mm
Threaded O-Ring Plug 2 x 11 BSP ThreadsGas Threads Overall Diameter - 68.0 mm | 2.677 in Yellow HDPE

498688

Price Range
$1.1912 - $1.075

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Compatible Thread Sizes (All)
    2 x 11
  • Overall Diameter
    68.0 mm
Threaded O-Ring Plug 1/4 x 19 BSP ThreadsGas Threads Overall Diameter - 19.0 mm | 0.748 in Yellow HDPE

498682

Price Range
$0.3723 - $0.202

Stock Levels
681 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Compatible Thread Sizes (All)
    1/4 x 19
  • Overall Diameter
    19.0 mm
Threaded O-Ring Plug 11/2 x 11 BSP ThreadsGas Threads Overall Diameter - 56.0 mm | 2.205 in Yellow HDPE

498686

Price Range
$1.4594 - $0.7922

Stock Levels
181 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Compatible Thread Sizes (All)
    11/2 x 11
  • Overall Diameter
    56.0 mm
Threaded O-Ring Plug 1/8 x 28 BSP ThreadsGas Threads Overall Diameter - 16.0 mm | 0.63 in Yellow HDPE

498681

Price Range
$0.1696 - $0.1531

Stock Levels
513 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Compatible Thread Sizes (All)
    1/8 x 28
  • Overall Diameter
    16.0 mm
Threaded O-Ring Plug 5/8 x 14 BSP ThreadsGas Threads Overall Diameter - 29.5 mm | 1.161 in Yellow HDPE

498557

Price Range
$0.702 - $0.2808

Stock Levels
915 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Fitting Style
    Threaded
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Compatible Thread Sizes (All)
    5/8 x 14