Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Threaded Length | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $0.8494 - $1.5647 | Request the lead time here | 
2.441 in
 
62.0 mm
 |  | 
13/4 x 11
 | ||
| $0.3638 - $0.9095 | 18 In stock | 
1.457 in
 
37.0 mm
 |  | 
7/8 x 14
 | ||
| $0.308 - $0.7702 | 313 In stock | 
1.26 in
 
32.0 mm
 |  | 
3/4 x 14
 | ||
| $0.2644 - $0.6608 | 1711 In stock | 
1.063 in
 
27.0 mm
 |  | 
1/2 x 14
 | ||
| $0.3953 - $1.5103 | 1268 In stock | 
1.575 in
 
40.0 mm
 |  | 
1 x 11
 | ||
| $0.2419 - $0.4457 | 457 In stock | 
0.866 in
 
22.0 mm
 |  | 
3/8 x 19
 | ||
| $0.5331 - $2.0371 | 112 In stock | 
1.969 in
 
50.0 mm
 |  | 
11/4 x 11
 | ||
| $1.075 - $1.1912 | 10 In stock | 
2.677 in
 
68.0 mm
 |  | 
2 x 11
 | ||
| $0.202 - $0.3723 | 681 In stock | 
0.748 in
 
19.0 mm
 |  | 
1/4 x 19
 | ||
| $0.7922 - $1.4594 | 181 In stock | 
2.205 in
 
56.0 mm
 |  | 
11/2 x 11
 | ||
| $0.1531 - $0.1696 | 513 In stock | 
0.63 in
 
16.0 mm
 |  | 
1/8 x 28
 | ||
| $0.2808 - $0.702 | 915 In stock | 
1.161 in
 
29.5 mm
 |  | 
5/8 x 14
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue