Menu Search

Threaded Protection Caps - BSP/Gas Threads

In stock

Threaded Protection Caps for BSP/Gas Threads protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: HDPE, LDPE
  • Colour: Yellow, Red, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Compatible Thread Sizes Overall Diameter Threaded Height Material Full Material Overall Height View
$0.7637 - $1.4068 1785 In stock
BSP Threads
38.1 mm
LDPE
Low Density Polyethylene
87.3 mm
$0.7246 - $1.3346 1800 In stock
BSP Threads
36.3 mm
LDPE
Low Density Polyethylene
75.4 mm
$0.3357 - $0.6187 2000 In stock
BSP Threads
25.0 mm
LDPE
Low Density Polyethylene
40.5 mm
$0.2063 - $0.38 78929 In stock
BSP Threads
25.4 mm
LDPE
Low Density Polyethylene
26.2 mm
$0.3665 - $0.6751 10407 In stock
BSP Threads
30.2 mm
LDPE
Low Density Polyethylene
47.6 mm
$1.5517 - $2.8584 1300 In stock
BSP Threads
43.3 mm
LDPE
Low Density Polyethylene
137.4 mm
$0.1517 - $0.2794 31572 In stock
BSP Threads
17.0 mm
LDPE
Low Density Polyethylene
20.6 mm
$0.9718 - $1.79 1709 In stock
BSP Threads
41.2 mm
LDPE
Low Density Polyethylene
112.6 mm
$0.3971 - $0.7317 4672 In stock
BSP Threads
30.2 mm
LDPE
Low Density Polyethylene
58.7 mm
$1.9762 - $3.6404 6550 In stock
BSP Threads
53.0 mm
LDPE
Low Density Polyethylene
157.9 mm
$1.0411 - $1.1536 1063 In stock
Gas Threads
44.4 mm
LDPE - PIR
Low Density Polyethylene
19.8 mm
$0.2659 - $0.4899 22917 In stock
Gas Threads
4.8 mm
LDPE - PIR
Low Density Polyethylene
11.0 mm
$0.1126 - $0.2074 17777 In stock
Gas Threads
32.4 mm
LDPE - PIR
Low Density Polyethylene
19.5 mm
$0.0953 - $0.1756 19 In stock
Gas Threads
25.4 mm
LDPE - PIR
Low Density Polyethylene
15.7 mm
$1.0455 - $1.9262 Request the lead time here
Gas Threads
55.0 mm
27.0 mm
HDPE
High Density Polyethylene
28.0 mm
$0.2496 - $0.46 Request the lead time here
Gas Threads
23.0 mm
11.5 mm
HDPE
High Density Polyethylene
12.5 mm
$0.7269 - $1.3392 Request the lead time here
Gas Threads
49.0 mm
23.5 mm
HDPE
High Density Polyethylene
25.0 mm
$0.2797 - $0.5154 Request the lead time here
Gas Threads
34.0 mm
14.5 mm
HDPE
High Density Polyethylene
15.0 mm
$0.613 - $1.1294 90 In stock
Gas Threads
67.0 mm
26.5 mm
HDPE
High Density Polyethylene
28.5 mm
$0.2363 - $0.4354 Request the lead time here
Gas Threads
15.0 mm
10.0 mm
HDPE
High Density Polyethylene
13.0 mm
  • of 2
BSP Threads Threaded Protection Cap Compatible Thread Sizes 3.000 in

NB080

Price Range
$1.4068 - $0.7637

Stock Levels
1785 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
BSP Threads Threaded Protection Cap Compatible Thread Sizes 2-1/2 in

NB065

Price Range
$1.3346 - $0.7246

Stock Levels
1800 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
BSP Threads Threaded Protection Cap Compatible Thread Sizes 1-1/4 in

NB032

Price Range
$0.6187 - $0.3357

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
BSP Threads Threaded Protection Cap Compatible Thread Sizes 3/4 in

NB020

Price Range
$0.38 - $0.2063

Stock Levels
78929 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
BSP Threads Threaded Protection Cap Compatible Thread Sizes 1-1/2 in

NB040

Price Range
$0.6751 - $0.3665

Stock Levels
10407 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
BSP Threads Threaded Protection Cap Compatible Thread Sizes 5.000 in

NB125

Price Range
$2.8584 - $1.5517

Stock Levels
1300 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
BSP Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

NB015

Price Range
$0.2794 - $0.1517

Stock Levels
31572 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
BSP Threads Threaded Protection Cap Compatible Thread Sizes 4.000 in

NB100

Price Range
$1.79 - $0.9718

Stock Levels
1709 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
BSP Threads Threaded Protection Cap Compatible Thread Sizes 2.000 in

NB050

Price Range
$0.7317 - $0.3971

Stock Levels
4672 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
BSP Threads Threaded Protection Cap Compatible Thread Sizes 6.000 in

NB150

Price Range
$3.6404 - $1.9762

Stock Levels
6550 In stock
Attributes
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Threaded Protection Cap - BSP ThreadsGas Threads ; ; Red ; LDPE - PIR

10167

Price Range
$1.1536 - $1.0411

Stock Levels
1063 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Threaded Protection Cap - BSP ThreadsGas Threads ; ; Red ; LDPE - PIR

10559

Price Range
$0.4899 - $0.2659

Stock Levels
22917 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Threaded Protection Cap - BSP ThreadsGas Threads ; ; Red ; LDPE - PIR

10970

Price Range
$0.2074 - $0.1126

Stock Levels
17777 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Threaded Protection Cap - BSP ThreadsGas Threads ; ; Red ; LDPE - PIR

11157

Price Range
$0.1756 - $0.0953

Stock Levels
19 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Threaded Protection Cap - BSP ThreadsGas Threads ;1-1/2 Threaded Height 27.0 mm | 1.063 in; Yellow ; HDPE

9111000

Price Range
$1.9262 - $1.0455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;3/8 Threaded Height 11.5 mm | 0.453 in; Yellow ; HDPE

9103000

Price Range
$0.46 - $0.2496

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1-1/4 Threaded Height 23.5 mm | 0.925 in; Yellow ; HDPE

9109000

Price Range
$1.3392 - $0.7269

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;3/4 Threaded Height 14.5 mm | 0.571 in; Yellow ; HDPE

9106000

Price Range
$0.5154 - $0.2797

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;2 Threaded Height 26.5 mm | 1.043 in; Yellow ; HDPE

9112000

Price Range
$1.1294 - $0.613

Stock Levels
90 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1/8 Threaded Height 10.0 mm | 0.394 in; Yellow ; HDPE

9101000

Price Range
$0.4354 - $0.2363

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene