Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps for BSP/Gas Threads protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Compatible Thread Sizes | Overall Diameter | Threaded Height | Material | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.2125 - $0.3914 | 58829 In stock |
BSP Threads
|
|
1 in
25.4 mm
|
|
LDPE
|
Low Density Polyethylene
|
1.031 in
26.2 mm
|
||
| $0.7463 - $1.3747 | 1800 In stock |
BSP Threads
|
|
1.429 in
36.3 mm
|
|
LDPE
|
Low Density Polyethylene
|
2.969 in
75.4 mm
|
||
| $2.0355 - $3.7496 | 3350 In stock |
BSP Threads
|
|
2.087 in
53.0 mm
|
|
LDPE
|
Low Density Polyethylene
|
6.217 in
157.9 mm
|
||
| $0.1562 - $0.2878 | 15172 In stock |
BSP Threads
|
|
0.669 in
17.0 mm
|
|
LDPE
|
Low Density Polyethylene
|
0.811 in
20.6 mm
|
||
| $1.0009 - $1.8437 | 709 In stock |
BSP Threads
|
|
1.622 in
41.2 mm
|
|
LDPE
|
Low Density Polyethylene
|
4.433 in
112.6 mm
|
||
| $0.409 - $0.7536 | 962 In stock |
BSP Threads
|
|
1.189 in
30.2 mm
|
|
LDPE
|
Low Density Polyethylene
|
2.311 in
58.7 mm
|
||
| $1.5982 - $2.9442 | 1300 In stock |
BSP Threads
|
|
1.705 in
43.3 mm
|
|
LDPE
|
Low Density Polyethylene
|
5.409 in
137.4 mm
|
||
| $0.3775 - $0.6954 | 10107 In stock |
BSP Threads
|
|
1.189 in
30.2 mm
|
|
LDPE
|
Low Density Polyethylene
|
1.874 in
47.6 mm
|
||
| $0.7866 - $1.449 | 585 In stock |
BSP Threads
|
|
1.5 in
38.1 mm
|
|
LDPE
|
Low Density Polyethylene
|
3.437 in
87.3 mm
|
||
| $0.3458 - $0.6372 | 6500 In stock |
BSP Threads
|
|
0.984 in
25.0 mm
|
|
LDPE
|
Low Density Polyethylene
|
1.594 in
40.5 mm
|
||
| $0.244 - $0.4496 | 5002 In stock |
BSP Threads
|
|
0.874 in
22.2 mm
|
|
LDPE
|
Low Density Polyethylene
|
1.28 in
32.5 mm
|
||
| $1.0723 - $1.1882 | 263 In stock |
Gas Threads
|
|
1.748 in
44.4 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.78 in
19.8 mm
|
||
| $0.2739 - $0.5046 | 22667 In stock |
Gas Threads
|
|
0.189 in
4.8 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.433 in
11.0 mm
|
||
| $0.2231 - $0.4108 | 151 In stock |
Gas Threads
|
|
2.437 in
61.9 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.827 in
21.0 mm
|
||
| $0.116 - $0.2136 | 17777 In stock |
Gas Threads
|
|
1.276 in
32.4 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.768 in
19.5 mm
|
||
| $0.7217 - $1.3295 | 375 In stock |
Gas Threads
|
|
1.417 in
36.0 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.748 in
19.0 mm
|
||
| 10205 | $0.4636 - $0.854 | 2720 In stock |
Gas Threads
|
|
1.157 in
29.4 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.697 in
17.7 mm
|
|
| $0.3757 - $0.6922 | 1008 In stock |
Gas Threads
|
|
0.736 in
18.7 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.445 in
11.3 mm
|
||
| $0.0331 - $0.061 | 47323 In stock |
Gas Threads
|
|
0.465 in
11.8 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.472 in
12.0 mm
|
||
| $0.3098 - $0.5708 | 2868 In stock |
Gas Threads
|
|
1.98 in
50.3 mm
|
|
LDPE - PIR
|
Low Density Polyethylene
|
0.807 in
20.5 mm