Menu Search

Threaded Protection Caps - BSP/Gas Threads

In stock

Threaded Protection Caps for BSP/Gas Threads protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: HDPE, LDPE
  • Colour: Yellow, Red, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Compatible Thread Sizes Overall Diameter Threaded Height Material Full Material Overall Height View
$0.1126 - $0.2074 17777 In stock
Gas Threads
32.4 mm
12.5 mm
LDPE
Low Density Polyethylene
19.5 mm
$1.0174 - $1.8741 20 In stock
Gas Threads
77.9 mm
19.0 mm
LDPE
Low Density Polyethylene
27.6 mm
$0.2399 - $0.442 Request the lead time here
Gas Threads
29.0 mm
12.5 mm
HDPE
High Density Polyethylene
14.0 mm
$0.3648 - $0.672 158 In stock
Gas Threads
18.7 mm
7.4 mm
LDPE
Low Density Polyethylene
11.3 mm
$0.2496 - $0.46 Request the lead time here
Gas Threads
23.0 mm
11.5 mm
HDPE
High Density Polyethylene
12.5 mm
$0.2551 - $0.47 Request the lead time here
Gas Threads
19.0 mm
11.0 mm
HDPE
High Density Polyethylene
12.5 mm
$1.047 - $1.9286 Request the lead time here
Gas Threads
59.0 mm
26.0 mm
HDPE
High Density Polyethylene
27.5 mm
$0.2363 - $0.4354 Request the lead time here
Gas Threads
15.0 mm
10.0 mm
HDPE
High Density Polyethylene
13.0 mm
$0.5117 - $0.9426 Request the lead time here
Gas Threads
40.0 mm
18.0 mm
HDPE
High Density Polyethylene
20.0 mm
$0.2414 - $0.4447 Request the lead time here
Gas Threads
27.0 mm
12.0 mm
HDPE
High Density Polyethylene
13.5 mm
$0.613 - $1.1294 90 In stock
Gas Threads
67.0 mm
26.5 mm
HDPE
High Density Polyethylene
28.5 mm
$1.0455 - $1.9262 Request the lead time here
Gas Threads
55.0 mm
27.0 mm
HDPE
High Density Polyethylene
28.0 mm
$0.2797 - $0.5154 Request the lead time here
Gas Threads
34.0 mm
14.5 mm
HDPE
High Density Polyethylene
15.0 mm
$0.7269 - $1.3392 Request the lead time here
Gas Threads
49.0 mm
23.5 mm
HDPE
High Density Polyethylene
25.0 mm
$0.9991 - $1.8405 Request the lead time here
Gas Threads
48.0 mm
16.0 mm
HDPE
High Density Polyethylene
18.0 mm
$0.7039 - $1.2965 Request the lead time here
Gas Threads
38.0 mm
15.5 mm
HDPE
High Density Polyethylene
17.0 mm
  • of 2
Threaded Protection Cap - BSP ThreadsGas Threads ;7/8 Threaded Height 12.5 mm | 0.492 in; Red ; LDPE

10970

Price Range
$0.2074 - $0.1126

Stock Levels
17777 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;2-1/2 Threaded Height 19.0 mm | 0.748 in; Red ; LDPE

12905

Price Range
$1.8741 - $1.0174

Stock Levels
20 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;5/8 Threaded Height 12.5 mm | 0.492 in; Yellow ; HDPE

9105000

Price Range
$0.442 - $0.2399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;3/8 Threaded Height 7.4 mm | 0.291 in; Red ; LDPE

10104

Price Range
$0.672 - $0.3648

Stock Levels
158 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;3/8 Threaded Height 11.5 mm | 0.453 in; Yellow ; HDPE

9103000

Price Range
$0.46 - $0.2496

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1/4 Threaded Height 11.0 mm | 0.433 in; Yellow ; HDPE

9102000

Price Range
$0.47 - $0.2551

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1-3/4 Threaded Height 26.0 mm | 1.024 in; Yellow ; HDPE

9111500

Price Range
$1.9286 - $1.047

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1/8 Threaded Height 10.0 mm | 0.394 in; Yellow ; HDPE

9101000

Price Range
$0.4354 - $0.2363

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1 Threaded Height 18.0 mm | 0.709 in; Yellow ; HDPE

9108000

Price Range
$0.9426 - $0.5117

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1/2 Threaded Height 12.0 mm | 0.472 in; Yellow ; HDPE

9104000

Price Range
$0.4447 - $0.2414

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;2 Threaded Height 26.5 mm | 1.043 in; Yellow ; HDPE

9112000

Price Range
$1.1294 - $0.613

Stock Levels
90 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1-1/2 Threaded Height 27.0 mm | 1.063 in; Yellow ; HDPE

9111000

Price Range
$1.9262 - $1.0455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;3/4 Threaded Height 14.5 mm | 0.571 in; Yellow ; HDPE

9106000

Price Range
$0.5154 - $0.2797

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1-1/4 Threaded Height 23.5 mm | 0.925 in; Yellow ; HDPE

9109000

Price Range
$1.3392 - $0.7269

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1-1/4 Threaded Height 16.0 mm | 0.63 in; Yellow ; HDPE

9110000

Price Range
$1.8405 - $0.9991

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;7/8 Threaded Height 15.5 mm | 0.61 in; Yellow ; HDPE

9107000

Price Range
$1.2965 - $0.7039

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene