Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps for Metric Threads threads and fittings protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and are ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Suitable for Metric threads. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3133 - $0.5772 | Request the lead time here |
0.669 in
17.0 mm
|
Yellow
|
HDPE
|
M12
|
0.492 in
12.5 mm
|
||
| $0.2263 - $0.417 | Request the lead time here |
1.299 in
33.0 mm
|
Yellow
|
HDPE
|
M26
|
0.571 in
14.5 mm
|
||
| $0.0741 - $0.2833 | 6223 In stock |
0.39 in
9.9 mm
|
Red
|
LDPE - PIR
|
|
0.394 in
10.0 mm
|
||
| $0.0844 - $0.1556 | 17 In stock |
0.63 in
16.0 mm
|
Red
|
LDPE
|
M14
|
0.472 in
12.0 mm
|
||
| $0.1151 - $0.212 | 1400 In stock |
1.122 in
28.5 mm
|
Red
|
LDPE
|
M26
|
0.551 in
14.0 mm
|
||
| 12104 | $0.3989 - $0.7348 | 3186 In stock |
0.626 in
15.9 mm
|
Red
|
LDPE - PIR
|
|
0.472 in
12.0 mm
|
|
| $0.0946 - $0.3617 | 77 In stock |
0.961 in
24.4 mm
|
Red
|
LDPE - PIR
|
|
0.965 in
24.5 mm
|
||
| $0.101 - $0.1862 | 16 In stock |
1.043 in
26.5 mm
|
Red
|
LDPE
|
M24
|
0.551 in
14.0 mm
|
||
| $0.4688 - $0.8635 | 707 In stock |
0.862 in
21.9 mm
|
Red
|
LDPE - PIR
|
|
0.551 in
14.0 mm
|
||
| $0.8199 - $1.5106 | 4716 In stock |
1.339 in
34.0 mm
|
Red
|
LDPE - PIR
|
|
0.551 in
14.0 mm
|
||
| $0.2038 - $0.3755 | 16 In stock |
1.071 in
27.2 mm
|
Red
|
LDPE - PIR
|
|
0.551 in
14.0 mm
|
||
| $0.4433 - $0.8165 | 419 In stock |
0.776 in
19.7 mm
|
Red
|
LDPE - PIR
|
|
0.551 in
14.0 mm
|
||
| $0.9802 - $1.8058 | 590 In stock |
1.528 in
38.8 mm
|
Red
|
LDPE - PIR
|
|
0.63 in
16.0 mm
|
||
| $0.0881 - $0.1623 | 3018 In stock |
0.709 in
18.0 mm
|
Red
|
LDPE
|
M16
|
0.472 in
12.0 mm
|
||
| $0.0747 - $0.2858 | 200 In stock |
1.114 in
28.3 mm
|
Red
|
LDPE - PIR
|
|
0.551 in
14.0 mm
|
||
| $0.3784 - $0.6972 | 602 In stock |
0.551 in
14.0 mm
|
Red
|
LDPE - PIR
|
|
0.472 in
12.0 mm
|
||
| $0.6734 - $1.2405 | 325 In stock |
1.031 in
26.2 mm
|
Red
|
LDPE - PIR
|
|
0.551 in
14.0 mm
|
||
| $1.1899 - $2.1921 | 193 In stock |
1.752 in
44.5 mm
|
Red
|
LDPE
|
M42
|
0.63 in
16.0 mm
|
||
| $0.5983 - $1.1024 | 7640 In stock |
0.957 in
24.3 mm
|
Red
|
LDPE - PIR
|
|
0.543 in
13.8 mm
|
||
| $0.0998 - $0.184 | 8 In stock |
1.26 in
32.0 mm
|
Red
|
LDPE - PIR
|
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue