Threaded Protection Plugs for BSP/GAS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Engagement | Overall Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $1.6076 - $2.9615 | 351 In stock |
|
2.902 in
73.7 mm
|
|
||
| $0.4449 - $0.8196 | 3404 In stock |
|
1.272 in
32.3 mm
|
|
||
| $1.4014 - $2.5814 | 1272 In stock |
|
2.173 in
55.2 mm
|
|
||
| $0.3631 - $0.6689 | 3160 In stock |
|
1.102 in
28.0 mm
|
|
||
| $1.9456 - $3.584 | Request the lead time here |
|
4.134 in
105.0 mm
|
|
||
| 10810 | $0.6545 - $1.2059 | 578 In stock |
|
1.567 in
39.8 mm
|
|
|
| $0.2318 - $0.427 | 5996 In stock |
|
0.74 in
18.8 mm
|
|
||
| $0.3562 - $0.6563 | 3012 In stock |
|
1.063 in
27.0 mm
|
|
||
| $0.2438 - $0.449 | 5017 In stock |
|
0.827 in
21.0 mm
|
|
||
| $0.4692 - $0.8644 | 1266 In stock |
|
1.496 in
38.0 mm
|
|
||
| $0.282 - $1.0773 | 1518 In stock |
|
1.102 in
28.0 mm
|
|
||
| $0.1345 - $0.5138 | 21909 In stock |
|
1.232 in
31.3 mm
|
|
||
| $1.3211 - $2.4338 | 489 In stock |
|
1.965 in
49.9 mm
|
|
||
| $0.2199 - $0.4051 | 2760 In stock |
|
0.646 in
16.4 mm
|
|
||
| $0.1057 - $0.4043 | 5010 In stock |
|
0.669 in
17.0 mm
|
|
||
| $0.2507 - $0.4616 | 8026 In stock |
|
0.902 in
22.9 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue