Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Special Offer | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.811 in
20.6 mm
|
Red
|
0.5 in
12.7 mm
|
LDPE
|
|
9/16
|
|||
| $0.2028 - $0.2247 | 18 In stock |
0.687 in
17.4 mm
|
Black
|
|
PP
|
|
1/2-13
|
||
| $0.062 - $0.1143 | Request the lead time here |
0.690 in
17.5 mm
|
Red
|
|
LDPE
|
|
9/16-18
|
||
| $0.1769 - $0.3258 | Request the lead time here |
1.630 in
41.4 mm
|
Red
|
|
LDPE
|
|
1-7/16-12
|
||
| $0.0506 - $0.0934 | Request the lead time here |
0.870 in
22.1 mm
|
Red
|
|
LDPE
|
|
11/16-16
|
||
| $0.3311 - $0.3668 | 1210 In stock |
1.310 in
33.3 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.1851 - $0.2051 | 10 In stock |
0.750 in
19.1 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.1657 - $0.1836 | 10 In stock |
0.620 in
15.7 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.2613 - $0.2895 | 20 In stock |
0.940 in
23.9 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.2735 - $0.3031 | 60 In stock |
1.060 in
26.9 mm
|
Yellow
|
|
PP
|
|
|
||
| BL14A | $1.0704 - $1.1861 | Request the lead time here |
2.125 in
54 mm
|
Yellow
|
|
PP
|
|
|
|
| $0.4935 - $0.5469 | 20 In stock |
1.500 in
38.1 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.1532 - $0.2822 | Request the lead time here |
1.180 in
30 mm
|
Blue
|
|
HDPE
|
|
1-14
|
||
| $0.158 - $0.1751 | Request the lead time here |
0.680 in
17.3 mm
|
Blue
|
|
HDPE
|
|
1/2-20
|
||
| $0.0948 - $0.1746 | 3000 In stock |
0.810 in
20.6 mm
|
Blue
|
|
HDPE
|
|
5/8-18
|
||
| $0.3549 - $0.3932 | Request the lead time here |
0.620 in
15.7 mm
|
Blue
|
|
HDPE
|
|
7/16-20
|
||
| $0.17 - $0.1884 | 3000 In stock |
0.750 in
19.1 mm
|
Blue
|
|
HDPE
|
|
9/16-18
|
||
| $0.1162 - $0.2142 | Request the lead time here |
1.060 in
26.9 mm
|
Blue
|
|
HDPE
|
|
7/8-14
|
||
| $0.1143 - $0.2106 | Request the lead time here |
0.940 in
23.9 mm
|
Blue
|
|
HDPE
|
|
3/4-16
|
||
| $0.146 - $0.2688 | Request the lead time here |
1.310 in
33.3 mm
|
Blue
|
|
HDPE
|
|
1-1/16-14
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue