Menu Search

Threaded Protection Plugs - Wide Flange

In stock

These Wide Flange Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use. Their nitrile gasket seals the plug to the mating surface for leak-tightness. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

Its wide flange design keeps any paint flakes from the hole when removed. It is easy to install or remove by hand, screwdriver, or torque wrench. Due to its Nylon material, it is recommended for intermittent temperatures from -40C to +100C. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: Nylon
  • Colour: Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Overall Diameter Compatible Thread Sizes (All) Overall Height View
$0.4415 - $0.4892 10 In stock
23.3 mm
$2.5769 - $2.8553 10 In stock
63.7 mm
$1.1271 - $1.2489 10 In stock
40.1 mm
$1.4587 - $1.6163 10 In stock
47.4 mm
$0.3615 - $0.4006 10 In stock
19.7 mm
$1.6621 - $1.8417 260 In stock
56.3 mm
$0.8272 - $0.9167 10 In stock
32.6 mm
$1.638 - $1.8151 10 In stock
43.7 mm
$0.7634 - $0.8458 10 In stock
28.7 mm
$0.4019 - $0.4454 760 In stock
21.7 mm
Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Threads ;

BLWF110A

Price Range
$0.4892 - $0.4415

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    23.3 mm
Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Threads ;

BLWF145A

Price Range
$2.8553 - $2.5769

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    63.7 mm
Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Threads ;

BLWF125A

Price Range
$1.2489 - $1.1271

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    40.1 mm
Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Threads ;

BLWF135A

Price Range
$1.6163 - $1.4587

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    47.4 mm
Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Threads ;

BLWF100A

Price Range
$0.4006 - $0.3615

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    19.7 mm
Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Threads ;

BLWF140A

Price Range
$1.8417 - $1.6621

Stock Levels
260 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    56.3 mm
Threaded Protection Plug - Compatible Thread Standard - UNF Threads ;

BLWF120A

Price Range
$0.9167 - $0.8272

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    32.6 mm
Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Threads ;

BLWF130A

Price Range
$1.8151 - $1.638

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    43.7 mm
Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Threads ;

BLWF115A

Price Range
$0.8458 - $0.7634

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    28.7 mm
Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Threads ;

BLWF105A

Price Range
$0.4454 - $0.4019

Stock Levels
760 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    21.7 mm