Menu Search

Thrust Pad

In production

Thrust Pads screw onto plunger tips for use in straight-line action clamps. The plunger pushes forward until the thrust pad is securely holding the work piece. These components are designed for quick action clamping with size variations and long opening and closing motions.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Head Thickness Thread Size Head Height Thread Length View
$138.2883 - $153.228 Request the lead time here
1.5 mm
M4
17.1 mm
25.0 mm
$135.1737 - $149.777 Request the lead time here
4.1 mm
M6
9.5 mm
12.0 mm
$136.8867 - $151.675 Request the lead time here
5.7 mm
M6
9.5 mm
40.0 mm
$122.5596 - $135.80 Request the lead time here
9.5 mm
M12
1.5 mm
50.0 mm
$139.3006 - $154.3497 Request the lead time here
13.5 mm
M16
1.5 mm
35.0 mm
$138.8334 - $153.8319 Request the lead time here
17.1 mm
M6
9.5 mm
25.0 mm
$143.3495 - $158.836 Request the lead time here
1.5 mm
M4
4.1 mm
12.0 mm
$121.6251 - $134.7647 Request the lead time here
9.5 mm
M12
1.5 mm
35.0 mm
$142.4929 - $157.8869 Request the lead time here
9.5 mm
M12
1.5 mm
35.0 mm
$144.1282 - $159.6988 Request the lead time here
13.5 mm
M16
1.5 mm
50.0 mm
$135.7187 - $150.3808 Request the lead time here
14.7 mm
M6
9.5 mm
40.0 mm
$136.3416 - $151.0711 Request the lead time here
1.5 mm
M8
13.5 mm
25.0 mm
$142.8823 - $158.3184 Request the lead time here
1.5 mm
M5
5.7 mm
16.0 mm
$127.9322 - $141.7532 Request the lead time here
1.5 mm
M5
14.7 mm
25.0 mm
$120.7687 - $133.8157 Request the lead time here
9.5 mm
M12
1.5 mm
25.0 mm
$143.3495 - $158.836 Request the lead time here
9.5 mm
M12
1.5 mm
50.0 mm
$115.396 - $127.8625 Request the lead time here
4.1 mm
M6
9.5 mm
12.0 mm
$134.0057 - $148.4828 Request the lead time here
17.1 mm
M6
9.5 mm
12.0 mm
$121.0802 - $134.1608 Request the lead time here
1.5 mm
M8
13.5 mm
40.0 mm
$139.8456 - $154.9535 Request the lead time here
1.5 mm
M4
17.1 mm
25.0 mm
  • of 3
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M4 ; Length Under Head - 35.0 mm | 1.378 in

1505023

Price Range
$153.228 - $138.2883

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Height
    17.1 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 4.1 mm | 0.161 in ; Thread Size - M6 ; Length Under Head - 12.0 mm | 0.472 in

1505001

Price Range
$149.777 - $135.1737

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 5.7 mm | 0.224 in ; Thread Size - M6 ; Length Under Head - 16.0 mm | 0.63 in

1505007

Price Range
$151.675 - $136.8867

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    40.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 9.5 mm | 0.374 in ; Thread Size - M12 ; Length Under Head - 40.0 mm | 1.575 in

1504988

Price Range
$135.80 - $122.5596

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    50.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 13.5 mm | 0.531 in ; Thread Size - M16 ; Length Under Head - 40.0 mm | 1.575 in

1504996

Price Range
$154.3497 - $139.3006

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 17.1 mm | 0.673 in ; Thread Size - M6 ; Length Under Head - 25.0 mm | 0.984 in

1505004

Price Range
$153.8319 - $138.8334

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M4 ; Length Under Head - 50.0 mm | 1.969 in

1505019

Price Range
$158.836 - $143.3495

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Height
    4.1 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 9.5 mm | 0.374 in ; Thread Size - M12 ; Length Under Head - 25.0 mm | 0.984 in

1504985

Price Range
$134.7647 - $121.6251

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 9.5 mm | 0.374 in ; Thread Size - M12 ; Length Under Head - 25.0 mm | 0.984 in

1504986

Price Range
$157.8869 - $142.4929

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 13.5 mm | 0.531 in ; Thread Size - M16 ; Length Under Head - 40.0 mm | 1.575 in

1504998

Price Range
$159.6988 - $144.1282

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    50.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 14.7 mm | 0.579 in ; Thread Size - M6 ; Length Under Head - 25.0 mm | 0.984 in

1505008

Price Range
$150.3808 - $135.7187

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    40.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M8 ; Length Under Head - 35.0 mm | 1.378 in

1505014

Price Range
$151.0711 - $136.3416

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M5 ; Length Under Head - 35.0 mm | 1.378 in

1505025

Price Range
$158.3184 - $142.8823

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Height
    5.7 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    16.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M5 ; Length Under Head - 50.0 mm | 1.969 in

1505027

Price Range
$141.7532 - $127.9322

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Height
    14.7 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 9.5 mm | 0.374 in ; Thread Size - M12 ; Length Under Head - 12.0 mm | 0.472 in

1504982

Price Range
$133.8157 - $120.7687

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 9.5 mm | 0.374 in ; Thread Size - M12 ; Length Under Head - 40.0 mm | 1.575 in

1504989

Price Range
$158.836 - $143.3495

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    50.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 4.1 mm | 0.161 in ; Thread Size - M6 ; Length Under Head - 12.0 mm | 0.472 in

1505000

Price Range
$127.8625 - $115.396

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 17.1 mm | 0.673 in ; Thread Size - M6 ; Length Under Head - 25.0 mm | 0.984 in

1505002

Price Range
$148.4828 - $134.0057

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M8 ; Length Under Head - 35.0 mm | 1.378 in

1505015

Price Range
$134.1608 - $121.0802

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    40.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M4 ; Length Under Head - 25.0 mm | 0.984 in

1505022

Price Range
$154.9535 - $139.8456

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Height
    17.1 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel