Menu Search

Thrust Pad

In production

Thrust Pads screw onto plunger tips for use in straight-line action clamps. The plunger pushes forward until the thrust pad is securely holding the work piece. These components are designed for quick action clamping with size variations and long opening and closing motions.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Head Thickness Thread Size Head Height Thread Length View
$123.2603 - $136.5765 Request the lead time here
13.5 mm
M16
1.5 mm
50.0 mm
$138.2883 - $153.228 Request the lead time here
1.5 mm
M4
17.1 mm
25.0 mm
$142.4929 - $157.8869 Request the lead time here
13.5 mm
M16
1.5 mm
25.0 mm
$132.2927 - $146.5846 Request the lead time here
5.7 mm
M6
9.5 mm
25.0 mm
$138.444 - $153.4006 Request the lead time here
13.5 mm
M16
1.5 mm
25.0 mm
$139.3006 - $154.3497 Request the lead time here
13.5 mm
M16
1.5 mm
35.0 mm
$138.8334 - $153.8319 Request the lead time here
17.1 mm
M6
9.5 mm
25.0 mm
$118.1212 - $130.8822 Request the lead time here
1.5 mm
M8
13.5 mm
25.0 mm
  • of 3
Thrust Pad - Head Thickness - 13.5 mm | 0.531 in ; Thread Size - M16 ; Length Under Head - 40.0 mm | 1.575 in

1504997

Price Range
$136.5765 - $123.2603

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    50.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M4 ; Length Under Head - 35.0 mm | 1.378 in

1505023

Price Range
$153.228 - $138.2883

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Height
    17.1 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 13.5 mm | 0.531 in ; Thread Size - M16 ; Length Under Head - 12.0 mm | 0.472 in

1504992

Price Range
$157.8869 - $142.4929

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 5.7 mm | 0.224 in ; Thread Size - M6 ; Length Under Head - 16.0 mm | 0.63 in

1505005

Price Range
$146.5846 - $132.2927

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 13.5 mm | 0.531 in ; Thread Size - M16 ; Length Under Head - 25.0 mm | 0.984 in

1504993

Price Range
$153.4006 - $138.444

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 13.5 mm | 0.531 in ; Thread Size - M16 ; Length Under Head - 40.0 mm | 1.575 in

1504996

Price Range
$154.3497 - $139.3006

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 17.1 mm | 0.673 in ; Thread Size - M6 ; Length Under Head - 25.0 mm | 0.984 in

1505004

Price Range
$153.8319 - $138.8334

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad - Head Thickness - 1.5 mm | 0.059 in ; Thread Size - M8 ; Length Under Head - 25.0 mm | 0.984 in

1505012

Price Range
$130.8822 - $118.1212

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel