Menu Search

Thumb Screw Knobs - Knurled

In stock

Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability Knob Diameter Knob Style Compatible Screw SizeTEST Type Base Diameter Compatible Screw Sizes View
Request the lead time here
Round
Knurled
Request the lead time here
Round
Knurled
Request the lead time here
Round
Knurled
Request the lead time here
17.0 mm
Knurled
8.0 mm
Request the lead time here
20.0 mm
Knurled
10.0 mm
Request the lead time here
25.0 mm
Knurled
13.0 mm
Request the lead time here
11.0 mm
Knurled
5.5 mm
Request the lead time here
25.0 mm
Knurled
10.0 mm
Request the lead time here
20.0 mm
Knurled
8.0 mm
Request the lead time here
36.0 mm
Knurled
17.0 mm
Request the lead time here
20.0 mm
Knurled
10.0 mm
Request the lead time here
25.0 mm
Knurled
10.0 mm
Request the lead time here
20.0 mm
Knurled
10.0 mm
Request the lead time here
17.0 mm
Knurled
7.0 mm
Request the lead time here
25.0 mm
Knurled
13.0 mm
Request the lead time here
25.0 mm
Knurled
13.0 mm
Request the lead time here
25.0 mm
Knurled
13.0 mm
Request the lead time here
17.0 mm
Knurled
7.0 mm
9 In stock
17.0 mm
Knurled
8.0 mm
Request the lead time here
25.0 mm
Knurled
10.0 mm
  • of 7
Thumb Screw Knob - Knob Diameter 25.4 mm | 1 in; ;

TSK290A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Round
  • Material
    PA
  • Type
    Knurled
  • Full Material
    Polyamide
Thumb Screw Knob - Knob Diameter 25.4 mm | 1 in; ;

TSK295A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Round
  • Material
    PA
  • Type
    Knurled
  • Full Material
    Polyamide
Thumb Screw Knob - Knob Diameter 25.4 mm | 1 in; ;

TSK285A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Round
  • Material
    PA
  • Type
    Knurled
  • Full Material
    Polyamide
Thumb Screw Knob - Compatible Screw Sizes - M5 ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 17.0 mm | 0.669 in

037050059905


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    8.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 20.0 mm | 0.787 in

037060000905


Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    10.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M8 ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 8.0 mm | 0.315 in ; Knob Diameter - 25.0 mm | 0.984 in

037080000905


Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M3 ; Base Diameter - 5.5 mm | 0.217 in ; Overall Height - 4.5 mm | 0.177 in ; Knob Diameter - 11.0 mm | 0.433 in

038030000905


Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    5.5 mm
  • Knob Diameter
    11.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 7.5 mm | 0.295 in ; Knob Diameter - 25.0 mm | 0.984 in

038060100905


Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M5 ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 15.0 mm | 0.591 in ; Knob Diameter - 20.0 mm | 0.787 in

037050300905


Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    8.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M10 ; Base Diameter - 17.0 mm | 0.669 in ; Overall Height - 23.0 mm | 0.906 in ; Knob Diameter - 36.0 mm | 1.417 in

037100100905


Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    17.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 7.5 mm | 0.295 in ; Knob Diameter - 20.0 mm | 0.787 in

038060000905


Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    10.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 18.0 mm | 0.709 in ; Knob Diameter - 25.0 mm | 0.984 in

037060300905


Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 15.0 mm | 0.591 in ; Knob Diameter - 20.0 mm | 0.787 in

037060159905


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    10.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M4 ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 17.0 mm | 0.669 in

038040159905


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    7.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M8 ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 9.5 mm | 0.374 in ; Knob Diameter - 25.0 mm | 0.984 in

038080059905


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M8 ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 18.0 mm | 0.709 in ; Knob Diameter - 25.0 mm | 0.984 in

037080100905


Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M8 ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 18.0 mm | 0.709 in ; Knob Diameter - 25.0 mm | 0.984 in

037080159905


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M4 ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 11.5 mm | 0.453 in ; Knob Diameter - 17.0 mm | 0.669 in

037040300905


Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    7.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M5 ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 11.5 mm | 0.453 in ; Knob Diameter - 17.0 mm | 0.669 in

037050159905


Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    8.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 8.0 mm | 0.315 in ; Knob Diameter - 25.0 mm | 0.984 in

037060200905


Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm