Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Knob Style | Compatible Screw SizeTEST | Type | Base Diameter | Compatible Screw Sizes | View | |
---|---|---|---|---|---|---|---|---|---|
Request the lead time here |
|
Round
|
|
Knurled
|
|
|
|||
Request the lead time here |
|
Round
|
|
Knurled
|
|
|
|||
Request the lead time here |
|
Round
|
|
Knurled
|
|
|
|||
$0.1635 - $0.1721 | Request the lead time here |
0.669 in
17.0 mm
|
Knurled
|
|
|
0.335 in
8.5 mm
|
|
||
$0.3059 - $0.3219 | Request the lead time here |
0.984 in
25.0 mm
|
Knurled
|
|
|
0.394 in
10.0 mm
|
|
||
$0.2731 - $0.2875 | Request the lead time here |
1.417 in
36.0 mm
|
Knurled
|
|
|
0.669 in
17.0 mm
|
|
||
$0.2884 - $0.3035 | Request the lead time here |
1.417 in
36.0 mm
|
Knurled
|
|
|
0.63 in
16.0 mm
|
|
||
$0.2591 - $0.2728 | Request the lead time here |
1.417 in
36.0 mm
|
Knurled
|
|
|
0.669 in
17.0 mm
|
|
||
$0.1701 - $0.179 | Request the lead time here |
0.669 in
17.0 mm
|
Knurled
|
|
|
0.315 in
8.0 mm
|
|
||
Request the lead time here |
1 in
25.4 mm
|
Round
|
|
Thumb Screw Knobs
|
|
|
|||
Request the lead time here |
0.5 in
12.7 mm
|
Round
|
|
Thumb Screw Knobs
|
|
|
|||
$21.6964 - $24.0403 | Request the lead time here |
0.787 in
20.0 mm
|
Knurled Nut
|
|
M5
|
0.551 in
14.0 mm
|
|
||
$27.9709 - $30.9928 | Request the lead time here |
1.417 in
36.0 mm
|
Knurled Nut
|
|
M10
|
1.102 in
28.0 mm
|
|
||
$49.8185 - $55.2005 | Request the lead time here |
1.575 in
40.0 mm
|
Knurled Nut
|
|
M12
|
1.26 in
32.0 mm
|
|
||
Request the lead time here |
1.181 in
30.0 mm
|
Knurled
|
|
Screw
|
0.63 in
16.0 mm
|
|
|||
$42.8635 - $47.4943 | Request the lead time here |
1.417 in
36.0 mm
|
Knurled Nut
|
|
M10
|
1.102 in
28.0 mm
|
|
||
$26.4589 - $29.3174 | Request the lead time here |
0.945 in
24.0 mm
|
Knurled Nut
|
|
M6
|
0.63 in
16.0 mm
|
|
||
$17.9921 - $19.9358 | Request the lead time here |
0.945 in
24.0 mm
|
Knurled Nut
|
|
M6
|
0.63 in
16.0 mm
|
|
||
$23.6618 - $26.2181 | Request the lead time here |
1.181 in
30.0 mm
|
Knurled Nut
|
|
M8
|
0.787 in
20.0 mm
|
|
||
$56.849 - $62.9905 | Request the lead time here |
1.575 in
40.0 mm
|
Knurled Nut
|
|
M12
|
1.26 in
32.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue