Menu Search

Thumb Screw Knobs - Knurled

In stock

Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability Knob Diameter Knob Style Compatible Screw SizeTEST Type Base Diameter Compatible Screw Sizes View
Request the lead time here
30.0 mm
Knurled
Screw
16.0 mm
$17.9921 - $19.9358 Request the lead time here
24.0 mm
Knurled Nut
M6
16.0 mm
$42.8635 - $47.4943 Request the lead time here
36.0 mm
Knurled Nut
M10
28.0 mm
$16.8582 - $18.6794 Request the lead time here
20.0 mm
Knurled Nut
M5
14.0 mm
$23.6618 - $26.2181 Request the lead time here
30.0 mm
Knurled Nut
M8
20.0 mm
$56.849 - $62.9905 Request the lead time here
40.0 mm
Knurled Nut
M12
32.0 mm
$26.4589 - $29.3174 Request the lead time here
24.0 mm
Knurled Nut
M6
16.0 mm
$34.4722 - $38.1964 Request the lead time here
30.0 mm
Knurled Nut
M8
20.0 mm
$6.8996 - $7.645 Request the lead time here
12.0 mm
Knurled
Screw
6.0 mm
$11.9829 - $13.2774 Request the lead time here
20.0 mm
Knurled
Screw
10.0 mm
$4.5671 - $5.0604 Request the lead time here
16.0 mm
Knurled
Screw
8.0 mm
$8.5352 - $9.4572 Request the lead time here
16.0 mm
Knurled
Screw
8.0 mm
$8.0903 - $8.9644 Request the lead time here
24.0 mm
Knurled
Screw
12.0 mm
$10.0326 - $11.1164 Request the lead time here
30.0 mm
Knurled
Screw
16.0 mm
$8.9839 - $9.9545 Request the lead time here
20.0 mm
Knurled
Screw
10.0 mm
$16.3965 - $18.1679 Request the lead time here
24.0 mm
Knurled
Screw
12.0 mm
$20.3022 - $22.4955 Request the lead time here
30.0 mm
Knurled
Screw
16.0 mm
$6.2677 - $6.9448 Request the lead time here
24.0 mm
Knurled
Screw
12.0 mm
$6.0642 - $6.7193 Request the lead time here
20.0 mm
Knurled
Screw
10.0 mm
$9.4641 - $10.4866 Request the lead time here
24.0 mm
Knurled
Screw
12.0 mm
  • of 7
Thumb Screw Knob - Compatible Screw Sizes - M8 ; Base Diameter - 16.0 mm | 0.63 in; Overall Height - 53.0 mm | 2.087 in; Knob Diameter - 30.0 mm | 1.181 in; Stainless Steel

1220611


Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Knob Style
    Knurled
  • Material
    Stainless Steel
  • Type
    Screw
  • Base Diameter
    16.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 16.0 mm | 0.63 in ; ; Knob Diameter - 24.0 mm | 0.945 in

1504885

Price Range
$19.9358 - $17.9921

Stock Levels
Request the lead time here
Attributes
  • Knob Style
    Knurled Nut
  • Material
    Steel
  • Type
    M6
  • Base Diameter
    16.0 mm
  • Knob Diameter
    24.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M10 ; Base Diameter - 28.0 mm | 1.102 in ; ; Knob Diameter - 36.0 mm | 1.417 in

1504880

Price Range
$47.4943 - $42.8635

Stock Levels
Request the lead time here
Attributes
  • Knob Style
    Knurled Nut
  • Material
    Stainless Steel
  • Type
    M10
  • Base Diameter
    28.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M5 ; Base Diameter - 14.0 mm | 0.551 in ; ; Knob Diameter - 20.0 mm | 0.787 in

1504883

Price Range
$18.6794 - $16.8582

Stock Levels
Request the lead time here
Attributes
  • Knob Style
    Knurled Nut
  • Material
    Steel
  • Type
    M5
  • Base Diameter
    14.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M8 ; Base Diameter - 20.0 mm | 0.787 in ; ; Knob Diameter - 30.0 mm | 1.181 in

1504887

Price Range
$26.2181 - $23.6618

Stock Levels
Request the lead time here
Attributes
  • Knob Style
    Knurled Nut
  • Material
    Steel
  • Type
    M8
  • Base Diameter
    20.0 mm
  • Knob Diameter
    30.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M12 ; Base Diameter - 32.0 mm | 1.26 in ; ; Knob Diameter - 40.0 mm | 1.575 in

1504882

Price Range
$62.9905 - $56.849

Stock Levels
Request the lead time here
Attributes
  • Knob Style
    Knurled Nut
  • Material
    Stainless Steel
  • Type
    M12
  • Base Diameter
    32.0 mm
  • Knob Diameter
    40.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 16.0 mm | 0.63 in ; ; Knob Diameter - 24.0 mm | 0.945 in

1504886

Price Range
$29.3174 - $26.4589

Stock Levels
Request the lead time here
Attributes
  • Knob Style
    Knurled Nut
  • Material
    Stainless Steel
  • Type
    M6
  • Base Diameter
    16.0 mm
  • Knob Diameter
    24.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M8 ; Base Diameter - 20.0 mm | 0.787 in ; ; Knob Diameter - 30.0 mm | 1.181 in

1504888

Price Range
$38.1964 - $34.4722

Stock Levels
Request the lead time here
Attributes
  • Knob Style
    Knurled Nut
  • Material
    Stainless Steel
  • Type
    M8
  • Base Diameter
    20.0 mm
  • Knob Diameter
    30.0 mm
Knurled Knob - Compatible Screw Sizes - M3 ; Base Diameter - 6.0 mm | 0.236 in ; Overall Height - 19.5 mm | 0.768 in ; Knob Diameter - 12.0 mm | 0.472 in

1220563

Price Range
$7.645 - $6.8996

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Knob Style
    Knurled
  • Material
    Stainless Steel
  • Type
    Screw
  • Base Diameter
    6.0 mm
Knurled Knob - Compatible Screw Sizes - M5 ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 31.5 mm | 1.24 in ; Knob Diameter - 20.0 mm | 0.787 in

1220585

Price Range
$13.2774 - $11.9829

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Knob Style
    Knurled
  • Material
    Stainless Steel
  • Type
    Screw
  • Base Diameter
    10.0 mm
Knurled Knob - Compatible Screw Sizes - M4 ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 29.5 mm | 1.161 in ; Knob Diameter - 16.0 mm | 0.63 in

1220574

Price Range
$5.0604 - $4.5671

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    Steel
  • Type
    Screw
  • Base Diameter
    8.0 mm
Knurled Knob - Compatible Screw Sizes - M4 ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 21.5 mm | 0.846 in ; Knob Diameter - 16.0 mm | 0.63 in

1220571

Price Range
$9.4572 - $8.5352

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Knob Style
    Knurled
  • Material
    Stainless Steel
  • Type
    Screw
  • Base Diameter
    8.0 mm
Knurled Knob - Compatible Screw Sizes - M6 ; Base Diameter - 12.0 mm | 0.472 in ; Overall Height - 40.0 mm | 1.575 in ; Knob Diameter - 24.0 mm | 0.945 in

1220596

Price Range
$8.9644 - $8.0903

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    Steel
  • Type
    Screw
  • Base Diameter
    12.0 mm
Knurled Knob - Compatible Screw Sizes - M8 ; Base Diameter - 16.0 mm | 0.63 in ; Overall Height - 34.0 mm | 1.339 in ; Knob Diameter - 30.0 mm | 1.181 in

1220602

Price Range
$11.1164 - $10.0326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    Steel
  • Type
    Screw
  • Base Diameter
    16.0 mm
Knurled Knob - Compatible Screw Sizes - M5 ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 23.5 mm | 0.925 in ; Knob Diameter - 20.0 mm | 0.787 in

1220581

Price Range
$9.9545 - $8.9839

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Knob Style
    Knurled
  • Material
    Stainless Steel
  • Type
    Screw
  • Base Diameter
    10.0 mm
Knurled Knob - Compatible Screw Sizes - M6 ; Base Diameter - 12.0 mm | 0.472 in ; Overall Height - 35.0 mm | 1.378 in ; Knob Diameter - 24.0 mm | 0.945 in

1220595

Price Range
$18.1679 - $16.3965

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Knob Style
    Knurled
  • Material
    Stainless Steel
  • Type
    Screw
  • Base Diameter
    12.0 mm
Knurled Knob - Compatible Screw Sizes - M8 ; Base Diameter - 16.0 mm | 0.63 in ; Overall Height - 34.0 mm | 1.339 in ; Knob Diameter - 30.0 mm | 1.181 in

1220603

Price Range
$22.4955 - $20.3022

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Knob Style
    Knurled
  • Material
    Stainless Steel
  • Type
    Screw
  • Base Diameter
    16.0 mm
Knurled Knob - Compatible Screw Sizes - M6 ; Base Diameter - 12.0 mm | 0.472 in ; Overall Height - 27.0 mm | 1.063 in ; Knob Diameter - 24.0 mm | 0.945 in

1220590

Price Range
$6.9448 - $6.2677

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    Steel
  • Type
    Screw
  • Base Diameter
    12.0 mm
Knurled Knob - Compatible Screw Sizes - M5 ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 41.5 mm | 1.634 in ; Knob Diameter - 20.0 mm | 0.787 in

1220588

Price Range
$6.7193 - $6.0642

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    Steel
  • Type
    Screw
  • Base Diameter
    10.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 12.0 mm | 0.472 in ; Overall Height - 50.0 mm | 1.969 in ; Knob Diameter - 24.0 mm | 0.945 in

1220600

Price Range
$10.4866 - $9.4641

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    Steel
  • Type
    Screw
  • Base Diameter
    12.0 mm