Menu Search

Thumb Screw Knobs - Knurled

In stock

Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability Knob Diameter Knob Style Compatible Screw SizeTEST Type Base Diameter Compatible Screw Sizes View
$0.2702 - $0.2844 Request the lead time here
25.0 mm
1
13.0 mm
$0.1851 - $0.1948 Request the lead time here
17.0 mm
3
7.0 mm
$0.3116 - $0.3281 Request the lead time here
25.0 mm
3
13.0 mm
$0.0945 - $0.0995 Request the lead time here
11.0 mm
3
5.5 mm
$0.2917 - $0.307 Request the lead time here
25.0 mm
3
10.0 mm
$0.1624 - $0.1709 Request the lead time here
17.0 mm
2
8.0 mm
$0.1896 - $0.1996 Request the lead time here
20.0 mm
2
10.0 mm
$0.2038 - $0.2145 Request the lead time here
20.0 mm
3
10.0 mm
$0.3397 - $0.3576 Request the lead time here
25.0 mm
1
10.0 mm
$0.2124 - $0.2235 Request the lead time here
25.0 mm
2
13.0 mm
$0.315 - $0.3316 Request the lead time here
25.0 mm
3
10.0 mm
$0.2036 - $0.2144 20 In stock
20.0 mm
1
8.0 mm
$0.1102 - $0.1159 Request the lead time here
11.0 mm
3
5.5 mm
$0.2304 - $0.2425 Request the lead time here
36.0 mm
3
13.0 mm
$0.1367 - $0.1439 Request the lead time here
13.0 mm
2
7.0 mm
$0.1939 - $0.2041 Request the lead time here
20.0 mm
2
8.0 mm
$0.2929 - $0.3083 Request the lead time here
25.0 mm
2
10.0 mm
$0.3172 - $0.3338 Request the lead time here
36.0 mm
1
13.0 mm
$0.1313 - $0.1381 Request the lead time here
13.0 mm
3
7.0 mm
$0.2741 - $0.2886 Request the lead time here
36.0 mm
3
16.0 mm
  • of 7
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 18.0 mm | 0.709 in ; Knob Diameter - 25.0 mm | 0.984 in

037080100905

Price Range
$0.2844 - $0.2702

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 17.0 mm | 0.669 in

038040159905

Price Range
$0.1948 - $0.1851

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    3
  • Base Diameter
    7.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 9.5 mm | 0.374 in ; Knob Diameter - 25.0 mm | 0.984 in

038080059905

Price Range
$0.3281 - $0.3116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    3
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 5.5 mm | 0.217 in ; Overall Height - 4.5 mm | 0.177 in ; Knob Diameter - 11.0 mm | 0.433 in

038030000905

Price Range
$0.0995 - $0.0945

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    5.5 mm
  • Knob Diameter
    11.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 7.5 mm | 0.295 in ; Knob Diameter - 25.0 mm | 0.984 in

038060100905

Price Range
$0.307 - $0.2917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 17.0 mm | 0.669 in

037050059905

Price Range
$0.1709 - $0.1624

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    2
  • Base Diameter
    8.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 20.0 mm | 0.787 in

037060000905

Price Range
$0.1996 - $0.1896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    2
  • Base Diameter
    10.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 7.5 mm | 0.295 in ; Knob Diameter - 20.0 mm | 0.787 in

038060000905

Price Range
$0.2145 - $0.2038

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    10.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 18.0 mm | 0.709 in ; Knob Diameter - 25.0 mm | 0.984 in

037060300905

Price Range
$0.3576 - $0.3397

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 8.0 mm | 0.315 in ; Knob Diameter - 25.0 mm | 0.984 in

037080000905

Price Range
$0.2235 - $0.2124

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    2
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 7.5 mm | 0.295 in ; Knob Diameter - 25.0 mm | 0.984 in

038060159905

Price Range
$0.3316 - $0.315

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    3
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 15.0 mm | 0.591 in ; Knob Diameter - 20.0 mm | 0.787 in

037050359905

Price Range
$0.2144 - $0.2036

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    1
  • Base Diameter
    8.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 5.5 mm | 0.217 in ; Overall Height - 4.5 mm | 0.177 in ; Knob Diameter - 11.0 mm | 0.433 in

038030059905

Price Range
$0.1159 - $0.1102

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    3
  • Base Diameter
    5.5 mm
  • Knob Diameter
    11.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 9.5 mm | 0.374 in ; Knob Diameter - 36.0 mm | 1.417 in

038080100905

Price Range
$0.2425 - $0.2304

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 4.5 mm | 0.177 in ; Knob Diameter - 13.0 mm | 0.512 in

037040059905

Price Range
$0.1439 - $0.1367

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    2
  • Base Diameter
    7.0 mm
  • Knob Diameter
    13.0 mm
Thumb Screw Knob - ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 20.0 mm | 0.787 in

037050259905

Price Range
$0.2041 - $0.1939

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    2
  • Base Diameter
    8.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 8.0 mm | 0.315 in ; Knob Diameter - 25.0 mm | 0.984 in

037060259905

Price Range
$0.3083 - $0.2929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    2
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 23.0 mm | 0.906 in ; Knob Diameter - 36.0 mm | 1.417 in

037080300905

Price Range
$0.3338 - $0.3172

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 13.0 mm | 0.512 in

038040000905

Price Range
$0.1381 - $0.1313

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    7.0 mm
  • Knob Diameter
    13.0 mm
Thumb Screw Knob - ; Base Diameter - 16.0 mm | 0.63 in ; Overall Height - 12.0 mm | 0.472 in ; Knob Diameter - 36.0 mm | 1.417 in

038100059905

Price Range
$0.2886 - $0.2741

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    3
  • Base Diameter
    16.0 mm
  • Knob Diameter
    36.0 mm