Menu Search

Thumb Screw Knobs - Knurled

In stock

Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability Knob Diameter Knob Style Compatible Screw SizeTEST Type Base Diameter Compatible Screw Sizes View
Request the lead time here
16.6 mm
Round
Thumb Screw Knobs
Request the lead time here
16.6 mm
Round
Thumb Screw Knobs
$0.284 - $0.2989 Request the lead time here
36.0 mm
1
17.0 mm
$0.3397 - $0.3576 Request the lead time here
25.0 mm
1
10.0 mm
$0.1624 - $0.1709 Request the lead time here
17.0 mm
2
8.0 mm
$0.1896 - $0.1996 Request the lead time here
20.0 mm
2
10.0 mm
$0.2038 - $0.2145 Request the lead time here
20.0 mm
3
10.0 mm
$0.2917 - $0.307 Request the lead time here
25.0 mm
3
10.0 mm
$0.2702 - $0.2844 Request the lead time here
25.0 mm
1
13.0 mm
$0.0945 - $0.0995 Request the lead time here
11.0 mm
3
5.5 mm
$0.2124 - $0.2235 Request the lead time here
25.0 mm
2
13.0 mm
$0.3116 - $0.3281 Request the lead time here
25.0 mm
3
13.0 mm
$0.2669 - $0.281 Request the lead time here
36.0 mm
1
17.0 mm
$0.1684 - $0.1772 Request the lead time here
17.0 mm
3
8.5 mm
$0.1952 - $0.2053 2010 In stock
20.0 mm
2
10.0 mm
$0.1756 - $0.1849 Request the lead time here
20.0 mm
3
8.5 mm
$0.215 - $0.2263 Request the lead time here
20.0 mm
1
10.0 mm
$0.3007 - $0.3165 16 In stock
25.0 mm
1
10.0 mm
$0.3051 - $0.3211 Request the lead time here
36.0 mm
1
13.0 mm
$0.1752 - $0.1843 Request the lead time here
17.0 mm
1
8.0 mm
  • of 7
Thumb Screw Knob - Compatible Screw Sizes - M5 ; ; Overall Height - 6.4 mm | 0.252 in ; Knob Diameter - 16.6 mm | 0.654 in

TSK395A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Round
  • Material
    Acetal
  • Type
    Thumb Screw Knobs
  • Knob Diameter
    16.6 mm
Thumb Screw Knob - Compatible Screw Sizes - M5 ; ; Overall Height - 6.4 mm | 0.252 in ; Knob Diameter - 16.6 mm | 0.654 in

TSK425A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Knob Style
    Round
  • Material
    Acetal
  • Type
    Thumb Screw Knobs
  • Knob Diameter
    16.6 mm
Thumb Screw Knob - ; Base Diameter - 17.0 mm | 0.669 in ; Overall Height - 23.0 mm | 0.906 in ; Knob Diameter - 36.0 mm | 1.417 in

037100100905

Price Range
$0.2989 - $0.284

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    17.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 18.0 mm | 0.709 in ; Knob Diameter - 25.0 mm | 0.984 in

037060300905

Price Range
$0.3576 - $0.3397

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 17.0 mm | 0.669 in

037050059905

Price Range
$0.1709 - $0.1624

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    2
  • Base Diameter
    8.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 20.0 mm | 0.787 in

037060000905

Price Range
$0.1996 - $0.1896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    2
  • Base Diameter
    10.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 7.5 mm | 0.295 in ; Knob Diameter - 20.0 mm | 0.787 in

038060000905

Price Range
$0.2145 - $0.2038

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    10.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 7.5 mm | 0.295 in ; Knob Diameter - 25.0 mm | 0.984 in

038060100905

Price Range
$0.307 - $0.2917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 18.0 mm | 0.709 in ; Knob Diameter - 25.0 mm | 0.984 in

037080100905

Price Range
$0.2844 - $0.2702

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 5.5 mm | 0.217 in ; Overall Height - 4.5 mm | 0.177 in ; Knob Diameter - 11.0 mm | 0.433 in

038030000905

Price Range
$0.0995 - $0.0945

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    5.5 mm
  • Knob Diameter
    11.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 8.0 mm | 0.315 in ; Knob Diameter - 25.0 mm | 0.984 in

037080000905

Price Range
$0.2235 - $0.2124

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    2
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 9.5 mm | 0.374 in ; Knob Diameter - 25.0 mm | 0.984 in

038080059905

Price Range
$0.3281 - $0.3116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    3
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 17.0 mm | 0.669 in ; Overall Height - 23.0 mm | 0.906 in ; Knob Diameter - 36.0 mm | 1.417 in

037100159905

Price Range
$0.281 - $0.2669

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    1
  • Base Diameter
    17.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 8.5 mm | 0.335 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 17.0 mm | 0.669 in

038050000905

Price Range
$0.1772 - $0.1684

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    8.5 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 20.0 mm | 0.787 in

037060059905

Price Range
$0.2053 - $0.1952

Stock Levels
2010 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    2
  • Base Diameter
    10.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 8.5 mm | 0.335 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 20.0 mm | 0.787 in

038050100905

Price Range
$0.1849 - $0.1756

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    8.5 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 15.0 mm | 0.591 in ; Knob Diameter - 20.0 mm | 0.787 in

037060100905

Price Range
$0.2263 - $0.215

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    10.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 18.0 mm | 0.709 in ; Knob Diameter - 25.0 mm | 0.984 in

037060359905

Price Range
$0.3165 - $0.3007

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    1
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 23.0 mm | 0.906 in ; Knob Diameter - 36.0 mm | 1.417 in

037080359905

Price Range
$0.3211 - $0.3051

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    1
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 11.5 mm | 0.453 in ; Knob Diameter - 17.0 mm | 0.669 in

037050100905

Price Range
$0.1843 - $0.1752

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    8.0 mm
  • Knob Diameter
    17.0 mm