Menu Search

Thumb Screw Knobs - Knurled

In stock

Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability Knob Diameter Knob Style Compatible Screw SizeTEST Type Base Diameter Compatible Screw Sizes View
$0.2813 - $0.2962 Request the lead time here
36.0 mm
2
17.0 mm
$0.1437 - $0.1512 Request the lead time here
13.0 mm
3
7.0 mm
$0.1752 - $0.1843 Request the lead time here
17.0 mm
1
8.0 mm
$0.297 - $0.3126 Request the lead time here
36.0 mm
3
16.0 mm
$0.1995 - $0.21 Request the lead time here
17.0 mm
3
7.0 mm
$0.1657 - $0.1744 Request the lead time here
17.0 mm
3
8.5 mm
$0.271 - $0.2852 Request the lead time here
36.0 mm
3
13.0 mm
$0.1952 - $0.2053 2010 In stock
20.0 mm
2
10.0 mm
$0.1367 - $0.1439 Request the lead time here
13.0 mm
2
7.0 mm
$0.1939 - $0.2041 Request the lead time here
20.0 mm
2
8.0 mm
$0.3051 - $0.3211 Request the lead time here
36.0 mm
1
13.0 mm
$0.3602 - $0.3791 Request the lead time here
25.0 mm
1
13.0 mm
$0.1891 - $0.199 Request the lead time here
17.0 mm
1
7.0 mm
$0.1825 - $0.1922 9 In stock
17.0 mm
1
8.0 mm
$0.2654 - $0.2794 Request the lead time here
25.0 mm
2
10.0 mm
$0.3341 - $0.3518 Request the lead time here
36.0 mm
2
13.0 mm
$0.3766 - $0.3963 Request the lead time here
36.0 mm
2
13.0 mm
$0.2036 - $0.2144 20 In stock
20.0 mm
1
8.0 mm
$0.3245 - $0.3416 Request the lead time here
36.0 mm
2
13.0 mm
$0.1102 - $0.1159 Request the lead time here
11.0 mm
3
5.5 mm
  • of 7
Thumb Screw Knob - ; Base Diameter - 17.0 mm | 0.669 in ; Overall Height - 10.0 mm | 0.394 in ; Knob Diameter - 36.0 mm | 1.417 in

037100000905

Price Range
$0.2962 - $0.2813

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    2
  • Base Diameter
    17.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 13.0 mm | 0.512 in

038040059905

Price Range
$0.1512 - $0.1437

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    3
  • Base Diameter
    7.0 mm
  • Knob Diameter
    13.0 mm
Thumb Screw Knob - ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 11.5 mm | 0.453 in ; Knob Diameter - 17.0 mm | 0.669 in

037050100905

Price Range
$0.1843 - $0.1752

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    8.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - ; Base Diameter - 16.0 mm | 0.63 in ; Overall Height - 12.0 mm | 0.472 in ; Knob Diameter - 36.0 mm | 1.417 in

038100000905

Price Range
$0.3126 - $0.297

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    16.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 17.0 mm | 0.669 in

038040100905

Price Range
$0.21 - $0.1995

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    7.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - ; Base Diameter - 8.5 mm | 0.335 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 17.0 mm | 0.669 in

038050059905

Price Range
$0.1744 - $0.1657

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    3
  • Base Diameter
    8.5 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 9.5 mm | 0.374 in ; Knob Diameter - 36.0 mm | 1.417 in

038080159905

Price Range
$0.2852 - $0.271

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    3
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 20.0 mm | 0.787 in

037060059905

Price Range
$0.2053 - $0.1952

Stock Levels
2010 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    2
  • Base Diameter
    10.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 4.5 mm | 0.177 in ; Knob Diameter - 13.0 mm | 0.512 in

037040059905

Price Range
$0.1439 - $0.1367

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    2
  • Base Diameter
    7.0 mm
  • Knob Diameter
    13.0 mm
Thumb Screw Knob - ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 20.0 mm | 0.787 in

037050259905

Price Range
$0.2041 - $0.1939

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    2
  • Base Diameter
    8.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 23.0 mm | 0.906 in ; Knob Diameter - 36.0 mm | 1.417 in

037080359905

Price Range
$0.3211 - $0.3051

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    1
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 18.0 mm | 0.709 in ; Knob Diameter - 25.0 mm | 0.984 in

037080159905

Price Range
$0.3791 - $0.3602

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    1
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 11.5 mm | 0.453 in ; Knob Diameter - 17.0 mm | 0.669 in

037040300905

Price Range
$0.199 - $0.1891

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    7.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 11.5 mm | 0.453 in ; Knob Diameter - 17.0 mm | 0.669 in

037050159905

Price Range
$0.1922 - $0.1825

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    1
  • Base Diameter
    8.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 8.0 mm | 0.315 in ; Knob Diameter - 25.0 mm | 0.984 in

037060200905

Price Range
$0.2794 - $0.2654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    2
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 10.0 mm | 0.394 in ; Knob Diameter - 36.0 mm | 1.417 in

037080200905

Price Range
$0.3518 - $0.3341

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    2
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 10.0 mm | 0.394 in ; Knob Diameter - 36.0 mm | 1.417 in

037100059905

Price Range
$0.3963 - $0.3766

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    2
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 15.0 mm | 0.591 in ; Knob Diameter - 20.0 mm | 0.787 in

037050359905

Price Range
$0.2144 - $0.2036

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    1
  • Base Diameter
    8.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 10.0 mm | 0.394 in ; Knob Diameter - 36.0 mm | 1.417 in

037080259905

Price Range
$0.3416 - $0.3245

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    2
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 5.5 mm | 0.217 in ; Overall Height - 4.5 mm | 0.177 in ; Knob Diameter - 11.0 mm | 0.433 in

038030059905

Price Range
$0.1159 - $0.1102

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    3
  • Base Diameter
    5.5 mm
  • Knob Diameter
    11.0 mm