Menu Search

Thumb Screw Knobs - Knurled

In stock

Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability Knob Diameter Knob Style Compatible Screw SizeTEST Type Base Diameter Compatible Screw Sizes View
$0.1341 - $0.1412 Request the lead time here
17.0 mm
Knurled
8.0 mm
$0.2591 - $0.2728 Request the lead time here
36.0 mm
Knurled
17.0 mm
$0.1635 - $0.1721 Request the lead time here
17.0 mm
Knurled
8.5 mm
$0.3059 - $0.3219 Request the lead time here
25.0 mm
Knurled
10.0 mm
$0.1743 - $0.1836 Request the lead time here
20.0 mm
Knurled
8.5 mm
$0.1882 - $0.1981 Request the lead time here
20.0 mm
Knurled
8.0 mm
$0.2843 - $0.2993 Request the lead time here
25.0 mm
Knurled
10.0 mm
$0.3079 - $0.3241 Request the lead time here
36.0 mm
Knurled
13.0 mm
$0.1275 - $0.1341 Request the lead time here
13.0 mm
Knurled
7.0 mm
$0.2661 - $0.2802 Request the lead time here
36.0 mm
Knurled
16.0 mm
$0.1937 - $0.2039 Request the lead time here
17.0 mm
Knurled
7.0 mm
$0.2425 - $0.2552 Request the lead time here
25.0 mm
Knurled
13.0 mm
$0.1327 - $0.1397 Request the lead time here
13.0 mm
Knurled
7.0 mm
$0.1396 - $0.1469 Request the lead time here
13.0 mm
Knurled
7.0 mm
$0.1929 - $0.203 Request the lead time here
20.0 mm
Knurled
8.0 mm
$0.0917 - $0.0966 Request the lead time here
11.0 mm
Knurled
5.5 mm
$0.2832 - $0.298 Request the lead time here
25.0 mm
Knurled
10.0 mm
$0.1398 - $0.1472 Request the lead time here
17.0 mm
Knurled
7.0 mm
$0.1977 - $0.2081 20 In stock
20.0 mm
Knurled
8.0 mm
$0.315 - $0.3316 Request the lead time here
36.0 mm
Knurled
13.0 mm
  • of 7
Thumb Screw Knob - Compatible Screw Sizes - M5 ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 17.0 mm | 0.669 in

037050000905

Price Range
$0.1412 - $0.1341

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    8.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M10 ; Base Diameter - 17.0 mm | 0.669 in ; Overall Height - 23.0 mm | 0.906 in ; Knob Diameter - 36.0 mm | 1.417 in

037100159905

Price Range
$0.2728 - $0.2591

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    17.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M5 ; Base Diameter - 8.5 mm | 0.335 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 17.0 mm | 0.669 in

038050000905

Price Range
$0.1721 - $0.1635

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    8.5 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 7.5 mm | 0.295 in ; Knob Diameter - 25.0 mm | 0.984 in

038060159905

Price Range
$0.3219 - $0.3059

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M5 ; Base Diameter - 8.5 mm | 0.335 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 20.0 mm | 0.787 in

038050159905

Price Range
$0.1836 - $0.1743

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    8.5 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M5 ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 20.0 mm | 0.787 in

037050259905

Price Range
$0.1981 - $0.1882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    8.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 8.0 mm | 0.315 in ; Knob Diameter - 25.0 mm | 0.984 in

037060259905

Price Range
$0.2993 - $0.2843

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M8 ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 23.0 mm | 0.906 in ; Knob Diameter - 36.0 mm | 1.417 in

037080300905

Price Range
$0.3241 - $0.3079

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M4 ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 13.0 mm | 0.512 in

038040000905

Price Range
$0.1341 - $0.1275

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    7.0 mm
  • Knob Diameter
    13.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M10 ; Base Diameter - 16.0 mm | 0.63 in ; Overall Height - 12.0 mm | 0.472 in ; Knob Diameter - 36.0 mm | 1.417 in

038100059905

Price Range
$0.2802 - $0.2661

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    16.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M4 ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 17.0 mm | 0.669 in

038040100905

Price Range
$0.2039 - $0.1937

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    7.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M8 ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 9.5 mm | 0.374 in ; Knob Diameter - 25.0 mm | 0.984 in

038080000905

Price Range
$0.2552 - $0.2425

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M4 ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 4.5 mm | 0.177 in ; Knob Diameter - 13.0 mm | 0.512 in

037040059905

Price Range
$0.1397 - $0.1327

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    7.0 mm
  • Knob Diameter
    13.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M4 ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 9.5 mm | 0.374 in ; Knob Diameter - 13.0 mm | 0.512 in

037040100905

Price Range
$0.1469 - $0.1396

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    7.0 mm
  • Knob Diameter
    13.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M5 ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 20.0 mm | 0.787 in

037050200905

Price Range
$0.203 - $0.1929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    8.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M3 ; Base Diameter - 5.5 mm | 0.217 in ; Overall Height - 4.5 mm | 0.177 in ; Knob Diameter - 11.0 mm | 0.433 in

038030000905

Price Range
$0.0966 - $0.0917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    5.5 mm
  • Knob Diameter
    11.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 7.5 mm | 0.295 in ; Knob Diameter - 25.0 mm | 0.984 in

038060100905

Price Range
$0.298 - $0.2832

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M4 ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 17.0 mm | 0.669 in

037040259905

Price Range
$0.1472 - $0.1398

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    7.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M5 ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 15.0 mm | 0.591 in ; Knob Diameter - 20.0 mm | 0.787 in

037050359905

Price Range
$0.2081 - $0.1977

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    8.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M10 ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 10.0 mm | 0.394 in ; Knob Diameter - 36.0 mm | 1.417 in

037080259905

Price Range
$0.3316 - $0.315

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm