Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.
It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.
Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1487 - $0.1564 | 326 In stock | 
M4
 | 
PA
 | 
0.394 in
 
10.0 mm
 | 
0.63 in
 
16.0 mm
 | 
0.315 in
 
8.0 mm
 | ||
| $0.2066 - $0.2174 | 22 In stock | 
M8
 | 
PA
 | 
0.472 in
 
12.0 mm
 | 
0.984 in
 
25.0 mm
 | 
0.63 in
 
16.0 mm
 | ||
| $0.3001 - $0.3159 | Request the lead time here | 
M6
 | 
PA
 | 
0.472 in
 
12.0 mm
 | 
0.984 in
 
25.0 mm
 | 
0.472 in
 
12.0 mm
 | ||
| $0.1386 - $0.1458 | Request the lead time here | 
M4
 | 
PA
 | 
0.394 in
 
10.0 mm
 | 
0.63 in
 
16.0 mm
 | 
0.472 in
 
12.0 mm
 | ||
| $0.5801 - $0.6105 | Request the lead time here | 
M10
 | 
PA
 | 
0.472 in
 
12.0 mm
 | 
0.984 in
 
25.0 mm
 | 
2.362 in
 
60.0 mm
 | ||
| $0.203 - $0.2137 | Request the lead time here | 
M6
 | 
PA
 | 
0.472 in
 
12.0 mm
 | 
0.984 in
 
25.0 mm
 | 
0.787 in
 
20.0 mm
 | ||
| $0.3471 - $0.3653 | 11 In stock | 
M10
 | 
PA
 | 
0.472 in
 
12.0 mm
 | 
0.984 in
 
25.0 mm
 | 
1.181 in
 
30.0 mm
 | ||
| $0.1241 - $0.1307 | Request the lead time here | 
M5
 | 
PA
 | 
0.394 in
 
10.0 mm
 | 
0.63 in
 
16.0 mm
 | 
0.984 in
 
25.0 mm
 | ||
| $0.1212 - $0.1276 | 23 In stock | 
M5
 | 
PA
 | 
0.394 in
 
10.0 mm
 | 
0.63 in
 
16.0 mm
 | 
0.394 in
 
10.0 mm
 | ||
| $0.0898 - $0.0944 | Request the lead time here | 
M4
 | 
PA
 | 
0.394 in
 
10.0 mm
 | 
0.63 in
 
16.0 mm
 | 
0.591 in
 
15.0 mm
 | ||
| $0.6458 - $0.6799 | Request the lead time here | 
M6
 | 
PA
 | 
0.472 in
 
12.0 mm
 | 
0.984 in
 
25.0 mm
 | 
2.362 in
 
60.0 mm
 | ||
| $0.1375 - $0.1447 | Request the lead time here | 
M5
 | 
PA
 | 
0.394 in
 
10.0 mm
 | 
0.63 in
 
16.0 mm
 | 
0.591 in
 
15.0 mm
 | ||
| $0.1759 - $0.185 | Request the lead time here | 
M6
 | 
PA
 | 
0.472 in
 
12.0 mm
 | 
0.984 in
 
25.0 mm
 | 
0.394 in
 
10.0 mm
 | ||
| $0.1252 - $0.1318 | Request the lead time here | 
M5
 | 
PA
 | 
0.394 in
 
10.0 mm
 | 
0.63 in
 
16.0 mm
 | 
1.181 in
 
30.0 mm
 | ||
| $0.1557 - $0.1639 | Request the lead time here | 
M8
 | 
PA
 | 
0.472 in
 
12.0 mm
 | 
0.984 in
 
25.0 mm
 | 
0.315 in
 
8.0 mm
 | ||
| $0.0944 - $0.0994 | Request the lead time here | 
M4
 | 
PA
 | 
0.394 in
 
10.0 mm
 | 
0.63 in
 
16.0 mm
 | 
0.394 in
 
10.0 mm
 | ||
| $0.6583 - $0.6929 | Request the lead time here | 
M8
 | 
PA
 | 
0.472 in
 
12.0 mm
 | 
0.984 in
 
25.0 mm
 | 
1.969 in
 
50.0 mm
 | ||
| $0.2124 - $0.2238 | 26 In stock | 
M8
 | 
PA
 | 
0.472 in
 
12.0 mm
 | 
0.984 in
 
25.0 mm
 | 
1.378 in
 
35.0 mm
 | ||
| $0.161 - $0.1695 | Request the lead time here | 
M5
 | 
PA
 | 
0.394 in
 
10.0 mm
 | 
0.63 in
 
16.0 mm
 | 
0.236 in
 
6.0 mm
 | ||
| $0.4159 - $0.4377 | Request the lead time here | 
M6
 | 
PA
 | 
0.472 in
 
12.0 mm
 | 
0.984 in
 
25.0 mm
 | 
1.575 in
 
40.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue