Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
$0.1819 - $0.1913 Request the lead time here
M6
PA
12.0 mm
25.0 mm
8.0 mm
$0.1688 - $0.1776 26 In stock
M5
PA
10.0 mm
16.0 mm
40.0 mm
$0.2124 - $0.2238 26 In stock
M8
PA
12.0 mm
25.0 mm
35.0 mm
$0.5862 - $0.617 Request the lead time here
M10
PA
12.0 mm
25.0 mm
40.0 mm
$0.3154 - $0.332 25 In stock
M6
PA
12.0 mm
25.0 mm
30.0 mm
$0.6458 - $0.6799 Request the lead time here
M6
PA
12.0 mm
25.0 mm
60.0 mm
$0.1241 - $0.1307 Request the lead time here
M5
PA
10.0 mm
16.0 mm
25.0 mm
$0.1557 - $0.1639 Request the lead time here
M8
PA
12.0 mm
25.0 mm
8.0 mm
$0.3471 - $0.3653 11 In stock
M10
PA
12.0 mm
25.0 mm
30.0 mm
$0.1252 - $0.1318 Request the lead time here
M5
PA
10.0 mm
16.0 mm
30.0 mm
$0.306 - $0.3221 Request the lead time here
M6
PA
12.0 mm
25.0 mm
50.0 mm
$0.5801 - $0.6105 Request the lead time here
M10
PA
12.0 mm
25.0 mm
60.0 mm
$0.0944 - $0.0994 Request the lead time here
M4
PA
10.0 mm
16.0 mm
10.0 mm
$0.6583 - $0.6929 Request the lead time here
M8
PA
12.0 mm
25.0 mm
50.0 mm
$0.1212 - $0.1276 23 In stock
M5
PA
10.0 mm
16.0 mm
10.0 mm
  • of 2
PA Wing Drive Knurled Screw - Thread Size M6; Thread Length 8.0 mm | 0.315 in

0270610000VR

Price Range
$0.1913 - $0.1819

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    8.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M5; Thread Length 40.0 mm | 1.575 in

0270260000VR

Price Range
$0.1776 - $0.1688

Stock Levels
26 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M8; Thread Length 35.0 mm | 1.378 in

0270130000VR

Price Range
$0.2238 - $0.2124

Stock Levels
26 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    35.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M10; Thread Length 40.0 mm | 1.575 in

0270320000VR

Price Range
$0.617 - $0.5862

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M6; Thread Length 30.0 mm | 1.181 in

0270070000VR

Price Range
$0.332 - $0.3154

Stock Levels
25 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M6; Thread Length 60.0 mm | 2.362 in

0270660000VR

Price Range
$0.6799 - $0.6458

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    60.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M5; Thread Length 25.0 mm | 0.984 in

0270240000VR

Price Range
$0.1307 - $0.1241

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    25.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M8; Thread Length 8.0 mm | 0.315 in

0270200000VR

Price Range
$0.1639 - $0.1557

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    8.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M10; Thread Length 30.0 mm | 1.181 in

0270170000VR

Price Range
$0.3653 - $0.3471

Stock Levels
11 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M5; Thread Length 30.0 mm | 1.181 in

0270250000VR

Price Range
$0.1318 - $0.1252

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    30.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M6; Thread Length 50.0 mm | 1.969 in

0270650000VR

Price Range
$0.3221 - $0.306

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    50.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M10; Thread Length 60.0 mm | 2.362 in

0270340000VR

Price Range
$0.6105 - $0.5801

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in

0270470000VR

Price Range
$0.0994 - $0.0944

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M8; Thread Length 50.0 mm | 1.969 in

0270280000VR

Price Range
$0.6929 - $0.6583

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    50.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M5; Thread Length 10.0 mm | 0.394 in

0270210000VR

Price Range
$0.1276 - $0.1212

Stock Levels
23 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Socket Button Head