Toggle pliers are designed to securely hold workpieces in place during production or assembly. It guarantees stability, a secure grip, and easy fastening and release.
These clamps feature a rotating jaw that enables effective clamping even on challenging profiles. The jaw spindle can be pre-set for repeated use, ensuring optimal clamping distance and pressure. Used in sectors such as manufacturing, assembling and repairing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Holding Force | Throat Depth | View | |
|---|---|---|---|---|---|
| $125.0066 - $138.5115 | 18 In stock |
|
2.748 in
69.8 mm
|
||
| $77.8937 - $86.3088 | Request the lead time here |
|
1.748 in
44.4 mm
|
||
| $61.9786 - $68.6743 | Request the lead time here |
|
1.126 in
28.6 mm
|
||
| $141.252 - $156.512 | Request the lead time here |
|
2.748 in
69.8 mm
|
||
| Request the lead time here |
2.00 kN
2.00 kN
|
1.772 in
45.0 mm
|
|||
| Request the lead time here |
1.00 kN
1.00 kN
|
1.102 in
28.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue