Menu Search

Torsion Springs

In production

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

  • Material: Stainless Steel

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
$26.9358 - $29.8457 Request the lead time here
101.6 mm
90
3.4 mm
16.9 mm
4519.00 Nmm
$4.4658 - $4.9482 Request the lead time here
19.1 mm
180
0.5 mm
2.8 mm
21.10 Nmm
$4.4658 - $4.9482 Request the lead time here
19.1 mm
180
0.4 mm
2.8 mm
7.91 Nmm
$4.7377 - $5.2495 Request the lead time here
31.8 mm
360
0.9 mm
7.9 mm
113.00 Nmm
$4.668 - $5.1724 Request the lead time here
25.4 mm
180
0.8 mm
5.5 mm
92.70 Nmm
$4.7377 - $5.2495 Request the lead time here
31.8 mm
180
1.0 mm
8.1 mm
134.50 Nmm
$4.4658 - $4.9482 Request the lead time here
19.1 mm
90
0.5 mm
2.8 mm
24.60 Nmm
$4.4658 - $4.9482 Request the lead time here
25.4 mm
180
0.5 mm
4.0 mm
24.60 Nmm
$4.5088 - $4.9958 Request the lead time here
19.1 mm
180
0.6 mm
2.8 mm
34.80 Nmm
$4.4658 - $4.9482 Request the lead time here
25.4 mm
270
0.6 mm
4.0 mm
34.80 Nmm
$4.4658 - $4.9482 Request the lead time here
25.4 mm
270
0.6 mm
5.5 mm
42.40 Nmm
$4.4658 - $4.9482 Request the lead time here
25.4 mm
360
0.7 mm
5.5 mm
58.20 Nmm
$4.4658 - $4.9482 Request the lead time here
25.4 mm
180
0.8 mm
4.4 mm
70.60 Nmm
$5.046 - $5.5911 Request the lead time here
50.8 mm
180
1.0 mm
8.7 mm
155.40 Nmm
$5.046 - $5.5911 Request the lead time here
31.8 mm
270
1.0 mm
5.5 mm
155.40 Nmm
$7.8685 - $18.36 Request the lead time here
50.8 mm
180
1.1 mm
9.1 mm
226.00 Nmm
$5.6461 - $6.2561 Request the lead time here
31.8 mm
270
1.2 mm
6.4 mm
282.00 Nmm
$5.6461 - $6.2561 Request the lead time here
50.8 mm
180
1.3 mm
6.4 mm
328.00 Nmm
$5.6461 - $6.2561 Request the lead time here
50.8 mm
270
1.3 mm
9.1 mm
328.00 Nmm
$5.9974 - $6.6454 Request the lead time here
50.8 mm
180
1.4 mm
10.7 mm
370.00 Nmm
  • of 18
Torsion Spring - 90 °; Outside Diameter: 28.0 mm | 1.102 in ; Leg Length from Hole Center: 101.6 mm | 4 in ; Torque: 4519.00 Nmm ; Wind Direction: Right Hand

1217922

Price Range
$29.8457 - $26.9358

Stock Levels
Request the lead time here
Attributes
  • Torque
    4519.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    3.4 mm
  • Mandrel Size
    16.9 mm
Torsion Spring - 180 °; Outside Diameter: 4.6 mm | 0.181 in ; Leg Length from Hole Center: 19.1 mm | 0.752 in ; Torque: 21.10 Nmm ; Wind Direction: Right Hand

1217636

Price Range
$4.9482 - $4.4658

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 180 °; Outside Diameter: 4.9 mm | 0.193 in ; Leg Length from Hole Center: 19.1 mm | 0.752 in ; Torque: 7.91 Nmm ; Wind Direction: Left Hand

1217589

Price Range
$4.9482 - $4.4658

Stock Levels
Request the lead time here
Attributes
  • Torque
    7.91 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 360 °; Outside Diameter: 12.0 mm | 0.472 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 113.00 Nmm, Wind Direction: Right Hand

1217728

Price Range
$5.2495 - $4.7377

Stock Levels
Request the lead time here
Attributes
  • Torque
    113.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.9 mm
  • Mandrel Size
    7.9 mm
Torsion Spring - 180 °; Outside Diameter: 9.3 mm | 0.366 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 92.70 Nmm, Wind Direction: Left Hand

1217709

Price Range
$5.1724 - $4.668

Stock Levels
Request the lead time here
Attributes
  • Torque
    92.70 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 180 °; Outside Diameter: 12.4 mm | 0.488 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 134.50 Nmm, Wind Direction: Right Hand

1217734

Price Range
$5.2495 - $4.7377

Stock Levels
Request the lead time here
Attributes
  • Torque
    134.50 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    8.1 mm
Torsion Spring - 90 °; Outside Diameter: 4.7 mm | 0.185 in, Leg Length from Hole Center: 19.1 mm | 0.752 in, Torque: 24.60 Nmm, Wind Direction: Right Hand

1217646

Price Range
$4.9482 - $4.4658

Stock Levels
Request the lead time here
Attributes
  • Torque
    24.60 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 180 °; Outside Diameter: 6.3 mm | 0.248 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 24.60 Nmm, Wind Direction: Left Hand

1217649

Price Range
$4.9482 - $4.4658

Stock Levels
Request the lead time here
Attributes
  • Torque
    24.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.0 mm
Torsion Spring - 180 °; Outside Diameter: 4.9 mm | 0.193 in, Leg Length from Hole Center: 19.1 mm | 0.752 in, Torque: 34.80 Nmm, Wind Direction: Left Hand

1217659

Price Range
$4.9958 - $4.5088

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 270 °; Outside Diameter: 6.4 mm | 0.252 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 34.80 Nmm, Wind Direction: Right Hand

1217666

Price Range
$4.9482 - $4.4658

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    4.0 mm
Torsion Spring - 270 °; Outside Diameter: 8.6 mm | 0.339 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 42.40 Nmm, Wind Direction: Right Hand

1217678

Price Range
$4.9482 - $4.4658

Stock Levels
Request the lead time here
Attributes
  • Torque
    42.40 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 360 °; Outside Diameter: 9.0 mm | 0.354 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 58.20 Nmm, Wind Direction: Left Hand

1217691

Price Range
$4.9482 - $4.4658

Stock Levels
Request the lead time here
Attributes
  • Torque
    58.20 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.7 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 180 °; Outside Diameter: 6.9 mm | 0.272 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 70.60 Nmm, Wind Direction: Right Hand

1217696

Price Range
$4.9482 - $4.4658

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    4.4 mm
Torsion Spring - 180 °; Outside Diameter: 13.2 mm | 0.52 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 155.40 Nmm, Wind Direction: Left Hand

1217745

Price Range
$5.5911 - $5.046

Stock Levels
Request the lead time here
Attributes
  • Torque
    155.40 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    8.7 mm
Torsion Spring - 270 °; Outside Diameter: 9.1 mm | 0.358 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 155.40 Nmm, Wind Direction: Right Hand

1217748

Price Range
$5.5911 - $5.046

Stock Levels
Request the lead time here
Attributes
  • Torque
    155.40 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 180 °; Outside Diameter: 14.6 mm | 0.575 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 226.00 Nmm, Wind Direction: Left Hand

1217757

Price Range
$18.36 - $7.8685

Stock Levels
Request the lead time here
Attributes
  • Torque
    226.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.1 mm
  • Mandrel Size
    9.1 mm
Torsion Spring - 270 °; Outside Diameter: 10.6 mm | 0.417 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 282.00 Nmm, Wind Direction: Left Hand

1217771

Price Range
$6.2561 - $5.6461

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    6.4 mm
Torsion Spring - 180 °; Outside Diameter: 10.9 mm | 0.429 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 328.00 Nmm, Wind Direction: Right Hand

1217780

Price Range
$6.2561 - $5.6461

Stock Levels
Request the lead time here
Attributes
  • Torque
    328.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.3 mm
  • Mandrel Size
    6.4 mm
Torsion Spring - 270 °; Outside Diameter: 14.5 mm | 0.571 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 328.00 Nmm, Wind Direction: Right Hand

1217786

Price Range
$6.2561 - $5.6461

Stock Levels
Request the lead time here
Attributes
  • Torque
    328.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.3 mm
  • Mandrel Size
    9.1 mm
Torsion Spring - 180 °; Outside Diameter: 16.6 mm | 0.654 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 370.00 Nmm, Wind Direction: Left Hand

1217793

Price Range
$6.6454 - $5.9974

Stock Levels
Request the lead time here
Attributes
  • Torque
    370.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.4 mm
  • Mandrel Size
    10.7 mm