Menu Search

Torsion Springs

In production

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

  • Material: Stainless Steel

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
$18.1097 - $20.0662 Request the lead time here
101.6 mm
180
2.9 mm
16.3 mm
3164.00 Nmm
$26.1512 - $28.9764 Request the lead time here
101.6 mm
180
3.4 mm
18.7 mm
4519.00 Nmm
$11.3998 - $12.6314 Request the lead time here
88.9 mm
270
2.7 mm
22.6 mm
2373.00 Nmm
$5.429 - $6.0155 Request the lead time here
31.8 mm
180
1.2 mm
6.4 mm
282.00 Nmm
$7.3921 - $8.1907 Request the lead time here
63.5 mm
180
2.2 mm
16.3 mm
1356.00 Nmm
$18.1097 - $20.0662 Request the lead time here
101.6 mm
90
2.9 mm
15.1 mm
3164.00 Nmm
$23.3767 - $25.9022 Request the lead time here
101.6 mm
90
3.2 mm
15.0 mm
3616.00 Nmm
$18.1097 - $20.0662 Request the lead time here
101.6 mm
180
2.9 mm
21.8 mm
3164.00 Nmm
$9.8616 - $10.927 Request the lead time here
76.2 mm
270
2.4 mm
14.7 mm
1808.00 Nmm
$11.3998 - $12.6314 Request the lead time here
88.9 mm
270
2.7 mm
22.6 mm
2373.00 Nmm
$9.8616 - $10.927 Request the lead time here
76.2 mm
360
2.4 mm
20.7 mm
1808.00 Nmm
$10.2191 - $11.3232 Request the lead time here
88.9 mm
90
2.7 mm
12.7 mm
2373.00 Nmm
$9.8616 - $10.927 Request the lead time here
76.2 mm
270
2.4 mm
20.2 mm
1808.00 Nmm
$20.7662 - $23.0097 Request the lead time here
101.6 mm
270
2.9 mm
17.5 mm
3164.00 Nmm
$29.4964 - $32.683 Request the lead time here
101.6 mm
270
3.2 mm
25.7 mm
3616.00 Nmm
$18.1097 - $20.0662 Request the lead time here
101.6 mm
90
2.9 mm
15.1 mm
3164.00 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
90
0.8 mm
4.4 mm
70.60 Nmm
$10.2191 - $11.3232 Request the lead time here
88.9 mm
180
2.7 mm
15.5 mm
2373.00 Nmm
$23.3767 - $25.9022 Request the lead time here
101.6 mm
180
3.2 mm
22.5 mm
3616.00 Nmm
$9.8616 - $10.927 Request the lead time here
76.2 mm
270
2.4 mm
20.2 mm
1808.00 Nmm
  • of 18
Torsion Spring - 180 °; Outside Diameter: 26.5 mm | 1.043 in, Leg Length from Hole Center: 101.6 mm | 4 in, Torque: 3164.00 Nmm, Wind Direction: Right Hand

1217900

Price Range
$20.0662 - $18.1097

Stock Levels
Request the lead time here
Attributes
  • Torque
    3164.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.9 mm
  • Mandrel Size
    16.3 mm
Torsion Spring - 180 °; Outside Diameter: 30.2 mm | 1.189 in, Leg Length from Hole Center: 101.6 mm | 4 in, Torque: 4519.00 Nmm, Wind Direction: Right Hand

1217924

Price Range
$28.9764 - $26.1512

Stock Levels
Request the lead time here
Attributes
  • Torque
    4519.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    3.4 mm
  • Mandrel Size
    18.7 mm
Torsion Spring - 270 °; Outside Diameter: 34.1 mm | 1.343 in, Leg Length from Hole Center: 88.9 mm | 3.5 in, Torque: 2373.00 Nmm, Wind Direction: Left Hand

1217893

Price Range
$12.6314 - $11.3998

Stock Levels
Request the lead time here
Attributes
  • Torque
    2373.00 Nmm
  • Leg Length from Hole Center
    88.9 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.7 mm
  • Mandrel Size
    22.6 mm
Torsion Spring - 180 °; Outside Diameter: 10.3 mm | 0.406 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 282.00 Nmm, Wind Direction: Left Hand

1217767

Price Range
$6.0155 - $5.429

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    6.4 mm
Torsion Spring - 180 °; Outside Diameter: 25.3 mm | 0.996 in, Leg Length from Hole Center: 63.5 mm | 2.5 in, Torque: 1356.00 Nmm, Wind Direction: Left Hand

1217865

Price Range
$8.1907 - $7.3921

Stock Levels
Request the lead time here
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    16.3 mm
Torsion Spring - 90 °; Outside Diameter: 24.8 mm | 0.976 in, Leg Length from Hole Center: 101.6 mm | 4 in, Torque: 3164.00 Nmm, Wind Direction: Right Hand

1217898

Price Range
$20.0662 - $18.1097

Stock Levels
Request the lead time here
Attributes
  • Torque
    3164.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.9 mm
  • Mandrel Size
    15.1 mm
Torsion Spring - 90 °; Outside Diameter: 25.1 mm | 0.988 in, Leg Length from Hole Center: 101.6 mm | 4 in, Torque: 3616.00 Nmm, Wind Direction: Left Hand

1217909

Price Range
$25.9022 - $23.3767

Stock Levels
Request the lead time here
Attributes
  • Torque
    3616.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    3.2 mm
  • Mandrel Size
    15.0 mm
Torsion Spring - 180 °; Outside Diameter: 34.2 mm | 1.346 in, Leg Length from Hole Center: 101.6 mm | 4 in, Torque: 3164.00 Nmm, Wind Direction: Left Hand

1217901

Price Range
$20.0662 - $18.1097

Stock Levels
Request the lead time here
Attributes
  • Torque
    3164.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.9 mm
  • Mandrel Size
    21.8 mm
Torsion Spring - 270 °; Outside Diameter: 23.5 mm | 0.925 in, Leg Length from Hole Center: 76.2 mm | 3 in, Torque: 1808.00 Nmm, Wind Direction: Right Hand

1217880

Price Range
$10.927 - $9.8616

Stock Levels
Request the lead time here
Attributes
  • Torque
    1808.00 Nmm
  • Leg Length from Hole Center
    76.2 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.4 mm
  • Mandrel Size
    14.7 mm
Torsion Spring - 270 °; Outside Diameter: 34.1 mm | 1.343 in, Leg Length from Hole Center: 88.9 mm | 3.5 in, Torque: 2373.00 Nmm, Wind Direction: Right Hand

1217894

Price Range
$12.6314 - $11.3998

Stock Levels
Request the lead time here
Attributes
  • Torque
    2373.00 Nmm
  • Leg Length from Hole Center
    88.9 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.7 mm
  • Mandrel Size
    22.6 mm
Torsion Spring - 360 °; Outside Diameter: 31.1 mm | 1.224 in, Leg Length from Hole Center: 76.2 mm | 3 in, Torque: 1808.00 Nmm, Wind Direction: Right Hand

1217884

Price Range
$10.927 - $9.8616

Stock Levels
Request the lead time here
Attributes
  • Torque
    1808.00 Nmm
  • Leg Length from Hole Center
    76.2 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.4 mm
  • Mandrel Size
    20.7 mm
Torsion Spring - 90 °; Outside Diameter: 21.5 mm | 0.846 in, Leg Length from Hole Center: 88.9 mm | 3.5 in, Torque: 2373.00 Nmm, Wind Direction: Right Hand

1217886

Price Range
$11.3232 - $10.2191

Stock Levels
Request the lead time here
Attributes
  • Torque
    2373.00 Nmm
  • Leg Length from Hole Center
    88.9 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.7 mm
  • Mandrel Size
    12.7 mm
Torsion Spring - 270 °; Outside Diameter: 30.6 mm | 1.205 in, Leg Length from Hole Center: 76.2 mm | 3 in, Torque: 1808.00 Nmm, Wind Direction: Left Hand

1217881

Price Range
$10.927 - $9.8616

Stock Levels
Request the lead time here
Attributes
  • Torque
    1808.00 Nmm
  • Leg Length from Hole Center
    76.2 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.4 mm
  • Mandrel Size
    20.2 mm
Torsion Spring - 270 °; Outside Diameter: 27.6 mm | 1.087 in, Leg Length from Hole Center: 101.6 mm | 4 in, Torque: 3164.00 Nmm, Wind Direction: Left Hand

1217903

Price Range
$23.0097 - $20.7662

Stock Levels
Request the lead time here
Attributes
  • Torque
    3164.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.9 mm
  • Mandrel Size
    17.5 mm
Torsion Spring - 270 °; Outside Diameter: 38.5 mm | 1.516 in, Leg Length from Hole Center: 101.6 mm | 4 in, Torque: 3616.00 Nmm, Wind Direction: Right Hand

1217916

Price Range
$32.683 - $29.4964

Stock Levels
Request the lead time here
Attributes
  • Torque
    3616.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    3.2 mm
  • Mandrel Size
    25.7 mm
Torsion Spring - 90 °; Outside Diameter: 24.8 mm | 0.976 in, Leg Length from Hole Center: 101.6 mm | 4 in, Torque: 3164.00 Nmm, Wind Direction: Left Hand

1217897

Price Range
$20.0662 - $18.1097

Stock Levels
Request the lead time here
Attributes
  • Torque
    3164.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.9 mm
  • Mandrel Size
    15.1 mm
Torsion Spring - 90 °; Outside Diameter: 7.1 mm | 0.28 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 70.60 Nmm, Wind Direction: Left Hand

1217693

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    4.4 mm
Torsion Spring - 180 °; Outside Diameter: 24.9 mm | 0.98 in, Leg Length from Hole Center: 88.9 mm | 3.5 in, Torque: 2373.00 Nmm, Wind Direction: Right Hand

1217888

Price Range
$11.3232 - $10.2191

Stock Levels
Request the lead time here
Attributes
  • Torque
    2373.00 Nmm
  • Leg Length from Hole Center
    88.9 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.7 mm
  • Mandrel Size
    15.5 mm
Torsion Spring - 180 °; Outside Diameter: 34.4 mm | 1.354 in, Leg Length from Hole Center: 101.6 mm | 4 in, Torque: 3616.00 Nmm, Wind Direction: Left Hand

1217913

Price Range
$25.9022 - $23.3767

Stock Levels
Request the lead time here
Attributes
  • Torque
    3616.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    3.2 mm
  • Mandrel Size
    22.5 mm
Torsion Spring - 270 °; Outside Diameter: 30.6 mm | 1.205 in, Leg Length from Hole Center: 76.2 mm | 3 in, Torque: 1808.00 Nmm, Wind Direction: Right Hand

1217882

Price Range
$10.927 - $9.8616

Stock Levels
Request the lead time here
Attributes
  • Torque
    1808.00 Nmm
  • Leg Length from Hole Center
    76.2 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.4 mm
  • Mandrel Size
    20.2 mm