Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.
Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.
Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leg Length from Hole Center | Degree of Deflection | Wire Diameter | Mandrel Size | Torque | View | |
---|---|---|---|---|---|---|---|---|
$4.5997 - $5.0966 | Request the lead time here |
1.252 in
31.8 mm
|
360
|
0.039 in
1.0 mm
|
8.3 mm
8.3 mm
|
134.50 Nmm
134.50 Nmm
|
||
$4.899 - $5.4283 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.039 in
1.0 mm
|
8.7 mm
8.7 mm
|
155.40 Nmm
155.40 Nmm
|
||
$4.3357 - $4.8041 | Request the lead time here |
1 in
25.4 mm
|
270
|
0.024 in
0.6 mm
|
5.5 mm
5.5 mm
|
42.40 Nmm
42.40 Nmm
|
||
$4.3357 - $4.8041 | Request the lead time here |
1 in
25.4 mm
|
90
|
0.028 in
0.7 mm
|
4.0 mm
4.0 mm
|
58.20 Nmm
58.20 Nmm
|
||
$4.3357 - $4.8041 | Request the lead time here |
0.5 in
12.7 mm
|
90
|
0.016 in
0.4 mm
|
1.6 mm
1.6 mm
|
7.91 Nmm
7.91 Nmm
|
||
$4.5997 - $5.0966 | Request the lead time here |
1.252 in
31.8 mm
|
360
|
0.039 in
1.0 mm
|
8.3 mm
8.3 mm
|
134.50 Nmm
134.50 Nmm
|
||
$4.3357 - $4.8041 | Request the lead time here |
1 in
25.4 mm
|
180
|
0.02 in
0.5 mm
|
3.6 mm
3.6 mm
|
21.10 Nmm
21.10 Nmm
|
||
$4.3357 - $4.8041 | Request the lead time here |
0.5 in
12.7 mm
|
180
|
0.02 in
0.5 mm
|
2.8 mm
2.8 mm
|
15.82 Nmm
15.82 Nmm
|
||
$4.3357 - $4.8041 | Request the lead time here |
0.5 in
12.7 mm
|
180
|
0.016 in
0.4 mm
|
2.4 mm
2.4 mm
|
13.22 Nmm
13.22 Nmm
|
||
$4.3357 - $4.8041 | Request the lead time here |
0.5 in
12.7 mm
|
270
|
0.016 in
0.4 mm
|
1.6 mm
1.6 mm
|
7.91 Nmm
7.91 Nmm
|
||
$5.4816 - $6.0739 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.051 in
1.3 mm
|
10.3 mm
10.3 mm
|
328.00 Nmm
328.00 Nmm
|
||
$7.5966 - $8.4173 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.059 in
1.5 mm
|
8.3 mm
8.3 mm
|
475.00 Nmm
475.00 Nmm
|
||
$6.2702 - $6.9476 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.059 in
1.5 mm
|
11.1 mm
11.1 mm
|
475.00 Nmm
475.00 Nmm
|
||
$4.5321 - $5.0217 | Request the lead time here |
1 in
25.4 mm
|
270
|
0.031 in
0.8 mm
|
4.4 mm
4.4 mm
|
70.60 Nmm
70.60 Nmm
|
||
$6.7048 - $7.4291 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.063 in
1.6 mm
|
9.1 mm
9.1 mm
|
582.00 Nmm
582.00 Nmm
|
||
$8.6301 - $9.5625 | Request the lead time here |
2 in
50.8 mm
|
90
|
0.079 in
2.0 mm
|
10.3 mm
10.3 mm
|
1102.00 Nmm
1102.00 Nmm
|
||
$4.899 - $5.4283 | Request the lead time here |
1.252 in
31.8 mm
|
90
|
0.039 in
1.0 mm
|
4.8 mm
4.8 mm
|
155.40 Nmm
155.40 Nmm
|
||
$4.3357 - $4.8041 | Request the lead time here |
0.5 in
12.7 mm
|
180
|
0.02 in
0.5 mm
|
2.8 mm
2.8 mm
|
15.82 Nmm
15.82 Nmm
|
||
$4.3357 - $4.8041 | Request the lead time here |
0.752 in
19.1 mm
|
180
|
0.016 in
0.4 mm
|
4.0 mm
4.0 mm
|
13.22 Nmm
13.22 Nmm
|
||
$4.3357 - $4.8041 | Request the lead time here |
0.752 in
19.1 mm
|
270
|
0.02 in
0.5 mm
|
2.4 mm
2.4 mm
|
21.10 Nmm
21.10 Nmm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue