Menu Search

Torx Head Flanged Cap Screws

In stock

These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.

They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.

Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Torx Size Thread Size Thread Length View
$0.3006 - $0.3165 10 In stock
T50
M10
50.0 mm
$0.4042 - $0.4256 10 In stock
T50
M10
40.0 mm
$0.0749 - $0.0789 Request the lead time here
T30
M6
30.0 mm
$0.0541 - $0.057 Request the lead time here
T20
M4
8.0 mm
$0.0857 - $0.0902 Request the lead time here
T30
M6
8.0 mm
$0.0579 - $0.0609 Request the lead time here
T20
M5
10.0 mm
$0.6859 - $1.2638 Request the lead time here
T50
M10
60.0 mm
  • of 2
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M10; Thread Length 50.0 mm | 1.969 in

0070890000VR

Price Range
$0.3165 - $0.3006

Stock Levels
10 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    50.0 mm
  • Pitch/TPI
    1.5 mm
  • Distance Across Flats
    16.0 mm
  • Head Height
    6.9 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M10; Thread Length 40.0 mm | 1.575 in

0071270000VR

Price Range
$0.4256 - $0.4042

Stock Levels
10 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Pitch/TPI
    1.5 mm
  • Distance Across Flats
    16.0 mm
  • Head Height
    6.9 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M6; Thread Length 30.0 mm | 1.181 in

0070500000VR

Price Range
$0.0789 - $0.0749

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Pitch/TPI
    1.0 mm
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.2 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M4; Thread Length 8.0 mm | 0.315 in

0070170000VR

Price Range
$0.057 - $0.0541

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Pitch/TPI
    0.7 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M6; Thread Length 8.0 mm | 0.315 in

0070410000VR

Price Range
$0.0902 - $0.0857

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    8.0 mm
  • Pitch/TPI
    1.0 mm
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.2 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M5; Thread Length 10.0 mm | 0.394 in

0070280000VR

Price Range
$0.0609 - $0.0579

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Pitch/TPI
    0.8 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
Nylon Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M10; Thread Length 60.0 mm | 2.362 in

0070900000VR

Price Range
$1.2638 - $0.6859

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Pitch/TPI
    1.5 mm
  • Distance Across Flats
    16.0 mm
  • Head Height
    6.9 mm