Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tube connectors are used to join several tubes together. It is easy and simple to install thanks to its push fit. It has a threaded insert to accommodate adjustable levelling feet and mounts.
It provides a secure and reliable joint that helps to ensure the safety and longevity of the structure or equipment being assembled.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Compatible Wall Thickness | Head Shape | Colour | Threaded Centre | Finish | Compatible Tube Size Range | View | |
---|---|---|---|---|---|---|---|---|---|
$4.2338 - $7.799 | Request the lead time here |
0.047 in
1.2 mm
|
Square
|
Black
|
Yes
|
Matt
|
1.575 in
40.0 mm
|
||
$2.1207 - $3.9067 | Request the lead time here |
0.059 in
1.5 mm
|
Square
|
Black
|
Yes
|
Matt
|
0.984 in
25.0 mm
|
||
$1.6415 - $3.0238 | Request the lead time here |
0.059 in
1.5 mm
|
Square
|
Black
|
Yes
|
Matt
|
0.984 in
25.0 mm
|
||
$4.4784 - $8.2498 | Request the lead time here |
0.079 in
2.0 mm
|
Square
|
Black
|
Yes
|
Matt
|
1.378 in
35.0 mm
|
||
$2.7186 - $5.0081 | Request the lead time here |
0.079 in
2.0 mm
|
Square
|
Black
|
Yes
|
Matt
|
1.181 in
30.0 mm
|
||
$2.5497 - $4.6971 | Request the lead time here |
0.059 in
1.5 mm
|
Square
|
Black
|
Yes
|
Matt
|
1.181 in
30.0 mm
|
||
$3.5409 - $6.5228 | Request the lead time here |
0.079 in
2.0 mm
|
Square
|
Black
|
Yes
|
Matt
|
1.378 in
35.0 mm
|
||
$5.1063 - $9.4061 | Request the lead time here |
0.059 in
1.5 mm
|
Square
|
Black
|
Yes
|
Matt
|
1.772 in
45.0 mm
|
||
$3.0855 - $5.6839 | Request the lead time here |
0.059 in
1.5 mm
|
Square
|
Black
|
Yes
|
Matt
|
1.181 in
30.0 mm
|
||
$2.2965 - $4.2305 | Request the lead time here |
0.059 in
1.5 mm
|
Square
|
Black
|
Yes
|
Matt
|
0.984 in
25.0 mm
|
||
$1.571 - $2.894 | Request the lead time here |
0.059 in
1.5 mm
|
Square
|
Black
|
Yes
|
Matt
|
0.984 in
25.0 mm
|
||
$4.5148 - $8.3167 | Request the lead time here |
0.059 in
1.5 mm
|
Square
|
Black
|
No
|
Matt
|
0.787 in
20.0 mm
|
||
$3.9745 - $7.3215 | Request the lead time here |
0.079 in
2.0 mm
|
Rectangular
|
Black
|
No
|
Eroded
|
0.984 - 1.969 in
25.0 - 50.0 mm
|
||
$2.3801 - $4.3843 | Request the lead time here |
0.059 in
1.5 mm
|
Rectangular
|
Black
|
No
|
Eroded
|
0.787 - 1.181 in
20.0 - 30.0 mm
|
||
$4.9381 - $9.0966 | Request the lead time here |
0.079 in
2.0 mm
|
Rectangular
|
Black
|
No
|
Eroded
|
0.984 - 1.969 in
25.0 - 50.0 mm
|
||
$3.9381 - $7.2543 | Request the lead time here |
0.079 in
2.0 mm
|
Rectangular
|
Black
|
No
|
Eroded
|
0.984 - 1.575 in
25.0 - 40.0 mm
|
||
$2.6752 - $4.9279 | Request the lead time here |
0.059 in
1.5 mm
|
Rectangular
|
Black
|
No
|
Eroded
|
0.787 - 1.575 in
20.0 - 40.0 mm
|
||
$3.275 - $6.0331 | Request the lead time here |
0.059 in
1.5 mm
|
Rectangular
|
Black
|
No
|
Matt
|
0.984 - 1.575 in
25.0 - 40.0 mm
|
||
$4.4218 - $8.1457 | Request the lead time here |
0.079 in
2.0 mm
|
Square
|
Black
|
Yes
|
Matt
|
1.575 in
40.0 mm
|
||
$5.7109 - $10.5199 | Request the lead time here |
0.059 in
1.5 mm
|
Square
|
Black
|
Yes
|
Matt
|
1.772 in
45.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue