Menu Search

Twist Ties - Free Standing, Hole Ends

In stock

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. A free-standing option with hole ends.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
8 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Cable Diameter Mounting Method Compatible Cable Diameter Range View
$0.1576 - $0.1747 19 In stock
$0.028 - $0.0295 19 In stock
$0.2626 - $0.291 22 In stock
$0.2601 - $0.2884 20 In stock
$0.034 - $0.0358 19 In stock
$0.1024 - $0.1136 18 In stock
$0.3686 - $0.4085 19 In stock
$0.0386 - $0.0406 11 In stock
Twist Ties - ; PA66; Natural

KL-750

Price Range
$0.1747 - $0.1576

Stock Levels
19 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    PA66
  • Overall Height
    38.6 mm
  • Full Material
    Polyamide 66
Twist Ties - ; PA66; Natural

KL-200

Price Range
$0.0295 - $0.028

Stock Levels
19 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    PA66
  • Overall Height
    20.7 mm
  • Full Material
    Polyamide 66
Twist Ties - ; PA66; Natural

KL-600

Price Range
$0.291 - $0.2626

Stock Levels
22 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    PA66
  • Overall Height
    31.8 mm
  • Full Material
    Polyamide 66
Twist Ties - ; PA66; Natural

KL-450

Price Range
$0.2884 - $0.2601

Stock Levels
20 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    PA66
  • Overall Height
    30.5 mm
  • Full Material
    Polyamide 66
Twist Ties - ; PA66; Natural

KL-350

Price Range
$0.0358 - $0.034

Stock Levels
19 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    PA66
  • Overall Height
    26.2 mm
  • Full Material
    Polyamide 66
Twist Ties - ; PA66; Natural

KL-950

Price Range
$0.1136 - $0.1024

Stock Levels
18 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    PA66
  • Overall Height
    44.5 mm
  • Full Material
    Polyamide 66
Twist Ties - ; PA66; Natural

KL-250

Price Range
$0.4085 - $0.3686

Stock Levels
19 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    PA66
  • Overall Height
    23.0 mm
  • Full Material
    Polyamide 66
Twist Ties - ; PA66; Natural

KL-125

Price Range
$0.0406 - $0.0386

Stock Levels
11 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    PA66
  • Overall Height
    12.2 mm
  • Full Material
    Polyamide 66