Menu Search

Unflanged Carriages - Standard

In production

These low-profile unflanged carriages are linear bearings used for heavy-duty and precise linear motion applications. They give precision, stability, and dependability. The four row contact with the mating rail offers the same load capacity capabilities regardless of the load pressing into the carriage or hanging from it.

The unflanged design provides a more compact solution but can only be mounted to from the top. The carriages' ball retainers allow for a quieter operation whilst improving lubrication of the system. It also ensures the balls remain in place should the carriage be removed from the rail in error.

The carriages are supplied on dummy blocks which must be offered up to the edge of the rail the carriage is going onto during installation. Slide the carriage from the dummy block onto the rail to ensure no damage can occur. It is used in many applications, including special purpose equipment, automation, material handling systems, medical devices, etc.

  • It gives precision, stability, and dependability.
  • Unflanged design provides a more compact solution but can only be mounted to from the top.
  • The carriages' ball retainers allow for a quieter operation whilst improving lubrication of the system.
Material: Steel Series Code: SRL1016U

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
18 results
Product SKUs information
Item Code Price range Availability Rail size h2 h1 w1 l2 l1 d1 View
$557.9217 - $618.1958 Request the lead time here
35.0
7.5
55.0
70.0
122.5
153.5
M8
$485.1253 - $537.5351 Request the lead time here
35.0
7.5
55.0
70.0
92.5
123.5
M8
$449.6706 - $498.2499 Request the lead time here
35.0
7.5
55.0
70.0
80.5
111.5
M8
$342.5987 - $379.6108 Request the lead time here
20.0
4.5
30.0
44.0
61.3
82.1
M5
$1,433.5217 - $1,588.3896 Request the lead time here
55.0
12.7
80.0
100.0
171.0
210.0
M12
$411.7787 - $456.2645 Request the lead time here
30.0
7.0
45.0
60.0
78.0
105.0
M8
$407.8481 - $451.9092 Request the lead time here
25.0
5.8
40.0
48.0
86.9
108.6
M6
$381.5912 - $422.8156 Request the lead time here
30.0
7.0
45.0
60.0
67.8
94.8
M8
$326.247 - $361.4925 Request the lead time here
25.0
5.8
40.0
48.0
72.2
93.9
M6
$235.7626 - $261.2328 Request the lead time here
15.0
3.3
28.0
34.0
40.2
58.6
M4
$328.7627 - $364.2799 Request the lead time here
25.0
5.8
40.0
48.0
57.5
79.2
M6
$710.9041 - $787.7054 Request the lead time here
45.0
8.9
70.0
86.0
110.0
145.0
M10
$1,113.0134 - $1,233.2558 Request the lead time here
55.0
12.7
80.0
100.0
116.0
155.0
M12
$1,246.6568 - $1,381.3372 Request the lead time here
55.0
12.7
80.0
100.0
154.0
193.0
M12
$664.6005 - $736.3995 Request the lead time here
45.0
8.9
70.0
86.0
94.0
129.0
M10
$473.3333 - $524.469 Request the lead time here
30.0
7.0
45.0
60.0
103.5
130.5
M8
$817.976 - $906.3446 Request the lead time here
45.0
8.9
70.0
86.0
139.0
174.0
M10
$278.214 - $308.2703 Request the lead time here
20.0
4.5
30.0
44.0
48.5
69.3
M5
Unflanged Carriage - 35.0; 153.5; 70.0; Steel

20158576

Price Range
$618.1958 - $557.9217

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    153.5
  • h1
    55.0
  • l2
    122.5
  • w1
    70.0
Unflanged Carriage - 35.0; 123.5; 70.0; Steel

20158842

Price Range
$537.5351 - $485.1253

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    123.5
  • h1
    55.0
  • l2
    92.5
  • w1
    70.0
Unflanged Carriage - 35.0; 111.5; 70.0; Steel

20158583

Price Range
$498.2499 - $449.6706

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    111.5
  • h1
    55.0
  • l2
    80.5
  • w1
    70.0
Unflanged Carriage - 20.0; 82.1; 44.0; Steel

20158521

Price Range
$379.6108 - $342.5987

Stock Levels
Request the lead time here
Attributes
  • Rail size
    20.0
  • l1
    82.1
  • h1
    30.0
  • l2
    61.3
  • w1
    44.0
Unflanged Carriage - 55.0; 210.0; 100.0; Steel

20158613

Price Range
$1,588.3896 - $1,433.5217

Stock Levels
Request the lead time here
Attributes
  • Rail size
    55.0
  • l1
    210.0
  • h1
    80.0
  • l2
    171.0
  • w1
    100.0
Unflanged Carriage - 30.0; 105.0; 60.0; Steel

20158835

Price Range
$456.2645 - $411.7787

Stock Levels
Request the lead time here
Attributes
  • Rail size
    30.0
  • l1
    105.0
  • h1
    45.0
  • l2
    78.0
  • w1
    60.0
Unflanged Carriage - 25.0; 108.6; 48.0; Steel

20158538

Price Range
$451.9092 - $407.8481

Stock Levels
Request the lead time here
Attributes
  • Rail size
    25.0
  • l1
    108.6
  • h1
    40.0
  • l2
    86.9
  • w1
    48.0
Unflanged Carriage - 30.0; 94.8; 60.0; Steel

20158569

Price Range
$422.8156 - $381.5912

Stock Levels
Request the lead time here
Attributes
  • Rail size
    30.0
  • l1
    94.8
  • h1
    45.0
  • l2
    67.8
  • w1
    60.0
Unflanged Carriage - 25.0; 93.9; 48.0; Steel

20158828

Price Range
$361.4925 - $326.247

Stock Levels
Request the lead time here
Attributes
  • Rail size
    25.0
  • l1
    93.9
  • h1
    40.0
  • l2
    72.2
  • w1
    48.0
Unflanged Carriage - 15.0; 58.6; 34.0; Steel

20158507

Price Range
$261.2328 - $235.7626

Stock Levels
Request the lead time here
Attributes
  • Rail size
    15.0
  • l1
    58.6
  • h1
    28.0
  • l2
    40.2
  • w1
    34.0
Unflanged Carriage - 25.0; 79.2; 48.0; Steel

20158545

Price Range
$364.2799 - $328.7627

Stock Levels
Request the lead time here
Attributes
  • Rail size
    25.0
  • l1
    79.2
  • h1
    40.0
  • l2
    57.5
  • w1
    48.0
Unflanged Carriage - 45.0; 145.0; 86.0; Steel

20158859

Price Range
$787.7054 - $710.9041

Stock Levels
Request the lead time here
Attributes
  • Rail size
    45.0
  • l1
    145.0
  • h1
    70.0
  • l2
    110.0
  • w1
    86.0
Unflanged Carriage - 55.0; 155.0; 100.0; Steel

20158620

Price Range
$1,233.2558 - $1,113.0134

Stock Levels
Request the lead time here
Attributes
  • Rail size
    55.0
  • l1
    155.0
  • h1
    80.0
  • l2
    116.0
  • w1
    100.0
Unflanged Carriage - 55.0; 193.0; 100.0; Steel

20158866

Price Range
$1,381.3372 - $1,246.6568

Stock Levels
Request the lead time here
Attributes
  • Rail size
    55.0
  • l1
    193.0
  • h1
    80.0
  • l2
    154.0
  • w1
    100.0
Unflanged Carriage - 45.0; 129.0; 86.0; Steel

20158606

Price Range
$736.3995 - $664.6005

Stock Levels
Request the lead time here
Attributes
  • Rail size
    45.0
  • l1
    129.0
  • h1
    70.0
  • l2
    94.0
  • w1
    86.0
Unflanged Carriage - 30.0; 130.5; 60.0; Steel

20158552

Price Range
$524.469 - $473.3333

Stock Levels
Request the lead time here
Attributes
  • Rail size
    30.0
  • l1
    130.5
  • h1
    45.0
  • l2
    103.5
  • w1
    60.0
Unflanged Carriage - 45.0; 174.0; 86.0; Steel

20158590

Price Range
$906.3446 - $817.976

Stock Levels
Request the lead time here
Attributes
  • Rail size
    45.0
  • l1
    174.0
  • h1
    70.0
  • l2
    139.0
  • w1
    86.0
Unflanged Carriage - 20.0; 69.3; 44.0; Steel

20158514

Price Range
$308.2703 - $278.214

Stock Levels
Request the lead time here
Attributes
  • Rail size
    20.0
  • l1
    69.3
  • h1
    30.0
  • l2
    48.5
  • w1
    44.0