These Uniforce Clamps can clamp two pieces with an equivalent clamping action with a single clamp. It is exceptionally strong, durable, and versatile. They can withstand big loads and high pressure without sacrificing performance.
It is very effective for clamping many workpieces. They are small and easy to include in fixtures due to the use of tapped holes and slots. It can be used to clamp circular bars as long as the jaw's centre line is above the workpiece's centre line. Used in industries such as construction metalworking or precision machining.
Material: Aluminium Series Code: SR12130
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | w1 | h3 | h2 | d1 | h1 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $309.5023 - $342.9387 | Request the lead time here |
8.1
|
6.1
|
3.6
|
6.40
|
5.3
|
6.9
|
M2.5
|
||
| $289.7703 - $321.075 | Request the lead time here |
15.9
|
12.3
|
5.6
|
12.70
|
10.4
|
14.5
|
M4
|
||
| $294.487 - $326.3015 | Request the lead time here |
23.8
|
18.6
|
9.5
|
19.05
|
16.1
|
19.0
|
M6
|
||
| $283.2453 - $313.8453 | Request the lead time here |
31.7
|
24.8
|
12.7
|
25.40
|
20.8
|
25.9
|
M8
|
||
| $486.6977 - $539.2772 | Request the lead time here |
47.6
|
37.3
|
19.0
|
38.10
|
30.8
|
38.6
|
M12
|
||
| $309.5023 - $342.9387 | Request the lead time here |
11.9
|
9.1
|
4.7
|
9.50
|
7.9
|
9.7
|
M2.5
|
||
| $741.3276 - $821.4156 | Request the lead time here |
63.5
|
49.7
|
25.4
|
50.80
|
41.2
|
51.5
|
M16
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue