Menu Search

Uniforce Clamps - Long Length

In production

These Uniforce Clamps can clamp two components with the same clamping action as a single clamp, which is useful in situations involving longer lengths and high forces. It is extremely strong, long-lasting, and versatile. They can handle heavy loads and tremendous pressure while maintaining functionality.

It is particularly effective for clamping a large number of workpieces. The precise and regulated clamping provided by the smooth sliding motion and robust locking mechanism ensures excellent stability and precision. Used in industries such as construction metalworking or precision machining.

  • Useful in situations involving longer lengths and high forces.
  • It can handle heavy loads and tremendous pressure while maintaining functionality.
  • Used in industries such as construction metalworking or precision machining.
Material: Steel, Aluminium Series Code: SR12131

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability w1 Clamp Type Material View
$469.4027 - $520.1137 Request the lead time here
24.8
Steel
$221.3763 - $245.2922 Request the lead time here
12.3
Steel
$1,227.0819 - $1,359.6476 Request the lead time here
37.3
Steel
$221.3763 - $245.2922 Request the lead time here
12.3
Aluminium
$203.531 - $225.5191 Request the lead time here
9.1
Steel
$1,611.0315 - $1,785.0763 Request the lead time here
49.7
Steel
$1,129.9939 - $1,252.0708 Request the lead time here
37.3
Aluminium
$317.4422 - $351.7366 Request the lead time here
18.6
Steel
$262.0982 - $290.4135 Request the lead time here
9.1
Aluminium
$283.2453 - $313.8453 Request the lead time here
18.6
Aluminium
$328.6841 - $364.1928 Request the lead time here
24.8
Aluminium
$167.4472 - $185.5372 Request the lead time here
49.7
Aluminium
Uniforce Clamp 508.0 24.8 Steel

20265502

Price Range
$520.1137 - $469.4027

Stock Levels
Request the lead time here
Attributes
  • l1
    508.0
  • w1
    24.8
  • Material
    Steel
Uniforce Clamp 508.0 12.3 Steel

20265489

Price Range
$245.2922 - $221.3763

Stock Levels
Request the lead time here
Attributes
  • l1
    508.0
  • w1
    12.3
  • Material
    Steel
Uniforce Clamp 508.0 37.3 Steel

20265519

Price Range
$1,359.6476 - $1,227.0819

Stock Levels
Request the lead time here
Attributes
  • l1
    508.0
  • w1
    37.3
  • Material
    Steel
Uniforce Clamp 508.0 12.3 Aluminium

20265427

Price Range
$245.2922 - $221.3763

Stock Levels
Request the lead time here
Attributes
  • h1
    12.7
  • h2
    5.6
  • l1
    508.0
  • w1
    12.3
  • w2
    10.4
Uniforce Clamp 508.0 9.1 Steel

20265472

Price Range
$225.5191 - $203.531

Stock Levels
Request the lead time here
Attributes
  • l1
    508.0
  • w1
    9.1
  • Material
    Steel
Uniforce Clamp 508.0 49.7 Steel

20265526

Price Range
$1,785.0763 - $1,611.0315

Stock Levels
Request the lead time here
Attributes
  • l1
    508.0
  • w1
    49.7
  • Material
    Steel
Uniforce Clamp 508.0 37.3 Aluminium

20265458

Price Range
$1,252.0708 - $1,129.9939

Stock Levels
Request the lead time here
Attributes
  • h1
    38.1
  • h2
    19.0
  • l1
    508.0
  • w1
    37.3
  • w2
    30.8
Uniforce Clamp 508.0 18.6 Steel

20265496

Price Range
$351.7366 - $317.4422

Stock Levels
Request the lead time here
Attributes
  • l1
    508.0
  • w1
    18.6
  • Material
    Steel
Uniforce Clamp 508.0 9.1 Aluminium

20265410

Price Range
$290.4135 - $262.0982

Stock Levels
Request the lead time here
Attributes
  • h1
    9.5
  • h2
    4.7
  • l1
    508.0
  • w1
    9.1
  • w2
    7.9
Uniforce Clamp 508.0 18.6 Aluminium

20265434

Price Range
$313.8453 - $283.2453

Stock Levels
Request the lead time here
Attributes
  • h1
    19.1
  • h2
    9.5
  • l1
    508.0
  • w1
    18.6
  • w2
    16.1
Uniforce Clamp 508.0 24.8 Aluminium

20265441

Price Range
$364.1928 - $328.6841

Stock Levels
Request the lead time here
Attributes
  • h1
    25.4
  • h2
    12.7
  • l1
    508.0
  • w1
    24.8
  • w2
    20.8
Uniforce Clamp 508.0 49.7 Aluminium

20265465

Price Range
$185.5372 - $167.4472

Stock Levels
Request the lead time here
Attributes
  • h1
    50.8
  • h2
    25.4
  • l1
    508.0
  • w1
    49.7
  • w2
    41.2