These Machinable Uniforce Clamps can clamp two components with the same clamping action as a single clamp. The clamp jaws include excess material that may be machined away to fit the shape of your workpiece. It is extremely strong, long-lasting, and adaptable. They can withstand huge weights and extreme pressure while remaining functioning.
It is very useful for clamping a large number of workpieces. The smooth sliding action and sturdy locking mechanism enable precise and controlled clamping, ensuring exceptional stability and accuracy. Used in industries such as construction metalworking or precision machining.
Material: Aluminium Series Code: SR12140
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | w1 | h2 | d1 | h1 | l2 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $425.3003 - $471.2469 | Request the lead time here |
47.5
|
76.2
|
19.1
|
M12
|
38.1
|
30.5
|
M5
|
||
| $111.1598 - $123.1687 | Request the lead time here |
23.9
|
38.1
|
9.4
|
M6
|
19.1
|
15.9
|
M4
|
||
| $105.9714 - $117.4197 | Request the lead time here |
15.7
|
28.6
|
6.3
|
M4
|
12.7
|
10.2
|
M2
|
||
| $695.3385 - $770.4582 | Request the lead time here |
63.5
|
101.6
|
25.4
|
M16
|
50.8
|
41.3
|
M6
|
||
| $153.847 - $170.4677 | Request the lead time here |
31.8
|
50.8
|
12.7
|
M8
|
25.4
|
20.6
|
M4
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue