These Versagrip Grippers and Clamps have a reinforced grip with puncturing teeth designed to bite into the workpiece, limiting lateral and horizontal movement. They can grasp even flame cut and negative draft parts.
These grippers and clamps provide a secure and adjustable grasp on irregularly shaped items, circular tubes, or flat surfaces. The clamping force may be adjusted to meet the application's individual needs, guaranteeing excellent stability and properly spreading the force, minimising the possibility of slippage or movement during operation.
They are simple to install in the application and are commonly used in plumbing, electrical work, machining, and automotive.
Material: Hardened Steel, Steel Series Code: SR12036
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h2 | h1 | d1 | Type | View | |
|---|---|---|---|---|---|---|---|
| $263.1652 - $291.5957 | Request the lead time here |
6.73
|
11.94
|
19.0-19.05
|
Gripper
|
||
| $167.5312 - $185.6302 | Request the lead time here |
5.9
|
9.5
|
19.1
|
Clamp
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue