Menu Search

Vertical Toggle Clamp

In stock

Vertical toggle clamps are designed to securely hold workpieces in place during production or assembly. It guarantees stability, a secure grip, and easy fastening and release.

These clamps are space-efficient without compromising their holding capacity and clamping effectiveness. The cushioned vinyl handle provides added comfort for the user, and all body and linkage components are zinc-plated to prevent corrosion.

The handle is positioned vertically in relation to the spindle, applying downward grip force against the work surface. Used in industries including manufacturing, assembling and repairing.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Base Material Height Under Bar Base Type Handle Type Holding Force View
$48.5114 - $53.7523 15 In stock
Steel
23.0 mm
Flanged
Straight Handle
150.0 kg
$60.2395 - $66.7473 Request the lead time here
Steel
32.4 mm
Flanged
Straight Handle
250.0 kg
$125.0103 - $138.5155 Request the lead time here
Stainless Steel
23.0 mm
Flanged
Straight Handle
150.0 kg
$40.3817 - $44.7443 Request the lead time here
Steel
16.0 mm
Flanged
Straight Handle
71.0 kg
$66.6366 - $73.8355 Request the lead time here
Stainless Steel
15.6 mm
Flanged
Straight Handle
50.0 kg
$113.5488 - $125.8158 Request the lead time here
Stainless Steel
16.0 mm
Flanged
Straight Handle
71.0 kg
$36.117 - $40.0188 Request the lead time here
Steel
15.6 mm
Flanged
Straight Handle
50.0 kg
Request the lead time here
Stainless Steel
16.0 mm
Flanged
Straight Handle
50.8 kg
Request the lead time here
Steel
82.0 mm
Flanged
Straight Handle
550.2 kg
Request the lead time here
Steel
31.0 mm
Flanged
Straight Handle
173.3 kg
Request the lead time here
Steel
16.0 mm
Flanged
Straight Handle
50.8 kg
Request the lead time here
Steel
24.0 mm
Flanged
Straight Handle
101.6 kg
Request the lead time here
Stainless Steel
31.0 mm
Flanged
Straight Handle
173.3 kg
Request the lead time here
Stainless Steel
24.0 mm
Flanged
Straight Handle
101.6 kg
Manual Hold Down Clamp: Height Under Bar - 23.0 mm | 0.906 in; Holding Force - 150.0 kg | 330.7 lbs; Overall Height : 62.7 mm | 2.469 in ; Steel

493780

Price Range
$53.7523 - $48.5114

Stock Levels
15 In stock
Attributes
  • Height Under Bar
    23.0 mm
  • Holding Force
    150.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Manual Hold Down Clamp: Height Under Bar - 32.4 mm | 1.276 in; Holding Force - 250.0 kg | 551.2 lbs; Overall Height : 101.8 mm | 4.008 in ; Steel

493781

Price Range
$66.7473 - $60.2395

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    32.4 mm
  • Holding Force
    250.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Manual Hold Down Clamp: Height Under Bar - 23.0 mm | 0.906 in; Holding Force - 150.0 kg | 330.7 lbs; Overall Height : 119.0 mm | 4.685 in ; Stainless Steel

493805

Price Range
$138.5155 - $125.0103

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    23.0 mm
  • Holding Force
    150.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Stainless Steel
Manual Hold Down Clamp: Height Under Bar - 16.0 mm | 0.63 in; Holding Force - 71.0 kg | 156.5 lbs; Overall Height : 98.0 mm | 3.858 in ; Steel

493779

Price Range
$44.7443 - $40.3817

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    16.0 mm
  • Holding Force
    71.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Manual Hold Down Clamp: Height Under Bar - 15.6 mm | 0.614 in; Holding Force - 50.0 kg | 110.2 lbs; Overall Height : 77.0 mm | 3.031 in ; Stainless Steel

493803

Price Range
$73.8355 - $66.6366

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    15.6 mm
  • Holding Force
    50.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Stainless Steel
Manual Hold Down Clamp: Height Under Bar - 16.0 mm | 0.63 in; Holding Force - 71.0 kg | 156.5 lbs; Overall Height : 96.0 mm | 3.78 in ; Stainless Steel

493804

Price Range
$125.8158 - $113.5488

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    16.0 mm
  • Holding Force
    71.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Stainless Steel
Manual Hold Down Clamp: Height Under Bar - 15.6 mm | 0.614 in; Holding Force - 50.0 kg | 110.2 lbs; Overall Height : 77.0 mm | 3.031 in ; Steel

493778

Price Range
$40.0188 - $36.117

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    15.6 mm
  • Holding Force
    50.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 65 ° 112 lbs Stainless Steel

20510510


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    16.0 mm
  • Holding Force
    50.8 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Stainless Steel
Vertical Toggle Clamp Straight Handle 60 ° 1213 lbs Steel

20510619


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    82.0 mm
  • Holding Force
    550.2 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 63 ° 382 lbs Steel

20510541


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    31.0 mm
  • Holding Force
    173.3 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 65 ° 112 lbs Steel

20510503


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    16.0 mm
  • Holding Force
    50.8 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 64 ° 224 lbs Steel

20510527


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    24.0 mm
  • Holding Force
    101.6 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 63 ° 382 lbs Stainless Steel

20510558


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    31.0 mm
  • Holding Force
    173.3 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Stainless Steel
Vertical Toggle Clamp Straight Handle 64 ° 224 lbs Stainless Steel

20510534


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    24.0 mm
  • Holding Force
    101.6 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Stainless Steel