Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vertical toggle clamps are designed to securely hold workpieces in place during production or assembly. It guarantees stability, a secure grip, and easy fastening and release.
These clamps are space-efficient without compromising their holding capacity and clamping effectiveness. The cushioned vinyl handle provides added comfort for the user, and all body and linkage components are zinc-plated to prevent corrosion.
The handle is positioned vertically in relation to the spindle, applying downward grip force against the work surface. Used in industries including manufacturing, assembling and repairing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Height Under Bar | Base Type | Handle Type | Holding Force | View | |
---|---|---|---|---|---|---|---|---|
$33.8406 - $37.4966 | Request the lead time here |
Steel
|
1.22 in
31.0 mm
|
Flanged
|
Straight Handle
|
382 lbs
173.3 kg
|
||
Request the lead time here |
304 Stainless Steel
|
0.945 in
24.0 mm
|
Flanged
|
Straight Handle
|
224 lbs
101.6 kg
|
|||
$18.4943 - $20.4923 | Request the lead time here |
Steel
|
1.382 in
35.1 mm
|
Straight
|
Straight Handle
|
224 lbs
101.6 kg
|
||
$29.9057 - $33.1365 | Request the lead time here |
Steel
|
2.579 in
65.5 mm
|
Straight
|
Straight Handle
|
606 lbs
274.9 kg
|
||
Request the lead time here |
304 Stainless Steel
|
0.63 in
16.0 mm
|
Flanged
|
Straight Handle
|
112 lbs
50.8 kg
|
|||
$22.0358 - $24.4163 | Request the lead time here |
Steel
|
1.22 in
31.0 mm
|
Flanged
|
Straight Handle
|
382 lbs
173.3 kg
|
||
$24.7902 - $27.4684 | Request the lead time here |
Steel
|
1.22 in
31.0 mm
|
Flanged
|
T-Handle
|
337 lbs
152.9 kg
|
||
$49.5806 - $54.9369 | Request the lead time here |
Steel
|
2 in
50.8 mm
|
Flanged
|
Straight Handle
|
989 lbs
448.6 kg
|
||
$30.6927 - $34.0085 | Request the lead time here |
Steel
|
3.228 in
82.0 mm
|
Front
|
Straight Handle
|
1101 lbs
499.4 kg
|
||
Request the lead time here |
Steel
|
0.63 in
16.0 mm
|
Flanged
|
Straight Handle
|
112 lbs
50.8 kg
|
|||
$13.3788 - $14.8241 | Request the lead time here |
Steel
|
0.63 in
16.0 mm
|
Flanged
|
T-Handle
|
112 lbs
50.8 kg
|
||
$19.6748 - $21.8003 | Request the lead time here |
Steel
|
2.5 in
63.5 mm
|
Front
|
Straight Handle
|
224 lbs
101.6 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue