Menu Search

Waist Shaped Knobs

In production

Waist Shaped Knobs have a curvy, hourglass shape that provides a firm gripping surface that is also comfortable. These durable knobs fit on to threaded applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
19 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Thread Material Mount Type Knob Material Overall Height View
Request the lead time here
M6
Zinc Plated Steel
Female
Steel
24.0 mm
Request the lead time here
M6
Zinc Plated Steel
Female
Steel
29.0 mm
Request the lead time here
M8
Stainless Steel
Male
Stainless Steel
53.0 mm
Request the lead time here
M5
Stainless Steel
Female
Stainless Steel
18.0 mm
Request the lead time here
M8
Stainless Steel
Male
Stainless Steel
36.0 mm
Request the lead time here
M6
Stainless Steel
Female
Stainless Steel
29.0 mm
Request the lead time here
M10
Zinc Plated Steel
Female
Steel
37.0 mm
Request the lead time here
M12
Zinc Plated Steel
Male
Steel
60.0 mm
Request the lead time here
M10
Zinc Plated Steel
Female
Steel
42.0 mm
Request the lead time here
M8
Stainless Steel
Male
Stainless Steel
43.0 mm
Request the lead time here
M8
Zinc Plated Steel
Male
Steel
53.0 mm
Request the lead time here
M6
Stainless Steel
Male
Stainless Steel
28.0 mm
Request the lead time here
M5
Zinc Plated Steel
Female
Steel
18.0 mm
Request the lead time here
M8
Zinc Plated Steel
Male
Steel
43.0 mm
Request the lead time here
M6
Zinc Plated Steel
Male
Steel
28.0 mm
Request the lead time here
M6
Stainless Steel
Female
Stainless Steel
24.0 mm
Request the lead time here
M10
Stainless Steel
Female
Stainless Steel
37.0 mm
Request the lead time here
M12
Stainless Steel
Male
Stainless Steel
60.0 mm
Request the lead time here
M10
Stainless Steel
Female
Stainless Steel
42.0 mm
Grip Knob - Knob Diameter - 20.0 mm | 0.787 in ; Thread Size - M6 ; Overall Height - 24.0 mm | 0.945 in ; Steel; Black

1337506


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Height
    24.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
  • Mount Type
    Female
Grip Knob - Knob Diameter - 25.0 mm | 0.984 in ; Thread Size - M6 ; Overall Height - 29.0 mm | 1.142 in ; Steel; Black

1337508


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Height
    29.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
  • Mount Type
    Female
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M8 ; Overall Height - 53.0 mm | 2.087 in ; Stainless Steel; Natural

1337521


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    53.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Male
Grip Knob - Knob Diameter - 16.0 mm | 0.63 in ; Thread Size - M5 ; Overall Height - 18.0 mm | 0.709 in ; Stainless Steel; Natural

1337514


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Overall Height
    18.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Female
Grip Knob - Knob Diameter - 20.0 mm | 0.787 in ; Thread Size - M8 ; Overall Height - 36.0 mm | 1.417 in ; Stainless Steel; Natural

1337517


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    36.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Male
Grip Knob - Knob Diameter - 25.0 mm | 0.984 in ; Thread Size - M6 ; Overall Height - 29.0 mm | 1.142 in ; Stainless Steel; Natural

1337518


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Height
    29.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Female
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M10 ; Overall Height - 37.0 mm | 1.457 in ; Steel; Black

1337510


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Overall Height
    37.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
  • Mount Type
    Female
Grip Knob - Knob Diameter - 36.0 mm | 1.417 in ; Thread Size - M12 ; Overall Height - 60.0 mm | 2.362 in ; Steel; Black

1337513


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Overall Height
    60.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
  • Mount Type
    Male
Grip Knob - Knob Diameter - 36.0 mm | 1.417 in ; Thread Size - M10 ; Overall Height - 42.0 mm | 1.654 in ; Steel; Black

1337512


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Overall Height
    42.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
  • Mount Type
    Female
Grip Knob - Knob Diameter - 25.0 mm | 0.984 in ; Thread Size - M8 ; Overall Height - 43.0 mm | 1.693 in ; Stainless Steel; Natural

1337519


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    43.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Male
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M8 ; Overall Height - 53.0 mm | 2.087 in ; Steel; Black

1337511


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    53.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
  • Mount Type
    Male
Grip Knob - Knob Diameter - 16.0 mm | 0.63 in ; Thread Size - M6 ; Overall Height - 28.0 mm | 1.102 in ; Stainless Steel; Natural

1337515


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Height
    28.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Male
Grip Knob - Knob Diameter - 16.0 mm | 0.63 in ; Thread Size - M5 ; Overall Height - 18.0 mm | 0.709 in ; Steel; Black

1337504


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Overall Height
    18.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
  • Mount Type
    Female
Grip Knob - Knob Diameter - 25.0 mm | 0.984 in ; Thread Size - M8 ; Overall Height - 43.0 mm | 1.693 in ; Steel; Black

1337509


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    43.0 mm
  • Colour
    Black
  • Commodity Code
    7318190090
  • Mount Type
    Male
Grip Knob - Knob Diameter - 16.0 mm | 0.63 in ; Thread Size - M6 ; Overall Height - 28.0 mm | 1.102 in ; Steel; Black

1337505


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Height
    28.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
  • Mount Type
    Male
Grip Knob - Knob Diameter - 20.0 mm | 0.787 in ; Thread Size - M6 ; Overall Height - 24.0 mm | 0.945 in ; Stainless Steel; Natural

1337516


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Height
    24.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Female
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M10 ; Overall Height - 37.0 mm | 1.457 in ; Stainless Steel; Natural

1337520


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Overall Height
    37.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Female
Grip Knob - Knob Diameter - 36.0 mm | 1.417 in ; Thread Size - M12 ; Overall Height - 60.0 mm | 2.362 in ; Stainless Steel; Natural

1337523


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Overall Height
    60.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Male
Grip Knob - Knob Diameter - 36.0 mm | 1.417 in ; Thread Size - M10 ; Overall Height - 42.0 mm | 1.654 in ; Stainless Steel; Natural

1337522


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Overall Height
    42.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Female