Menu Search

Washers - Spherical Seat

In production

These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.

It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.

These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.

  • Used with nuts or bolts to compensate for misalignment between mating surfaces.
  • It prevents stress concentrations, lowering the likelihood of damage or failure.
  • Used in machinery, structural assemblies, and automotive applications.
Material: Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
20 results
Product SKUs information
Item Code Price range Availability h1 h2 r1 Load capacity for static load max. kN For Thread d1 tol. H13 d2 View
$252.2715 - $279.5251 Request the lead time here
25.0
11.0
86.0
1122.0
M60
62.0
112.0
$9.5122 - $10.5399 Request the lead time here
5.0
1.4
22.0
53.0
M14
15.0
28.0
$283.8742 - $314.5421 Request the lead time here
27.0
12.0
93.0
1269.0
M64
66.0
120.0
$125.7033 - $139.2835 Request the lead time here
21.0
8.0
67.0
714.0
M48
50.0
92.0
$109.902 - $121.775 Request the lead time here
16.0
5.6
54.0
460.0
M39
40.0
75.0
$53.3787 - $59.1453 Request the lead time here
10.2
3.3
36.0
221.0
M27
28.0
50.0
$58.0956 - $64.3718 Request the lead time here
13.0
4.4
45.0
326.0
M33
34.0
62.0
$3.9306 - $4.3553 Request the lead time here
3.2
0.6
12.0
17.0
M8
8.4
17.0
$209.3483 - $231.9649 Request the lead time here
23.0
9.8
79.0
960.0
M56
58.0
103.0
$5.3457 - $5.9232 Request the lead time here
4.0
0.8
15.0
26.0
M10
10.5
21.0
$49.3694 - $54.7029 Request the lead time here
7.6
2.5
29.5
146.0
M22
23.0
40.0
$14.7794 - $16.376 Request the lead time here
6.3
2.0
27.0
117.0
M20
21.0
36.0
$198.8927 - $220.3798 Request the lead time here
17.0
6.5
58.0
542.0
M42
43.0
78.0
$3.5376 - $3.9198 Request the lead time here
2.3
0.7
9.0
9.0
M6
6.4
12.0
$45.4387 - $50.3476 Request the lead time here
11.2
3.6
41.0
269.0
M30
31.0
56.0
$6.1319 - $6.7943 Request the lead time here
4.6
1.1
17.0
38.0
M12
13.0
24.0
$109.2731 - $121.0782 Request the lead time here
14.0
4.6
50.0
394.0
M36
37.0
68.0
$23.7413 - $26.3061 Request the lead time here
8.2
2.4
32.0
168.0
M24
25.0
44.0
$10.3769 - $11.498 Request the lead time here
5.3
1.3
22.0
73.0
M16
17.0
30.0
$139.2248 - $154.2658 Request the lead time here
22.0
9.3
72.0
832.0
M52
54.0
96.0
Washer M60 62.0 112.0 Steel

20266059

Price Range
$279.5251 - $252.2715

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M60
  • d1 tol. H13
    62.0
  • d2
    112.0
  • h1
    25.0
  • h2
    11.0
Washer M14 15.0 28.0 Steel

20267254

Price Range
$10.5399 - $9.5122

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M14
  • d1 tol. H13
    15.0
  • d2
    28.0
  • h1
    5.0
  • h2
    1.4
Washer M64 66.0 120.0 Steel

20267346

Price Range
$314.5421 - $283.8742

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M64
  • d1 tol. H13
    66.0
  • d2
    120.0
  • h1
    27.0
  • h2
    12.0
Washer M48 50.0 92.0 Steel

20267322

Price Range
$139.2835 - $125.7033

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M48
  • d1 tol. H13
    50.0
  • d2
    92.0
  • h1
    21.0
  • h2
    8.0
Washer M39 40.0 75.0 Steel

20266035

Price Range
$121.775 - $109.902

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M39
  • d1 tol. H13
    40.0
  • d2
    75.0
  • h1
    16.0
  • h2
    5.6
Washer M27 28.0 50.0 Steel

20265755

Price Range
$59.1453 - $53.3787

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M27
  • d1 tol. H13
    28.0
  • d2
    50.0
  • h1
    10.2
  • h2
    3.3
Washer M33 34.0 62.0 Steel

20266028

Price Range
$64.3718 - $58.0956

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M33
  • d1 tol. H13
    34.0
  • d2
    62.0
  • h1
    13.0
  • h2
    4.4
Washer M8 8.4 17.0 Steel

20267223

Price Range
$4.3553 - $3.9306

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M8
  • d1 tol. H13
    8.4
  • d2
    17.0
  • h1
    3.2
  • h2
    0.6
Washer M56 58.0 103.0 Steel

20267339

Price Range
$231.9649 - $209.3483

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M56
  • d1 tol. H13
    58.0
  • d2
    103.0
  • h1
    23.0
  • h2
    9.8
Washer M10 10.5 21.0 Steel

20267230

Price Range
$5.9232 - $5.3457

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M10
  • d1 tol. H13
    10.5
  • d2
    21.0
  • h1
    4.0
  • h2
    0.8
Washer M22 23.0 40.0 Steel

20266011

Price Range
$54.7029 - $49.3694

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M22
  • d1 tol. H13
    23.0
  • d2
    40.0
  • h1
    7.6
  • h2
    2.5
Washer M20 21.0 36.0 Steel

20267278

Price Range
$16.376 - $14.7794

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M20
  • d1 tol. H13
    21.0
  • d2
    36.0
  • h1
    6.3
  • h2
    2.0
Washer M42 43.0 78.0 Steel

20267315

Price Range
$220.3798 - $198.8927

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M42
  • d1 tol. H13
    43.0
  • d2
    78.0
  • h1
    17.0
  • h2
    6.5
Washer M6 6.4 12.0 Steel

20267216

Price Range
$3.9198 - $3.5376

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M6
  • d1 tol. H13
    6.4
  • d2
    12.0
  • h1
    2.3
  • h2
    0.7
Washer M30 31.0 56.0 Steel

20267292

Price Range
$50.3476 - $45.4387

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M30
  • d1 tol. H13
    31.0
  • d2
    56.0
  • h1
    11.2
  • h2
    3.6
Washer M12 13.0 24.0 Steel

20267247

Price Range
$6.7943 - $6.1319

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M12
  • d1 tol. H13
    13.0
  • d2
    24.0
  • h1
    4.6
  • h2
    1.1
Washer M36 37.0 68.0 Steel

20267308

Price Range
$121.0782 - $109.2731

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M36
  • d1 tol. H13
    37.0
  • d2
    68.0
  • h1
    14.0
  • h2
    4.6
Washer M24 25.0 44.0 Steel

20267285

Price Range
$26.3061 - $23.7413

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M24
  • d1 tol. H13
    25.0
  • d2
    44.0
  • h1
    8.2
  • h2
    2.4
Washer M16 17.0 30.0 Steel

20267261

Price Range
$11.498 - $10.3769

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M16
  • d1 tol. H13
    17.0
  • d2
    30.0
  • h1
    5.3
  • h2
    1.3
Washer M52 54.0 96.0 Steel

20266042

Price Range
$154.2658 - $139.2248

Stock Levels
Request the lead time here
Attributes
  • For Thread
    M52
  • d1 tol. H13
    54.0
  • d2
    96.0
  • h1
    22.0
  • h2
    9.3