Menu Search

Wing & Fly Nuts - Plastic Wing Nuts

In stock

Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.

Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.

The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.

  • Material: Nylon
  • Colour: Natural
  • DIN 315 rated
  • RoHS standard

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Height Wing Spread View
$0.4524 - $0.5012 Request the lead time here
M5
24.0 mm
35.0 mm
$0.2311 - $0.2562 Request the lead time here
M5
12.0 mm
25.0 mm
$0.2814 - $0.3119 Request the lead time here
M4
12.0 mm
25.0 mm
$0.229 - $0.241 900 In stock
M8
22.0 mm
35.0 mm
$0.1463 - $0.154 Request the lead time here
M4
22.0 mm
35.0 mm
$0.4026 - $0.7415 Request the lead time here
M10
25.0 mm
41.0 mm
$0.1543 - $0.1625 Request the lead time here
M4
24.0 mm
35.0 mm
$0.6252 - $0.6928 Request the lead time here
M8
24.0 mm
35.0 mm
$0.2208 - $0.2324 Request the lead time here
M6
22.0 mm
35.0 mm
$0.5089 - $0.5638 Request the lead time here
M4 x 0.7
12.2 mm
22.8 mm
$0.1935 - $0.2038 Request the lead time here
M5
22.0 mm
35.0 mm
Wing Nut M5 24.0 mm 35.0 mm Nylon 6/6 Natural

053101600002

Price Range
$0.5012 - $0.4524

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    24.0 mm
  • Overall Height
    24.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
Wing Nut M5 12.0 mm 25.0 mm Nylon 6/6 Natural

053101400002

Price Range
$0.2562 - $0.2311

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    10.0 mm
  • Overall Height
    12.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
Wing Nut M4 12.0 mm 25.0 mm Nylon 6/6 Natural

053101100002

Price Range
$0.3119 - $0.2814

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    10.0 mm
  • Overall Height
    12.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
Wing Nut M8 22.0 mm 35.0 mm Nylon Natural

0500050000VR

Price Range
$0.241 - $0.229

Stock Levels
900 In stock
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.25 mm
Wing Nut M4 22.0 mm 35.0 mm Nylon Natural

0500020000VR

Price Range
$0.154 - $0.1463

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
Wing Nut M10 25.0 mm 41.0 mm Nylon 6/6 Natural

467000

Price Range
$0.7415 - $0.4026

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    17.0 mm
  • Overall Height
    25.0 mm
  • Wing Spread
    41.0 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
Wing Nut M4 24.0 mm 35.0 mm Nylon Natural

0510020000VR

Price Range
$0.1625 - $0.1543

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    24.0 mm
  • Overall Height
    24.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
Wing Nut M8 24.0 mm 35.0 mm Nylon 6/6 Natural

053102100002

Price Range
$0.6928 - $0.6252

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    24.0 mm
  • Overall Height
    24.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.2 mm
Wing Nut M6 22.0 mm 35.0 mm Nylon Natural

053101800002

Price Range
$0.2324 - $0.2208

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
Wing Nut M4 x 0.7 12.2 mm 22.8 mm Nylon 6/6 Natural

06M040070WN

Price Range
$0.5638 - $0.5089

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    10.2 mm
  • Overall Height
    12.2 mm
  • Wing Spread
    22.8 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Wing Nut M5 22.0 mm 35.0 mm Nylon Natural

053101500002

Price Range
$0.2038 - $0.1935

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm